SLAS892C March   2013  â€“ September 2014 MSP430G2444 , MSP430G2544 , MSP430G2744

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Comparison
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagrams
    2. 4.2 Signal Descriptions
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Handling Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Active Mode Supply Current (Into DVCC + AVCC) Excluding External Current
    5. 5.5  Typical Characteristics - Active-Mode Supply Current (Into DVCC + AVCC)
    6. 5.6  Low-Power-Mode Supply Currents (Into VCC ) Excluding External Current
    7. 5.7  Schmitt-Trigger Inputs (Ports P1, P2, P3, P4, and RST/NMI)
    8. 5.8  Leakage Current, Ports Px
    9. 5.9  Outputs, Ports Px
    10. 5.10 Output Frequency, Ports Px
    11. 5.11 Typical Characteristics - Outputs
    12. 5.12 POR and BOR
    13. 5.13 Typical Characteristics - POR and BOR
    14. 5.14 DCO Frequency
    15. 5.15 Calibrated DCO Frequencies, Tolerance
    16. 5.16 Wake-Up From Lower-Power Modes (LPM3, LPM4)
    17. 5.17 Typical Characteristics - DCO Clock Wake-Up Time From LPM3 or LPM4
    18. 5.18 DCO With External Resistor ROSC
    19. 5.19 Typical Characteristics - DCO With External Resistor ROSC
    20. 5.20 Crystal Oscillator LFXT1, Low-Frequency Mode
    21. 5.21 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
    22. 5.22 Crystal Oscillator LFXT1, High-Frequency Mode
    23. 5.23 Typical Characteristics - LFXT1 Oscillator in HF Mode (XTS = 1)
    24. 5.24 Timer_A, Timer_B
    25. 5.25 USCI (UART Mode)
    26. 5.26 USCI (SPI Master Mode)
    27. 5.27 USCI (SPI Slave Mode)
    28. 5.28 USCI (I2C Mode)
    29. 5.29 10-Bit ADC, Power Supply and Input Range Conditions
    30. 5.30 10-Bit ADC, Built-In Voltage Reference
    31. 5.31 10-Bit ADC, External Reference
    32. 5.32 10-Bit ADC, Timing Parameters
    33. 5.33 10-Bit ADC, Linearity Parameters
    34. 5.34 10-Bit ADC, Temperature Sensor and Built-In VMID
    35. 5.35 Flash Memory
    36. 5.36 RAM
    37. 5.37 JTAG and Spy-Bi-Wire Interface
    38. 5.38 JTAG Fuse
  6. 6Detailed Description
    1. 6.1  CPU
    2. 6.2  Instruction Set
    3. 6.3  Operating Modes
    4. 6.4  Interrupt Vector Addresses
    5. 6.5  Special Function Registers
      1. 6.5.1 Interrupt Enable 1
      2. 6.5.2 Interrupt Enable 2
      3. 6.5.3 Interrupt Flag Register 1
      4. 6.5.4 Interrupt Flag Register 2
    6. 6.6  Memory Organization
    7. 6.7  Bootstrap Loader (BSL)
    8. 6.8  Flash Memory
    9. 6.9  Peripherals
    10. 6.10 Oscillator and System Clock
    11. 6.11 Brownout
    12. 6.12 Digital I/O
    13. 6.13 Watchdog Timer (WDT+)
    14. 6.14 Timer_A3
    15. 6.15 Timer_B3
    16. 6.16 Universal Serial Communications Interface (USCI)
    17. 6.17 ADC10
    18. 6.18 Peripheral File Map
    19. 6.19 Port Schematics
      1. 6.19.1  Port P1 Pin Schematic: P1.0 to P1.3, Input/Output With Schmitt Trigger
      2. 6.19.2  Port P1 Pin Schematic: P1.4 to P1.6, Input/Output With Schmitt Trigger and In-System Access Features
      3. 6.19.3  Port P1 Pin Schematic: P1.7, Input/Output With Schmitt Trigger and In-System Access Features
      4. 6.19.4  Port P2 Pin Schematic: P2.0, P2.2, Input/Output With Schmitt Trigger
      5. 6.19.5  Port P2 Pin Schematic: P2.1, Input/Output With Schmitt Trigger
      6. 6.19.6  Port P2 Pin Schematic: P2.3, Input/Output With Schmitt Trigger
      7. 6.19.7  Port P2 Pin Schematic: P2.4, Input/Output With Schmitt Trigger
      8. 6.19.8  Port P2 Pin Schematic: P2.5, Input/Output With Schmitt Trigger and External ROSC for DCO
      9. 6.19.9  Port P2 Pin Schematic: P2.6, Input/Output With Schmitt Trigger and Crystal Oscillator Input
      10. 6.19.10 Port P2 Pin Schematic: P2.7, Input/Output With Schmitt Trigger and Crystal Oscillator Output
      11. 6.19.11 Port P3 Pin Schematic: P3.0, Input/Output With Schmitt Trigger
      12. 6.19.12 Port P3 Pin Schematic: P3.1 to P3.5, Input/Output With Schmitt Trigger
      13. 6.19.13 Port P3 Pin Schematic: P3.6 to P3.7, Input/Output With Schmitt Trigger
      14. 6.19.14 Port P4 Pin Schematic: P4.0 to P4.2, Input/Output With Schmitt Trigger
      15. 6.19.15 Port P4 Pin Schematic: P4.3 to P4.4, Input/Output With Schmitt Trigger
      16. 6.19.16 Port P4 Pin Schematic: P4.5, Input/Output With Schmitt Trigger
      17. 6.19.17 Port P4 Pin Schematic: P4.6, Input/Output With Schmitt Trigger
      18. 6.19.18 Port P4 Pin Schematic: P4.7, Input/Output With Schmitt Trigger
      19. 6.19.19 JTAG Fuse Check Mode
  7. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Getting Started
      2. 7.1.2 Development Tools Support
        1. 7.1.2.1 Hardware Features
        2. 7.1.2.2 Recommended Hardware Options
          1. 7.1.2.2.1 Target Socket Boards
          2. 7.1.2.2.2 Experimenter Boards
          3. 7.1.2.2.3 Debugging and Programming Tools
          4. 7.1.2.2.4 Production Programmers
        3. 7.1.2.3 Recommended Software Options
          1. 7.1.2.3.1 Integrated Development Environments
          2. 7.1.2.3.2 MSP430Ware
          3. 7.1.2.3.3 Command-Line Programmer
      3. 7.1.3 Device and Development Tool Nomenclature
    2. 7.2 Documentation Support
    3. 7.3 Related Links
    4. 7.4 Community Resources
    5. 7.5 Trademarks
    6. 7.6 Electrostatic Discharge Caution
    7. 7.7 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Detailed Description

6.1 CPU

The MSP430™ CPU has a 16-bit RISC architecture that is highly transparent to the application. All operations, other than program-flow instructions, are performed as register operations in conjunction with seven addressing modes for source operand and four addressing modes for destination operand.

The CPU is integrated with 16 registers that provide reduced instruction execution time. The register-to-register operation execution time is one cycle of the CPU clock.

Four of the registers, R0 to R3, are dedicated as program counter, stack pointer, status register, and constant generator respectively. The remaining registers are general-purpose registers.

Peripherals are connected to the CPU using data, address, and control buses and can be handled with all instructions.

cpu_registers_slas892.gif

6.2 Instruction Set

The instruction set consists of 51 instructions with three formats and seven address modes. Each instruction can operate on word and byte data. Table 6-1 shows examples of the three types of instruction formats; Table 6-2 shows the address modes.

Table 6-1 Instruction Word Formats

INSTRUCTION FORMAT EXAMPLE OPERATION
Dual operands, source-destination ADD R4,R5 R4 + R5 → R5
Single operands, destination only CALL R8 PC → (TOS), R8 → PC
Relative jump, unconditional/conditional JNE Jump-on-equal bit = 0

Table 6-2 Address Mode Descriptions

ADDRESS MODE S(1) D(2) SYNTAX EXAMPLE OPERATION
Register ✓ ✓ MOV Rs,Rd MOV R10,R11 R10 → R11
Indexed ✓ ✓ MOV X(Rn),Y(Rm) MOV 2(R5),6(R6) M(2+R5) → M(6+R6)
Symbolic (PC relative) ✓ ✓ MOV EDE,TONI M(EDE) → M(TONI)
Absolute ✓ ✓ MOV &MEM,&TCDAT M(MEM) → M(TCDAT)
Indirect ✓ MOV @Rn,Y(Rm) MOV @R10,Tab(R6) M(R10) → M(Tab+R6)
Indirect autoincrement ✓ MOV @Rn+,Rm MOV @R10+,R11 M(R10) → R11
R10 + 2 → R10
Immediate ✓ MOV #X,TONI MOV #45,TONI #45 → M(TONI)
(1) S = source
(2) D = destination

6.3 Operating Modes

The MSP430 microcontrollers have one active mode and five software-selectable low-power modes of operation. An interrupt event can wake up the device from any of the five low-power modes, service the request, and restore back to the low-power mode on return from the interrupt program.

The following six operating modes can be configured by software:

  • Active mode (AM)
    • All clocks are active.
  • Low-power mode 0 (LPM0)
    • CPU is disabled.
    • ACLK and SMCLK remain active.
    • MCLK is disabled.
  • Low-power mode 1 (LPM1)
    • CPU is disabled.
    • ACLK and SMCLK remain active.
    • MCLK is disabled.
    • DCO dc-generator is disabled if DCO not used in active mode.
  • Low-power mode 2 (LPM2)
    • CPU is disabled.
    • ACLK remains active.
    • MCLK and SMCLK are disabled.
    • DCO dc-generator remains enabled.
  • Low-power mode 3 (LPM3)
    • CPU is disabled.
    • ACLK remains active.
    • MCLK and SMCLK are disabled.
    • DCO dc-generator is disabled.
  • Low-power mode 4 (LPM4)
    • CPU is disabled.
    • ACLK, MCLK, and SMCLK are disabled.
    • DCO dc-generator is disabled.
    • Crystal oscillator is stopped.

6.4 Interrupt Vector Addresses

The interrupt vectors and the power-up starting address are located in the address range of 0FFFFh to 0FFC0h. The vector contains the 16-bit address of the appropriate interrupt handler instruction sequence.

If the reset vector (located at address 0FFFEh) contains 0FFFFh (for example, if flash is not programmed), the CPU goes into LPM4 immediately after power up.

Table 6-3 Interrupt Vector Addresses

INTERRUPT SOURCE INTERRUPT FLAG SYSTEM INTERRUPT WORD ADDRESS PRIORITY
Power-up
External reset
Watchdog
Flash key violation
PC out-of-range(1)
PORIFG
RSTIFG
WDTIFG
KEYV(2)
Reset 0FFFEh 31, highest
NMI
Oscillator fault
Flash memory access violation
NMIIFG
OFIFG
ACCVIFG(2)(4)
(non)-maskable,
(non)-maskable,
(non)-maskable
0FFFCh 30
Timer_B3 TBCCR0 CCIFG(3) maskable 0FFFAh 29
Timer_B3 TBCCR1 and TBCCR2 CCIFGs, TBIFG(2)(3) maskable 0FFF8h 28
0FFF6h 27
Watchdog Timer WDTIFG maskable 0FFF4h 26
Timer_A3 TACCR0 CCIFG(4) maskable 0FFF2h 25
Timer_A3 TACCR1 CCIFG
TACCR2 CCIFG
TAIFG(2)(3)
maskable 0FFF0h 24
USCI_A0 or USCI_B0 Receive UCA0RXIFG, UCB0RXIFG(2) maskable 0FFEEh 23
USCI_A0 or USCI_B0 Transmit UCA0TXIFG, UCB0TXIFG(2) maskable 0FFECh 22
ADC10 ADC10IFG(3) maskable 0FFEAh 21
0FFE8h 20
I/O Port P2
(eight flags)
P2IFG.0 to P2IFG.7(2)(3) maskable 0FFE6h 19
I/O Port P1
(eight flags)
P1IFG.0 to P1IFG.7(2)(3) maskable 0FFE4h 18
0FFE2h 17
0FFE0h 16
 (5) 0FFDEh 15
 (6) 0FFDCh to 0FFC0h 14 to 0, lowest
(1) A reset is generated if the CPU tries to fetch instructions from within the module register memory address range (0h to 01FFh) or from within unused address range.
(2) Multiple source flags
(3) Interrupt flags are located in the module.
(4) (non)-maskable: the individual interrupt-enable bit can disable an interrupt event, but the general interrupt enable cannot.
Nonmaskable: neither the individual nor the general interrupt-enable bit will disable an interrupt event.
(5) This location is used as bootstrap loader security key (BSLSKEY).
A 0AA55h at this location disables the BSL completely.
A zero (0h) disables the erasure of the flash if an invalid password is supplied.
(6) The interrupt vectors at addresses 0FFDCh to 0FFC0h are not used in this device and can be used for regular program code if necessary.

6.5 Special Function Registers

Most interrupt and module enable bits are collected into the lowest address space. Special function register bits not allocated to a functional purpose are not physically present in the device. Simple software access is provided with this arrangement.

Legend
rw Bit can be read and written.
rw-0, 1 Bit can be read and written. It is Reset or Set by PUC.
rw-(0), (1) Bit can be read and written. It is Reset or Set by POR.
SFR bit is not present in device.

6.5.1 Interrupt Enable 1

Address 7 6 5 4 3 2 1 0
00h ACCVIE NMIIE OFIE WDTIE
rw-0 rw-0 rw-0 rw-0
WDTIE Watchdog timer interrupt enable. Inactive if watchdog mode is selected. Active if watchdog timer is configured in interval timer mode.
OFIE Oscillator fault interrupt enable
NMIIE (Non)maskable interrupt enable
ACCVIE Flash access violation interrupt enable

6.5.2 Interrupt Enable 2

Address 7 6 5 4 3 2 1 0
01h UCB0TXIE UCB0RXIE UCA0TXIE UCA0RXIE
rw-0 rw-0 rw-0 rw-0
UCA0RXIE USCI_A0 receive-interrupt enable
UCA0TXIE USCI_A0 transmit-interrupt enable
UCB0RXIE USCI_B0 receive-interrupt enable
UCB0TXIE USCI_B0 transmit-interrupt enable

6.5.3 Interrupt Flag Register 1

Address 7 6 5 4 3 2 1 0
02h NMIIFG RSTIFG PORIFG OFIFG WDTIFG
rw-0 rw-(0) rw-(1) rw-1 rw-(0)
WDTIFG Set on watchdog timer overflow (in watchdog mode) or security key violation.
Reset on VCC power-up or a reset condition at RST/NMI pin in reset mode.
OFIFG Flag set on oscillator fault
RSTIFG External reset interrupt flag. Set on a reset condition at RST/NMI pin in reset mode. Reset on VCC power up.
PORIFG Power-on reset interrupt flag. Set on VCC power up.
NMIIFG Set via RST/NMI pin

6.5.4 Interrupt Flag Register 2

Address 7 6 5 4 3 2 1 0
03h UCB0TXIFG UCB0RXIFG UCA0TXIFG UCA0RXIFG
rw-1 rw-0 rw-1 rw-0
UCA0RXIFG USCI_A0 receive interrupt flag
UCA0TXIFG USCI_A0 transmit interrupt flag
UCB0RXIFG USCI_B0 receive interrupt flag
UCB0TXIFG USCI_B0 transmit interrupt flag

6.6 Memory Organization

Table 6-4 Memory Organization

MSP430G2444 MSP430G2544 MSP430G2744
Memory
Main: interrupt vector
Main: code memory
Size
Flash
Flash
8KB Flash
0FFFFh-0FFC0h
0FFFFh-0E000h
16KB Flash
0FFFFh-0FFC0h
0FFFFh-0C000h
32KB Flash
0FFFFh-0FFC0h
0FFFFh-08000h
Information memory Size
Flash
256 Byte
010FFh-01000h
256 Byte
010FFh-01000h
256 Byte
010FFh-01000h
Boot memory Size
ROM
1KB
0FFFh-0C00h
1KB
0FFFh-0C00h
1KB
0FFFh-0C00h
RAM Size 512 Byte
03FFh-0200h
512 Byte
03FFh-0200h
1KB
05FFh-0200h
Peripherals 16-bit
8-bit
8-bit SFR
01FFh-0100h
0FFh-010h
0Fh-00h
01FFh-0100h
0FFh-010h
0Fh-00h
01FFh-0100h
0FFh-010h
0Fh-00h

6.7 Bootstrap Loader (BSL)

The MSP430 bootstrap loader (BSL) enables users to program the flash memory or RAM using a UART serial interface. Access to the MSP430 memory via the BSL is protected by user-defined password. For complete description of the features of the BSL and its implementation, see the MSP430 Programming Via the Bootstrap Loader User’s Guide (SLAU319).

Table 6-5 BSL Function Pins

BSL FUNCTION DA PACKAGE PINS RHA PACKAGE PINS YFF PACKAGE PINS
Data transmit 32 - P1.1 30 - P1.1 G3 - P1.1
Data receive 10 - P2.2 8 - P2.2 A5 - P2.2

6.8 Flash Memory

The flash memory can be programmed via the JTAG port, the bootstrap loader, or in-system by the CPU. The CPU can perform single-byte and single-word writes to the flash memory. Features of the flash memory include:

  • Flash memory has n segments of main memory and four segments of information memory (A to D) of 64 bytes each. Each segment in main memory is 512 bytes in size.
  • Segments 0 to n may be erased in one step, or each segment may be individually erased.
  • Segments A to D can be erased individually, or as a group with segments 0 to n.
    Segments A to D are also called information memory.
  • Segment A contains calibration data. After reset, segment A is protected against programming and erasing. It can be unlocked, but care should be taken not to erase this segment if the device-specific calibration data is required.

6.9 Peripherals

Peripherals are connected to the CPU through data, address, and control buses and can be handled using all instructions. For complete module descriptions, see the MSP430x2xx Family User's Guide (SLAU144).

6.10 Oscillator and System Clock

The clock system is supported by the basic clock module that includes support for a 32768-Hz watch crystal oscillator, an internal very-low-power low-frequency oscillator, an internal digitally-controlled oscillator (DCO), and a high-frequency crystal oscillator. The basic clock module is designed to meet the requirements of both low system cost and low power consumption. The internal DCO provides a fast turn-on clock source and stabilizes in less than 1 µs. The basic clock module provides the following clock signals:

  • Auxiliary clock (ACLK), sourced from a 32768-Hz watch crystal, a high-frequency crystal, or the internal very-low-power LF oscillator.
  • Main clock (MCLK), the system clock used by the CPU.
  • Sub-Main clock (SMCLK), the sub-system clock used by the peripheral modules.

Table 6-6 DCO Calibration Data
(Provided From Factory in Flash Information Memory Segment A)

DCO FREQUENCY CALIBRATION REGISTER SIZE ADDRESS
1 MHz CALBC1_1MHZ byte 010FFh
CALDCO_1MHZ byte 010FEh
8 MHz CALBC1_8MHZ byte 010FDh
CALDCO_8MHZ byte 010FCh
12 MHz CALBC1_12MHZ byte 010FBh
CALDCO_12MHZ byte 010FAh
16 MHz CALBC1_16MHZ byte 010F9h
CALDCO_16MHZ byte 010F8h

6.11 Brownout

The brownout circuit is implemented to provide the proper internal reset signal to the device during power on and power off.

6.12 Digital I/O

There are four 8-bit I/O ports implemented—ports P1, P2, P3, and P4:

  • All individual I/O bits are independently programmable.
  • Any combination of input, output, and interrupt condition is possible.
  • Edge-selectable interrupt input capability for all eight bits of port P1 and P2.
  • Read and write access to port-control registers is supported by all instructions.
  • Each I/O has an individually programmable pullup or pulldown resistor.

6.13 Watchdog Timer (WDT+)

The primary function of the WDT+ module is to perform a controlled system restart after a software problem occurs. If the selected time interval expires, a system reset is generated. If the watchdog function is not needed in an application, the module can be disabled or configured as an interval timer and can generate interrupts at selected time intervals.

6.14 Timer_A3

Timer_A3 is a 16-bit timer/counter with three capture/compare registers. Timer_A3 can support multiple capture/compares, PWM outputs, and interval timing. Timer_A3 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.

Table 6-7 Timer_A3 Signal Connections

INPUT PIN NUMBER DEVICE INPUT SIGNAL MODULE INPUT NAME MODULE BLOCK MODULE OUTPUT SIGNAL OUTPUT PIN NUMBER
DA N RHA YFF DA N RHA YFF
31 - P1.0 33 - P1.0 29 - P1.0 F2 - P1.0 TACLK TACLK Timer NA
ACLK ACLK
SMCLK SMCLK
9 - P2.1 11 - P2.1 7 - P2.1 B4 - P2.1 TAINCLK INCLK
32 - P1.1 34 - P1.1 30 - P1.1 G2 - P1.1 TA0 CCI0A CCR0 TA0 32 - P1.1 34 - P1.1 30 - P1.1 G2 - P1.1
10 - P2.2 12 - P2.2 8 - P2.2 A5 - P2.2 TA0 CCI0B 10 - P2.2 12 - P2.2 8 - P2.2 A5 - P2.2
VSS GND 36 - P1.5 38 - P1.5 34 - P1.5 E1 - P1.5
VCC VCC
33 - P1.2 35 - P1.2 31 - P1.2 E2 - P1.2 TA1 CCI1A CCR1 TA1 33 - P1.2 35 - P1.2 31 - P1.2 E2 - P1.2
29 - P2.3 31 - P2.3 27 - P2.3 F3 - P2.3 TA1 CCI1B 29 - P2.3 31 - P2.3 27 - P2.3 F3 - P2.3
VSS GND 37 - P1.6 39 - P1.6 35 - P1.6 E3 - P1.6
VCC VCC
34 - P1.3 36 - P1.3 32 - P1.3 G1 - P1.3 TA2 CCI2A CCR2 TA2 34 - P1.3 36 - P1.3 32 - P1.3 G1 - P1.3
ACLK (internal) CCI2B 30 - P2.4 32 - P2.4 28 - P2.4 G3 - P2.4
VSS GND 38 - P1.7 40 - P1.7 36 - P1.7 D2 - P1.7
VCC VCC

6.15 Timer_B3

Timer_B3 is a 16-bit timer/counter with three capture/compare registers. Timer_B3 can support multiple capture/compares, PWM outputs, and interval timing. Timer_B3 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.

Table 6-8 Timer_B3 Signal Connections

INPUT PIN NUMBER DEVICE INPUT SIGNAL MODULE INPUT NAME MODULE BLOCK MODULE OUTPUT SIGNAL OUTPUT PIN NUMBER
DA N RHA YFF DA N RHA YFF
24 - P4.7 26 - P4.7 22 - P4.7 F5 - P4.7 TBCLK TBCLK Timer NA
ACLK ACLK
SMCLK SMCLK
24 - P4.7 26 - P4.7 22 - P4.7 F5 - P4.7 TBCLK INCLK
17 - P4.0 19 - P4.0 15 - P4.0 D6 - P4.0 TB0 CCI0A CCR0 TB0 17 - P4.0 19 - P4.0 15 - P4.0 D6 - P4.0
20 - P4.3 22 - P4.3 18 - P4.3 E7 - P4.3 TB0 CCI0B 20 - P4.3 22 - P4.3 18 - P4.3 E7 - P4.3
VSS GND
VCC VCC
18 - P4.1 21 - P4.1 16 - P4.1 D7 - P4.1 TB1 CCI1A CCR1 TB1 18 - P4.1 20 - P4.1 16 - P4.1 D7 - P4.1
21 - P4.4 23 - P4.4 19 - P4.4 F7 - P4.4 TB1 CCI1B 21 - P4.4 23 - P4.4 19 - P4.4 F7 - P4.4
VSS GND
VCC VCC
19 - P4.2 21 - P4.2 17 - P4.2 E6 - P4.2 TB2 CCI2A CCR2 TB2 19 - P4.2 21 - P4.2 17 - P4.2 E6 - P4.2
ACLK (internal) CCI2B 22 - P4.5 24 - P4.5 20 - P4.5 F6 - P4.5
VSS GND
VCC VCC

6.16 Universal Serial Communications Interface (USCI)

The USCI module is used for serial data communication. The USCI module supports synchronous communication protocols like SPI (3 or 4 pin), I2C and asynchronous communication protocols such as UART, enhanced UART with automatic baudrate detection (LIN), and IrDA.

USCI_A0 provides support for SPI (3 or 4 pin), UART, enhanced UART, and IrDA.

USCI_B0 provides support for SPI (3 or 4 pin) and I2C.

6.17 ADC10

The ADC10 module supports fast, 10-bit analog-to-digital conversions. The module implements a 10-bit SAR core, sample select control, reference generator and data transfer controller, or DTC, for automatic conversion result handling allowing ADC samples to be converted and stored without any CPU intervention.

6.18 Peripheral File Map

Table 6-9 lists the peripheral registers that have word access, and Table 6-10 lists the peripheral registers that have byte access.

Table 6-9 Peripherals With Word Access

MODULE REGISTER NAME ACRONYM ADDRESS OFFSET
ADC10 ADC data transfer start address ADC10SA 1BCh
ADC memory ADC10MEM 1B4h
ADC control register 1 ADC10CTL1 1B2h
ADC control register 0 ADC10CTL0 1B0h
ADC analog enable 0 ADC10AE0 04Ah
ADC analog enable 1 ADC10AE1 04Bh
ADC data transfer control register 1 ADC10DTC1 049h
ADC data transfer control register 0 ADC10DTC0 048h
Timer_B Capture/compare register TBCCR2 0196h
Capture/compare register TBCCR1 0194h
Capture/compare register TBCCR0 0192h
Timer_B register TBR 0190h
Capture/compare control TBCCTL2 0186h
Capture/compare control TBCCTL1 0184h
Capture/compare control TBCCTL0 0182h
Timer_B control TBCTL 0180h
Timer_B interrupt vector TBIV 011Eh
Timer_A Capture/compare register TACCR2 0176h
Capture/compare register TACCR1 0174h
Capture/compare register TACCR0 0172h
Timer_A register TAR 0170h
Capture/compare control TACCTL2 0166h
Capture/compare control TACCTL1 0164h
Capture/compare control TACCTL0 0162h
Timer_A control TACTL 0160h
Timer_A interrupt vector TAIV 012Eh
Flash Memory Flash control 3 FCTL3 012Ch
Flash control 2 FCTL2 012Ah
Flash control 1 FCTL1 0128h
Watchdog Timer+ Watchdog/timer control WDTCTL 0120h

Table 6-10 Peripherals With Byte Access

MODULE REGISTER NAME ACRONYM ADDRESS OFFSET
USCI_B0 USCI_B0 transmit buffer UCB0TXBUF 06Fh
USCI_B0 receive buffer UCB0RXBUF 06Eh
USCI_B0 status UCB0STAT 06Dh
USCI_B0 bit rate control 1 UCB0BR1 06Bh
USCI_B0 bit rate control 0 UCB0BR0 06Ah
USCI_B0 control 1 UCB0CTL1 069h
USCI_B0 control 0 UCB0CTL0 068h
USCI_B0 I2C slave address UCB0SA 011Ah
USCI_B0 I2C own address UCB0OA 0118h
USCI_A0 USCI_A0 transmit buffer UCA0TXBUF 067h
USCI_A0 receive buffer UCA0RXBUF 066h
USCI_A0 status UCA0STAT 065h
USCI_A0 modulation control UCA0MCTL 064h
USCI_A0 baud rate control 1 UCA0BR1 063h
USCI_A0 baud rate control 0 UCA0BR0 062h
USCI_A0 control 1 UCA0CTL1 061h
USCI_A0 control 0 UCA0CTL0 060h
USCI_A0 IrDA receive control UCA0IRRCTL 05Fh
USCI_A0 IrDA transmit control UCA0IRTCTL 05Eh
USCI_A0 auto baud rate control UCA0ABCTL 05Dh
Basic Clock System+ Basic clock system control 3 BCSCTL3 053h
Basic clock system control 2 BCSCTL2 058h
Basic clock system control 1 BCSCTL1 057h
DCO clock frequency control DCOCTL 056h
Port P4 Port P4 resistor enable P4REN 011h
Port P4 selection P4SEL 01Fh
Port P4 direction P4DIR 01Eh
Port P4 output P4OUT 01Dh
Port P4 input P4IN 01Ch
Port P3 Port P3 resistor enable P3REN 010h
Port P3 selection P3SEL 01Bh
Port P3 direction P3DIR 01Ah
Port P3 output P3OUT 019h
Port P3 input P3IN 018h
Port P2 Port P2 resistor enable P2REN 02Fh
Port P2 selection P2SEL 02Eh
Port P2 interrupt enable P2IE 02Dh
Port P2 interrupt edge select P2IES 02Ch
Port P2 interrupt flag P2IFG 02Bh
Port P2 direction P2DIR 02Ah
Port P2 output P2OUT 029h
Port P2 input P2IN 028h
Port P1 Port P1 resistor enable P1REN 027h
Port P1 selection P1SEL 026h
Port P1 interrupt enable P1IE 025h
Port P1 interrupt edge select P1IES 024h
Port P1 interrupt flag P1IFG 023h
Port P1 direction P1DIR 022h
Port P1 output P1OUT 021h
Port P1 input P1IN 020h
Special Function SFR interrupt flag 2 IFG2 003h
SFR interrupt flag 1 IFG1 002h
SFR interrupt enable 2 IE2 001h
SFR interrupt enable 1 IE1 000h

6.19 Port Schematics

6.19.1 Port P1 Pin Schematic: P1.0 to P1.3, Input/Output With Schmitt Trigger

p1_0123_slas892.gif

Table 6-11 Port P1 (P1.0 to P1.3) Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS
P1DIR.x P1SEL.x
P1.0/TACLK/ADC10CLK 0 P1.0(1) I: 0; O: 1 0
Timer_A3.TACLK 0 1
ADC10CLK 1 1
P1.1/TA0 1 P1.1(1) (I/O) I: 0; O: 1 0
Timer_A3.CCI0A 0 1
Timer_A3.TA0 1 1
P1.2/TA1 2 P1.2(1) (I/O) I: 0; O: 1 0
Timer_A3.CCI1A 0 1
Timer_A3.TA1 1 1
P1.3/TA2 3 P1.3(1) (I/O) I: 0; O: 1 0
Timer_A3.CCI2A 0 1
Timer_A3.TA2 1 1
(1) Default after reset (PUC, POR)

6.19.2 Port P1 Pin Schematic: P1.4 to P1.6, Input/Output With Schmitt Trigger and In-System Access Features

p1_456_slas892.gif

Table 6-12 Port P1 (P1.4 to P1.6) Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(2)
P1DIR.x P1SEL.x 4-Wire JTAG
P1.4/SMCLK/TCK 4 P1.4(1) (I/O) I: 0; O: 1 0 0
SMCLK 1 1 0
TCK X X 1
P1.5/TA0/TMS 5 P1.5(1) (I/O) I: 0; O: 1 0 0
Timer_A3.TA0 1 1 0
TMS X X 1
P1.6/TA1/TDI/TCLK 6 P1.6(1) (I/O) I: 0; O: 1 0 0
Timer_A3.TA1 1 1 0
TDI/TCLK(3) X X 1
(1) Default after reset (PUC, POR)
(2) X = Don't care
(3) Function controlled by JTAG

6.19.3 Port P1 Pin Schematic: P1.7, Input/Output With Schmitt Trigger and In-System Access Features

p1_7_slas892.gif

Table 6-13 Port P1 (P1.7) Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL.x 4-Wire JTAG
P1.7/TA2/TDO/TDI 7 P1.7(2) (I/O) I: 0; O: 1 0 0
Timer_A3.TA2 1 1 0
TDO/TDI(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Function controlled by JTAG

6.19.4 Port P2 Pin Schematic: P2.0, P2.2, Input/Output With Schmitt Trigger

p2_02_slas892.gif

Table 6-14 Port P2 (P2.0, P2.2) Pin Functions

Pin Name (P2.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P2DIR.x P2SEL.x ADC10AE0.y
P2.0/ACLK/A0 0 0 P2.0(1) (I/O) I: 0; O: 1 0 0
ACLK 1 1 0
A0(2) X X 1
P2.2/TA0/A2 2 2 P2.2(1) (I/O) I: 0; O: 1 0 0
Timer_A3.CCI0B 0 1 0
Timer_A3.TA0 1 1 0
A2(2) X X 1
(1) Default after reset (PUC, POR)
(2) Setting the ADC10AE0.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.5 Port P2 Pin Schematic: P2.1, Input/Output With Schmitt Trigger

p2_1_slas892.gif

Table 6-15 Port P2 (P2.1) Pin Functions

PIN NAME (P2.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P2DIR.x P2SEL.x ADC10AE0.y
P2.1/TAINCLK/ SMCLK/A1 1 1 P2.1(2) (I/O) I: 0; O: 1 0 0
Timer_A3.INCLK 0 1 0
SMCLK 1 1 0
A1(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Setting the ADC10AE0.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.6 Port P2 Pin Schematic: P2.3, Input/Output With Schmitt Trigger

p2_3_slas892.gif

Table 6-16 Port P2 (P2.3) Pin Functions

PIN NAME (P2.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P2DIR.x P2SEL.x ADC10AE0.y
P2.3/TA1/A3/ VREF-/VeREF- 3 3 P2.3(2) (I/O) I: 0; O: 1 0 0
Timer_A3.CCI1B 0 1 0
Timer_A3.TA1 1 1 0
A3/VREF-/VeREF-(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Setting the ADC10AE0.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.7 Port P2 Pin Schematic: P2.4, Input/Output With Schmitt Trigger

p2_4_slas892.gif

Table 6-17 Port P2 (P2.4) Pin Functions

PIN NAME (P2.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P2DIR.x P2SEL.x ADC10AE0.y
P2.4/TA2/A4/ VREF+/VeREF+ 4 4 P2.4(2) (I/O) I: 0; O: 1 0 0
Timer_A3.TA2 1 1 0
A4/VREF+/VeREF+(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Setting the ADC10AE0.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.8 Port P2 Pin Schematic: P2.5, Input/Output With Schmitt Trigger and External ROSC for DCO

p2_5_slas892.gif

Table 6-18 Port P2 (P2.5) Pin Functions

PIN NAME (P2.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P2DIR.x P2SEL.x DCOR
P2.5/ROSC 5 P2.5(2) (I/O) I: 0; O: 1 0 0
N/A(3) 0 1 0
DVSS 1 1 0
ROSC X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) N/A = Not available or not applicable

6.19.9 Port P2 Pin Schematic: P2.6, Input/Output With Schmitt Trigger and Crystal Oscillator Input

p2_6_slas892.gif

Table 6-19 Port P2 (P2.6) Pin Functions

PIN NAME (P2.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P2DIR.x P2SEL.x
P2.6/XIN 6 P2.6 (I/O) I: 0; O: 1 0
XIN(2) X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)

6.19.10 Port P2 Pin Schematic: P2.7, Input/Output With Schmitt Trigger and Crystal Oscillator Output

p2_7_slas892.gif

Table 6-20 Port P2 (P2.7) Pin Functions

PIN NAME (P2.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P2DIR.x P2SEL.x
XOUT/P2.7 7 P2.7 (I/O) I: 0; O: 1 0
XOUT(2)(3) X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) If the pin XOUT/P2.7 is used as an input a current can flow until P2SEL.7 is cleared due to the oscillator output driver connection to this pin after reset.

6.19.11 Port P3 Pin Schematic: P3.0, Input/Output With Schmitt Trigger

p3_0_slas892.gif

Table 6-21 Port P3 (P3.0) Pin Functions

PIN NAME (P1.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P3DIR.x P3SEL.x ADC10AE0.y
P3.0/UCB0STE/ UCA0CLK/A5 0 5 P3.0(2) (I/O) I: 0; O: 1 0 0
UCB0STE/UCA0CLK(3)(4) X 1 0
A5(5) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) The pin direction is controlled by the USCI module.
(4) UCA0CLK function takes precedence over UCB0STE function. If the pin is required as UCA0CLK input or output, USCI_B0 is forced to 3-wire SPI mode if 4-wire SPI mode is selected.
(5) Setting the ADC10AE0.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.12 Port P3 Pin Schematic: P3.1 to P3.5, Input/Output With Schmitt Trigger

p3_12345_slas892.gif

Table 6-22 Port P3 (P3.1 to P3.5) Pin Functions

PIN NAME (P3.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P3DIR.x P3SEL.x
P3.1/UCB0SIMO/UCB0SDA 1 P3.1(2) (I/O) I: 0; O: 1 0
UCB0SIMO/UCB0SDA(3) X 1
P3.2/UCB0SOMI/UCB0SCL 2 P3.2(2) (I/O) I: 0; O: 1 0
UCB0SOMI/UCB0SCL(3) X 1
P3.3/UCB0CLK/UCA0STE 3 P3.3(2) (I/O) I: 0; O: 1 0
UCB0CLK/UCA0STE(3)(4) X 1
P3.4/UCA0TXD/UCA0SIMO 4 P3.4(2) (I/O) I: 0; O: 1 0
UCA0TXD/UCA0SIMO(3) X 1
P3.5/UCA0RXD/UCA0SOMI 5 P3.5(2) (I/O) I: 0; O: 1 0
UCA0RXD/UCA0SOMI(3) X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) The pin direction is controlled by the USCI module.
(4) UCB0CLK function takes precedence over UCA0STE function. If the pin is required as UCB0CLK input or output, USCI_A0 is forced to 3-wire SPI mode even if 4-wire SPI mode is selected.

6.19.13 Port P3 Pin Schematic: P3.6 to P3.7, Input/Output With Schmitt Trigger

p3_67_slas892.gif

Table 6-23 Port P3 (P3.6, P3.7) Pin Functions

PIN NAME (P3.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P3DIR.x P3SEL.x ADC10AE0.y
P3.6/A6 6 6 P3.6(2) (I/O) I: 0; O: 1 0 0
A6/(3) X X 1
P3.7/A7 7 7 P3.7(2) (I/O) I: 0; O: 1 0 0
A7(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Setting the ADC10AE0.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.14 Port P4 Pin Schematic: P4.0 to P4.2, Input/Output With Schmitt Trigger

p4_012_slas892.gif

Table 6-24 Port P4 (P4.0 to P4.2) Pin Functions

PIN NAME (P4.x) x FUNCTION CONTROL BITS OR SIGNALS
P4DIR.x P4SEL.x
P4.0/TB0 0 P4.0(1) (I/O) I: 0; O: 1 0
Timer_B3.CCI0A 0 1
Timer_B3.TB0 1 1
P4.1/TB1 1 P4.1(1) (I/O) I: 0; O: 1 0
Timer_B3.CCI1A 0 1
Timer_B3.TB1 1 1
P4.2/TB2 2 P4.2(1) (I/O) I: 0; O: 1 0
Timer_B3.CCI2A 0 1
Timer_B3.TB2 1 1
(1) Default after reset (PUC, POR)

6.19.15 Port P4 Pin Schematic: P4.3 to P4.4, Input/Output With Schmitt Trigger

p4_34_slas892.gif

Table 6-25 Port P4 (P4.3 to P4.4) Pin Functions

PIN NAME (P4.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P4DIR.x P4SEL.x ADC10AE1.y
P4.3/TB0/A12 3 4 P4.3(2) (I/O) I: 0; O: 1 0 0
Timer_B3.CCI0B 0 1 0
Timer_B3.TB0 1 1 0
A12(3) X X 1
P4.4/TB1/A13 4 5 P4.4(2) (I/O) I: 0; O: 1 0 0
Timer_B3.CCI1B 0 1 0
Timer_B3.TB1 1 1 0
A13(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Setting the ADC10AE1.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.16 Port P4 Pin Schematic: P4.5, Input/Output With Schmitt Trigger

p4_5_slas892.gif

Table 6-26 Port P4 (P4.5) Pin Functions

PIN NAME (P4.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P4DIR.x P4SEL.x ADC10AE1.y
P4.5/TB3/A14 5 6 P4.5(2) (I/O) I: 0; O: 1 0 0
Timer_B3.TB2 1 1 0
A14(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Setting the ADC10AE1.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.17 Port P4 Pin Schematic: P4.6, Input/Output With Schmitt Trigger

p4_6_slas892.gif

Table 6-27 Port P4 (P4.6) Pin Functions

PIN NAME (P4.x) x y FUNCTION CONTROL BITS OR SIGNALS(1)
P4DIR.x P4SEL.x ADC10AE1.y
P4.6/TBOUTH/A15 6 7 P4.6(2) (I/O) I: 0; O: 1 0 0
TBOUTH 0 1 0
DVSS 1 1 0
A15(3) X X 1
(1) X = Don't care
(2) Default after reset (PUC, POR)
(3) Setting the ADC10AE1.y bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.

6.19.18 Port P4 Pin Schematic: P4.7, Input/Output With Schmitt Trigger

p4_7_slas892.gif

Table 6-28 Port P4 (Pr.7) Pin Functions

PIN NAME (P4.x) x FUNCTION CONTROL BITS OR SIGNALS
P4DIR.x P4SEL.x
P4.7/TBCLK 7 P4.7(1) (I/O) I: 0; O: 1 0
Timer_B3.TBCLK 0 1
DVSS 1 1
(1) Default after reset (PUC, POR)

6.19.19 JTAG Fuse Check Mode

MSP430 devices that have the fuse on the TEST terminal have a fuse check mode that tests the continuity of the fuse the first time the JTAG port is accessed after a power-on reset (POR). When activated, a fuse check current, ITF , of 1 mA at 3 V, 2.5 mA at 5 V can flow from the TEST pin to ground if the fuse is not burned. Care must be taken to avoid accidentally activating the fuse check mode and increasing overall system power consumption.

When the TEST pin is again taken low after a test or programming session, the fuse check mode and sense currents are terminated.

Activation of the fuse check mode occurs with the first negative edge on the TMS pin after power up or if TMS is held low during power up. The second positive edge on the TMS pin deactivates the fuse check mode. After deactivation, the fuse check mode remains inactive until another POR occurs. After each POR, the fuse check mode has the potential to be activated.

The fuse check current flows only when the fuse check mode is active and the TMS pin is in a low state (see Figure 6-1). Therefore, the additional current flow can be prevented by holding the TMS pin high (default condition).

fuse_check_current_slas892.gifFigure 6-1 Fuse Check Mode Current

NOTE

The CODE and RAM data protection is ensured if the JTAG fuse is blown and the 256-bit bootloader access key is used. Also, see the Bootstrap Loader section for more information.