JAJSDY5E October 2017 – February 2020 OPA202 , OPA2202 , OPA4202
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| D (SOIC)
DGK (VSSOP) |
DBV (SOT-23) | |||
| –IN | 2 | 4 | I | Inverting input |
| +IN | 3 | 3 | I | Noninverting input |
| NC | 1, 5, 8 | — | — | No internal connection (can be left floating) |
| OUT | 6 | 1 | O | Output |
| V– | 4 | 2 | — | Negative (lowest) power supply |
| V+ | 7 | 5 | — | Positive (highest) power supply |
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| –IN A | 2 | I | Inverting input channel A |
| +IN A | 3 | I | Noninverting input channel A |
| –IN B | 6 | I | Inverting input channel B |
| +IN B | 5 | I | Noninverting input channel B |
| OUT A | 1 | O | Output channel A |
| OUT B | 7 | O | Output channel B |
| V– | 4 | — | Negative supply |
| V+ | 8 | — | Positive supply |
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| –IN A | 2 | I | Inverting input channel A |
| +IN A | 3 | I | Noninverting input channel A |
| –IN B | 6 | I | Inverting input channel B |
| +IN B | 5 | I | Noninverting input channel B |
| –IN C | 9 | I | Inverting input channel C |
| +IN C | 10 | I | Noninverting input channel C |
| –IN D | 13 | I | Inverting input channel D |
| +IN D | 12 | I | Noninverting input channel D |
| OUT A | 1 | O | Output channel A |
| OUT B | 7 | O | Output channel B |
| OUT C | 8 | O | Output channel C |
| OUT D | 14 | O | Output channel D |
| V– | 11 | — | Negative supply |
| V+ | 4 | — | Positive supply |