JAJS006F September 2002 – June 2018 OPA2363 , OPA2364 , OPA363 , OPA364 , OPA4364
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||||
| VOS | Input offset voltage | VS = 5 V (OPA363I, OPA364I) | 500 | µV | ||||
| OPA2363I, OPA2364I | 900 | µV | ||||||
| OPA363AI, OPA364AI, OPA2363AI, OPA2364AI, OPA4364AI | 1 | 2.5 | mV | |||||
| dVOS/dT | Drift | TA = –40°C to +125°C | 3 | µV/°C | ||||
| PSRR | Input offset voltage vs power supply | VS = 1.8 V to 5.5 V
VCM = (V–) TA = –40°C to +125°C |
80 | 330 | µV/V | |||
| Channel separation, DC | 1 | µV/V | ||||||
| INPUT BIAS CURRENT | ||||||||
| IB | Input bias current | TA = 25°C | ±1 | ±10 | pA | |||
| TA = –40°C to +125°C | See Typical Characteristics | |||||||
| IOS | Input offset current | ±1 | ±10 | pA | ||||
| NOISE | ||||||||
| en | Input voltage noise, | f = 0.1 Hz to 10 Hz | 10 | µVPP | ||||
| en | Input voltage noise density | f = 10 kHz | 17 | nV/√Hz | ||||
| in | Input current noise density | f = 10 kHz | 0.6 | fA/√Hz | ||||
| INPUT VOLTAGE RANGE | ||||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | ||||
| CMRR | Common-mode rejection ratio | (V−) – 0.1 V < VCM < (V+) + 0.1 V
TA = –40°C to +125°C |
74 | 90 | dB | |||
| INPUT CAPACITANCE | ||||||||
| Differential | 2 | pF | ||||||
| Common-mode | 3 | pF | ||||||
| OPEN-LOOP GAIN | ||||||||
| AOL | Open-loop voltage gain | RL = 10 kΩ
100 mV < VO < (V+) – 100 mV |
TA = 25°C | 94 | 100 | dB | ||
| TA = 25°C (OPA4364) | 90 | dB | ||||||
| RL = 10 kΩ
100 mV < VO < (V+) – 100 mV |
VS = 1.8 V to 5.5 V
TA = –40°C to +125°C |
86 | dB | |||||
| FREQUENCY RESPONSE | ||||||||
| GBW | Gain-bandwidth product | CL = 100 pF | 7 | MHz | ||||
| SR | Slew rate | CL = 100 pF, G = 1 | 5 | V/µs | ||||
| tS | Settling time | 0.1%, CL = 100 pF, VS = 5 V, 4-V step, G = 1 | 1 | µs | ||||
| 0.01%, CL = 100 pF, VS = 5 V, 4-V step, G = 1 | 1.5 | µs | ||||||
| Overload recovery time | CL = 100 pF
VIN × Gain > VS |
0.8 | µs | |||||
| THD+N | Total harmonic distortion + noise | CL = 100 pF, VS = 5 V, G = 1, f = 20 Hz to 20 kHz | 0.002% | |||||
| OUTPUT | ||||||||
| Voltage output swing | RL = 10 kΩ, TA = 25°C | 10 | 20 | mV | ||||
| RL = 10 kΩ
TA = –40°C to +125°C |
20 | mV | ||||||
| ISC | Short-circuit current | See Typical Characteristics | ||||||
| CLOAD | Capacitive load drive | See Typical Characteristics | ||||||
| SHUTDOWN (OPA363) | ||||||||
| tOFF | Turnoff time | 1 | µs | |||||
| tON | Turnon time(1) | 20 | µs | |||||
| VL | Logic low threshold | Shutdown | (V–) + 0.8 | V | ||||
| VH | Logic high threshold | Amplifier is active | 0.75 (V+) | 5.5 | V | |||
| IQ(sd) | Quiescent current at
shutdown (per amplifier) |
0.9 | µA | |||||
| POWER SUPPLY | ||||||||
| VS | Specified voltage range | 1.8 | 5.5 | V | ||||
| IQ | Quiescent current (per amplifier) | VS = 1.8 V
TA = –40°C to +125°C |
650 | 750 | µA | |||
| VS = 3.6 V
TA = –40°C to +125°C |
850 | 1000 | µA | |||||
| VS = 5.5 V
TA = –40°C to +125°C |
1.1 | 1.4 | mA | |||||