JAJSCU8A December 2016 – January 2019 OPA4277-SP
PRODUCTION DATA.
The OPA4277-SP operates from ±2- to ±18-V supplies with excellent performance. Unlike most operational amplifiers which are specified at only one supply voltage, the OPA4277-SP precision operational amplifier is specified for real-world applications; a single limit applies over the ±5- to ±15-V supply range. High performance is maintained as the amplifier swings to the specified limits. Because the initial offset voltage (±50-µV max) is so low, user adjustment is usually not required.