JAJSCU8A December 2016 – January 2019 OPA4277-SP
PRODUCTION DATA.
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE
POTENTIAL |
BOND PAD
METALLIZATION COMPOSITION |
BOND PAD
THICKNESS |
---|---|---|---|---|
15 mils | Silicon with backgrind | Negative (lower) Power Supply | AlCu (0.5%) | 990 to 1210 nm |
PAD | I/O | DESCRIPTION | X MIN | Y MIN | X MAX | Y MAX | |
---|---|---|---|---|---|---|---|
NO. | NAME | ||||||
1 | OUT A | O | Output channel A. | 1791.042 | 7290.340 | 1901.751 | 7401.049 |
2 | –IN A | I | Inverting input channel A. | 1701.719 | 6111.536 | 1807.397 | 6217.213 |
3 | +IN A | I | Noninverting input channel A. | 1701.719 | 5326.505 | 1812.429 | 5437.215 |
4 | V+ | — | Positive (higher) power supply. | 1555.784 | 4390.507 | 1661.461 | 4498.700 |
5 | +IN B | I | Noninverting input channel B. | 1706.752 | 3462.057 | 1807.397 | 3562.702 |
6 | –IN B | I | Inverting input channel B. | 1701.719 | 2671.994 | 1807.397 | 2777.671 |
7 | OUT B | O | Output channel B. | 1796.074 | 1498.222 | 1896.719 | 1598.867 |
8 | OUT C | O | Output channel C. | 3278.071 | 1498.222 | 3383.748 | 1603.900 |
9 | –IN C | I | Inverting input channel C. | 3362.361 | 2671.994 | 3473.071 | 2782.704 |
10 | +IN C | I | Noninverting input channel C. | 3367.393 | 3462.057 | 3473.071 | 3567.734 |
11 | V– | — | Negative (lower) power supply. | 3407.651 | 4391.765 | 3513.329 | 4497.442 |
12 | +IN D | I | Noninverting input channel D. | 3367.393 | 5331.537 | 3468.038 | 5432.182 |
13 | –IN D | I | Inverting input channel D. | 3362.361 | 6111.536 | 3468.038 | 6217.213 |
14 | OUT D | O | Output channel D. | 3273.039 | 7290.340 | 3383.748 | 7401.049 |