JAJSQY9 august 2023 REF35-Q1
PRODUCTION DATA
A detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 10-1 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range VIN | 0 V - 5 V |
Output resolution | 12-bit |
REF input capacitor | 1 µF |
REF output capacitor | 10 µF |