JAJSCC2 July 2016 SM320C6457-HIREL
PRODUCTION DATA.
Table 5-1 provides an overview of the SM320C6457-HIREL DSP. The table shows significant features of the SM320C6457-HIREL device, including the capacity of on-chip RAM, the peripherals, the CPU frequency, and the package and pin count.
HARDWARE FEATURES | SM320C6457-HIREL | ||
---|---|---|---|
Peripherals | EMIFA (64-bit bus width) (clock source = AECLKIN or SYSCLK7) | 1 | |
DDR2 Memory Controller (32-bit bus width) [1.8 V I/O] (clock source = DDRREFCLKN|P) | 1 | ||
EDMA3 (64 independent channels) [CPU/3 clock rate] | 1 | ||
High-speed 1×/4× Serial RapidIO Port (4 lanes) | 1 | ||
I2C | 1 | ||
HPI (32-or 16-bit user selectable) | 1 (HPI16 or HPI32) | ||
McBSPs (internal or external clock source up to 100 Mbps) | 2 | ||
UTOPIA (8-bit mode, 50-MHz, slave-only) | 1 | ||
10/100/1000 Ethernet MAC (EMAC) | 1 | ||
Management Data Input/Output (MDIO) | 1 | ||
64-Bit Timers (configurable) (internal clock source = CPU/6 clock frequency) | 2 64-bit or 4 32-bit | ||
General-Purpose Input/Output Port (GPIO) | 16 | ||
Decoder Coprocessors | VCP2 (clock source = CPU/3 clock frequency) | 1 | |
TCP2 (clock source = CPU/3 clock frequency) | 2 | ||
On-Chip Memory | Size (Bytes) | 2176K | |
Organization | 32KB L1 Program Memory Controller [SRAM/Cache] 32KB L1 Data Memory Controller [SRAM/Cache] 2048KB L2 Unified Memory/Cache 64KB L3 ROM | ||
C64x+ Megamodule Revision ID | Megamodule Revision ID Register (address location: 0181 2000h) | See Section 5.3.6 | |
JTAG BSDL_ID | JTAGID register (address location: 0288 0818h) | See Section 5.5.5 | |
Frequency | MHz | 850 and 1000 (1 GHz) | |
Cycle Time | ns | 1.18 ns, 1 ns, and 0.83 ns (0.85- and 1-GHz CPU) | |
Voltage | Core (V) | 850-MHz CPU | 1.1 V |
1-GHz CPU | 1.1 V | ||
I/O (V) | 850-MHz CPU | 1.1 V, 1.8 V, and 3.3 V | |
1-GHz CPU | 1.1 V, 1.8 V, and 3.3 V | ||
PLL1 and PLL1 Controller Options | CLKIN1 frequency multiplier | Bypass (×1), (×4 to ×32) | |
PLL2 | DDR2 Clock | ×10 | |
BGA Package | 23 mm × 23 mm | 688-Pin Flip-Chip Plastic BGA (GMH) | |
Process Technology | µm | 0.065 µm | |
Product Status | Production Data (PD) | PD | |
Device Part Numbers | (For more details on the C64x+™ DSP part numbering, see Figure 6-1) | SM320C6457CGMHS |
The C64x+ Central Processing Unit (CPU) consists of eight functional units, two register files, and two data paths as shown in Figure 2-1. The two general-purpose register files (A and B) each contain 32 32-bit registers for a total of 64 registers. The general-purpose registers can be used for data or can be data address pointers. The data types supported include packed 8-bit data, packed 16-bit data, 32-bit data, 40-bit data, and 64-bit data. Values larger than 32 bits, such as 40-bit-long or 64-bit-long values are stored in register pairs, with the 32 LSBs of data placed in an even register and the remaining 8 or 32 MSBs in the next upper register (which is always an odd-numbered register).
The eight functional units (.M1, .L1, .D1, .S1, .M2, .L2, .D2, and .S2) are each capable of executing one instruction every clock cycle. The .M functional units perform all multiply operations. The .S and .L units perform a general set of arithmetic, logical, and branch functions. The .D units primarily load data from memory to the register file and store results from the register file into memory.
The C64x+ CPU extends the performance of the C64x core through enhancements and new features.
Each C64x+ .M unit can perform one of the following each clock cycle: one 32 × 32 bit multiply, two 16 × 16 bit multiplies, two 16 × 32 bit multiplies, four 8 × 8 bit multiplies, four 8 × 8 bit multiplies with add operations, and four 16 × 16 multiplies with add/subtract capabilities (including a complex multiply). There is also support for Galois field multiplication for 8-bit and 32-bit data. Many communications algorithms such as FFTs and modems require complex multiplication. The complex multiply (CMPY) instruction takes four 16-bit inputs and produces a 32-bit real and a 32-bit imaginary output. There are also complex multiplies with rounding capability that produces one 32-bit packed output that contain 16-bit real and 16-bit imaginary values. The 32 × 32 bit multiply instructions provide the extended precision necessary for audio and other high-precision algorithms on a variety of signed and unsigned 32-bit data types.
The .L or (Arithmetic Logic Unit) now incorporates the ability to do parallel add/subtract operations on a pair of common inputs. Versions of this instruction exist to work on 32-bit data or on pairs of 16-bit data performing dual 16-bit add and subtracts in parallel. There are also saturated forms of these instructions. The C64x+ core enhances the .S unit in several ways. In the C64x core, dual 16-bit MIN2 and MAX2 comparisons were only available on the .L units. On the C64x+ core they are also available on the .S unit which increases the performance of algorithms that do searching and sorting. Finally, to increase data packing and unpacking throughput, the .S unit allows sustained high performance for the quad 8-bit/16-bit and dual 16-bit instructions. Unpack instructions prepare 8-bit data for parallel 16-bit operations. Pack instructions return parallel results to output precision including saturation support.
Other new features include:
For more details on the C64x+ CPU and its enhancements over the C64x architecture, see the following documents:
Figure 5-1 shows the DSP core functional units and data paths.
(A) On .M unit, dst2 is 32 MSB. ____(B) On .M unit, dst1 is 32 LSB. ____(C) On C64x CPU .M unit, src2 is 32 bits; on C64x+ CPU .M unit, src2 is 64 bits. (D) On .L and .S units, odd dst connects to odd register files and even dst connects to even register files. |
The C64x+ Megamodule consists of several components:
The C64x+ Megamodule also provides support for memory protection and bandwidth management (for resources local to the C64x+ Megamodule). Figure 5-2 shows a block diagram of the C64x+ Megamodule.
For more detailed information on the TMS320C64x+ megamodule on the C6457 device, see the TMS320C64x+ Megamodule Reference Guide (SPRU871).
The C6457 device contains a 2048KB level-2 memory (L2), a 32KB level-1 program memory (L1P), and a 32KB level-1 data memory (L1D). All memory on the C6457 has a unique location in the memory map (see Table 5-14).
After device reset, L1P and L1D cache are configured as all cache, by default. The L1P and L1D cache can be reconfigured via software through the L1PMODE field of the L1P Configuration Register (L1PMODE) and the L1DMODE field of the L1D Configuration Register (L1DCFG) of the C64x+ Megamodule. L1D is a two-way set-associative cache, while L1P is a direct-mapped cache.
The on-chip bootloader changes the reset configuration for L1P and L1D. For more information, see the TMS320C6457 Bootloader User's Guide (SPRUGL5).
For more information on the operation L1 and L2 caches, see the TMS320C64x+ DSP Cache User's Guide (SPRU862).
The L1P memory configuration for the C6457 device is as follows:
Figure 5-3 shows the available SRAM/cache configurations for L1P.
The L1D memory configuration for the C6457 device is as follows:
Figure 5-4 shows the available SRAM/cache configurations for L1D.
The L2 memory configuration for the C6457 device is as follows:
L2 memory can be configured as all SRAM or as part 4-way set-associative cache. The amount of L2 memory that is configured as cache is controlled through the L2MODE field of the L2 Configuration Register (L2CFG) of the C64x+ Megamodule. Figure 5-5 shows the available SRAM/cache configurations for L2. By default, L2 is configured as all SRAM after device reset.
The L3 ROM on the device is 64KB. The contents of the ROM are divided into two partitions. The first is the ROM bootloader with the primary purpose of containing software to boot the device. There is no requirement to block accesses from this portion to the ROM. The second partition is the secure portion of ROM, which has a secure kernel that is necessary for support of security features on the device. The secure portion of ROM cannot be accessed both on secure, and non-secure parts. Only secure supervisors should have access.
Emulation accesses follows the same rules of the secure portion of the ROM. Emulation can access the non-secure portion of the ROM, but cannot read the secure portion of the ROM.
Memory protection allows an operating system to define who or what is authorized to access L1D, L1P, and L2 memory. To accomplish this, the L1D, L1P, and L2 memories are divided into pages. There are 16 pages of L1P (2KB each), 16 pages of L1D (2KB each), and 64 pages of L2 (32KB each). The L1D, L1P, and L2 memory controllers in the C64x+ Megamodule are equipped with a set of registers that specify the permissions for each memory page.
Each page may be assigned with fully orthogonal user and supervisor read, write, and execute permissions. In addition, a page may be marked as either (or both) locally accessible or globally accessible. A local access is a direct CPU access to L1D, L1P, and L2, while a global access is initiated by a DMA (either IDMA or the EDMA3) or by other system masters. Note that EDMA or IDMA transfers programmed by the CPU count as global accesses. On a secure device, pages can be restricted to secure access only (default) or opened up for public, non-secure access.
The CPU and each of the system masters on the device are all assigned a privilege ID (see Table 5-2). It is only possible to specify whether memory pages are locally or globally accessible.
PRIVID MODULE | DESCRIPTION |
---|---|
0 | C64x+ Megamodule |
1 | Reserved |
2 | Reserved |
3 | EMAC |
4 | RapidIO and RapidIO CPPI |
5 | HPI |
The AID0 and LOCAL bits of the memory protection page attribute registers specify the memory page protection scheme, see Table 5-3.
AID0 BIT | LOCAL BIT | DESCRIPTION |
---|---|---|
0 | 0 | No access to memory page is permitted. |
0 | 1 | Only direct access by CPU is permitted. |
1 | 0 | Only accesses by system masters and IDMA are permitted (includes EDMA and IDMA accesses initiated by the CPU). |
1 | 1 | All accesses permitted |
Faults are handled by software in an interrupt (or an exception, programmable within the C64x+ megamodule interrupt controller) service routine. A CPU or DMA access to a page without the proper permissions will:
The software is responsible for taking corrective action to respond to the event and resetting the error status in the memory controller. For more information on memory protection for L1D, L1P, and L2, see the TMS320C64x+ Megamodule Reference Guide (SPRU871).
When multiple requestors contend for a single C64x+ Megamodule resource, the conflict is resolved by granting access to the highest priority requestor. The following four resources are managed by the Bandwidth Management control hardware:
The priority level for operations initiated within the C64x+ Megamodule are declared through registers in the C64x+ Megamodule. These operations are:
The priority level for operations initiated outside the C64x+ Megamodule by system peripherals is declared through the Priority Allocation Register (PRI_ALLOC), see Section 5.6.4. System peripherals with no fields in PRI_ALLOC have their own registers to program their priorities.
More information on the bandwidth management features of the C64x+ Megamodule can be found in the TMS320C64x+ Megamodule Reference Guide (SPRU871).
The C64x+ Megamodule supports the ability to power-down various parts of the C64x+ Megamodule. The power-down controller (PDC) of the C64x+ Megamodule can be used to power down L1P, the cache control hardware, the CPU, and the entire C64x+ Megamodule. These power-down features can be used to design systems for lower overall system power requirements.
NOTE
The C6457 does not support power-down modes for the L2 memory at this time.
More information on the power-down features of the C64x+ Megamodule can be found in the TMS320C64x+ Megamodule Reference Guide (SPRU871).
Table 5-4 shows the reset types supported on the C6457 device and they affect the resetting of the Megamodule, either both globally or just locally.
RESET TYPE | GLOBAL MEGAMODULE RESET | LOCAL MEGAMODULE RESET |
---|---|---|
Power-On Reset | Y | Y |
Warm Reset | Y | Y |
System Reset | Y | Y |
CPU Reset | N | Y |
For more detailed information on the global and local Megamodule resets, see the TMS320C64x+ Megamodule Reference Guide (SPRU871). And for more detailed information on device resets, see Section 4.7.3.
The version and revision of the C64x+ Megamodule can be read from the Megamodule Revision ID Register (MM_REVID) located at address 0181 2000h. The MM_REVID register is shown in Figure 5-6 and described in Table 5-5. The C64x+ Megamodule revision is dependant on the silicon revision being used.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
VERSION |
R-5h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REVISION |
R-n |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Acronym | Value | Description |
---|---|---|---|
31:16 | VERSION | 5h | Version of the C64x+ Megamodule implemented on the device. This field is always read as 5h. |
15:0 | REVISION | - | Revision of the C64x+ Megamodule version implemented on the device. |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0180 0000 | EVTFLAG0 | Event Flag Register 0 (Events [31:0]) |
0180 0004 | EVTFLAG1 | Event Flag Register 1 |
0180 0008 | EVTFLAG2 | Event Flag Register 2 |
0180 000C | EVTFLAG3 | Event Flag Register 3 |
0180 0010 - 0180 001C | - | Reserved |
0180 0020 | EVTSET0 | Event Set Register 0 (Events [31:0]) |
0180 0024 | EVTSET1 | Event Set Register 1 |
0180 0028 | EVTSET2 | Event Set Register 2 |
0180 002C | EVTSET3 | Event Set Register 3 |
0180 0030 - 0180 003C | - | Reserved |
0180 0040 | EVTCLR0 | Event Clear Register 0 (Events [31:0]) |
0180 0044 | EVTCLR1 | Event Clear Register 1 |
0180 0048 | EVTCLR2 | Event Clear Register 2 |
0180 004C | EVTCLR3 | Event Clear Register 3 |
0180 0050 - 0180 007C | - | Reserved |
0180 0080 | EVTMASK0 | Event Mask Register 0 (Events [31:0]) |
0180 0084 | EVTMASK1 | Event Mask Register 1 |
0180 0088 | EVTMASK2 | Event Mask Register 2 |
0180 008C | EVTMASK3 | Event Mask Register 3 |
0180 0090 - 0180 009C | - | Reserved |
0180 00A0 | MEVTFLAG0 | Masked Event Flag Status Register 0 (Events [31:0]) |
0180 00A4 | MEVTFLAG1 | Masked Event Flag Status Register 1 |
0180 00A8 | MEVTFLAG2 | Masked Event Flag Status Register 2 |
0180 00AC | MEVTFLAG3 | Masked Event Flag Status Register 3 |
0180 00B0 - 0180 00BC | - | Reserved |
0180 00C0 | EXPMASK0 | Exception Mask Register 0 (Events [31:0]) |
0180 00C4 | EXPMASK1 | Exception Mask Register 1 |
0180 00C8 | EXPMASK2 | Exception Mask Register 2 |
0180 00CC | EXPMASK3 | Exception Mask Register 3 |
0180 00D0 - 0180 00DC | - | Reserved |
0180 00E0 | MEXPFLAG0 | Masked Exception Flag Register 0 |
0180 00E4 | MEXPFLAG1 | Masked Exception Flag Register 1 |
0180 00E8 | MEXPFLAG2 | Masked Exception Flag Register 2 |
0180 00EC | MEXPFLAG3 | Masked Exception Flag Register 3 |
0180 00F0 - 0180 00FC | - | Reserved |
0180 0100 | - | Reserved |
0180 0104 | INTMUX1 | Interrupt Multiplexor Register 1 |
0180 0108 | INTMUX2 | Interrupt Multiplexor Register 2 |
0180 010C | INTMUX3 | Interrupt Multiplexor Register 3 |
0180 0110 - 0180 013C | - | Reserved |
0180 0140 | AEGMUX0 | Advanced Event Generator Mux Register 0 |
0180 0144 | AEGMUX1 | Advanced Event Generator Mux Register 1 |
0180 0148 - 0180 017C | - | Reserved |
0180 0180 | INTXSTAT | Interrupt Exception Status Register |
0180 0184 | INTXCLR | Interrupt Exception Clear Register |
0180 0188 | INTDMASK | Dropped Interrupt Mask Register |
0180 0188 - 0180 01BC | - | Reserved |
0180 01C0 | EVTASRT | Event Asserting Register |
0180 01C4 - 0180 FFFF | - | Reserved |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0181 0000 | PDCCMD | Power-down controller command register |
0181 0004 - 0181 1FFF | - | Reserved |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0181 2000 | MM_REVID | Megamodule Revision ID Register |
0181 2004 - 0181 2FFF | - | Reserved |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0182 0000 | IDMA0STAT | IDMA Channel 0 Status Register |
0182 0004 | IDMA0MASK | IDMA Channel 0 Mask Register |
0182 0008 | IMDA0SRC | IDMA Channel 0 Source Address Register |
0182 000C | IDMA0DST | IDMA Channel 0 Destination Address Register |
0182 0010 | IDMA0CNT | IDMA Channel 0 Count Register |
0182 0014 - 0182 00FC | - | Reserved |
0182 0100 | IDMA1STAT | IDMA Channel 1 Status Register |
0182 0104 | - | Reserved |
0182 0108 | IMDA1SRC | IDMA Channel 1 Source Address Register |
0182 010C | IDMA1DST | IDMA Channel 1 Destination Address Register |
0182 0110 | IDMA1CNT | IDMA Channel 1 Count Register |
0182 0114 - 0182 017C | - | Reserved |
0182 0180 | - | Reserved |
0182 0184 - 0182 01FF | - | Reserved |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0184 0000 | L2CFG | L2 Cache Configuration Register |
0184 0004 - 0184 001F | - | Reserved |
0184 0020 | L1PCFG | L1P Configuration Register |
0184 0024 | L1PCC | L1P Cache Control Register |
0184 0028 - 0184 003F | - | Reserved |
0184 0040 | L1DCFG | L1D Configuration Register |
0184 0044 | L1DCC | L1D Cache Control Register |
0184 0048 - 0184 0FFF | - | Reserved |
0184 1000 - 0184 104F | - | See Table 5-13 |
0184 1050 - 0184 3FFF | - | Reserved |
0184 4000 | L2WBAR | L2 Writeback Base Address Register — for Block Writebacks |
0184 4004 | L2WWC | L2 Writeback Word Count Register |
0184 4008 - 0184 400C | - | Reserved |
0184 4010 | L2WIBAR | L2 Writeback and Invalidate Base Address Register — for Block Writebacks |
0184 4014 | L2WIWC | L2 Writeback and Invalidate word count register |
0184 4018 | L2IBAR | L2 Invalidate Base Address Register |
0184 401C | L2IWC | L2 Invalidate Word Count Register |
0184 4020 | L1PIBAR | L1P Invalidate Base Address Register |
0184 4024 | L1PIWC | L1P Invalidate Word Count Register |
0184 4030 | L1DWIBAR | L1D Writeback and Invalidate Base Address Register |
0184 4034 | L1DWIWC | L1D Writeback and Invalidate Word Count Register |
0184 4038 | - | Reserved |
0184 4040 | L1DWBAR | L1D Writeback Base Address Register — for Block Writebacks |
0184 4044 | L1DWWC | L1D Writeback Word Count Register |
0184 4048 | L1DIBAR | L1D Invalidate Base Address Register |
0184 404C | L1DIWC | L1D Invalidate Word Count Register |
0184 4050 - 0184 4FFF | - | Reserved |
0184 5000 | L2WB | L2 Global Writeback Register |
0184 5004 | L2WBINV | L2 Global Writeback and Invalidate Register |
0184 5008 | L2INV | L2 Global Invalidate Register |
0184 500C - 0184 5024 | - | Reserved |
0184 5028 | L1PINV | L1P Global Invalidate Register |
0184 502C - 0184 503C | - | Reserved |
0184 5040 | L1DWB | L1D Global Writeback Register |
0184 5044 | L1DWBINV | L1D Global Writeback and Invalidate Register |
0184 5048 | L1DINV | L1D Global Invalidate Register |
0184 504C - 0184 5FFF | - | Reserved |
0184 6000 - 0184 640F | - | See Table 5-11 |
0184 6410 - 0184 7FFF | - | Reserved |
0184 8000 - 0184 81FC | MAR0 to MAR127 | Reserved |
0184 8200 - 0184 823C | MAR128 to MAR143 | Reserved |
0184 8240 - 0184 827C | MAR144 to MAR159 | Reserved |
0184 8280 | MAR160 | Controls EMIFA CE2 Range A000 0000 - A0FF FFFF |
0184 8284 | MAR161 | Controls EMIFA CE2 Range A100 0000 - A1FF FFFF |
0184 8288 | MAR162 | Controls EMIFA CE2 Range A200 0000 - A2FF FFFF |
0184 828C | MAR163 | Controls EMIFA CE2 Range A300 0000 - A3FF FFFF |
0184 8290 | MAR164 | Controls EMIFA CE2 Range A400 0000 - A4FF FFFF |
0184 8294 | MAR165 | Controls EMIFA CE2 Range A500 0000 - A5FF FFFF |
0184 8298 | MAR166 | Controls EMIFA CE2 Range A600 0000 - A6FF FFFF |
0184 829C | MAR167 | Controls EMIFA CE2 Range A700 0000 - A7FF FFFF |
0184 82A0 | MAR168 | Controls EMIFA CE2 Range A800 0000 - A8FF FFFF |
0184 82A4 | MAR169 | Controls EMIFA CE2 Range A900 0000 - A9FF FFFF |
0184 82A8 | MAR170 | Controls EMIFA CE2 Range AA00 0000 - AAFF FFFF |
0184 82AC | MAR171 | Controls EMIFA CE2 Range AB00 0000 - ABFF FFFF |
0184 82B0 | MAR172 | Controls EMIFA CE2 Range AC00 0000 - ACFF FFFF |
0184 82B4 | MAR173 | Controls EMIFA CE2 Range AD00 0000 - ADFF FFFF |
0184 82B8 | MAR174 | Controls EMIFA CE2 Range AE00 0000 - AEFF FFFF |
0184 82BC | MAR175 | Controls EMIFA CE2 Range AF00 0000 - AFFF FFFF |
0184 82C0 | MAR176 | Controls EMIFA CE3 Range B000 0000 - B0FF FFFF |
0184 82C4 | MAR177 | Controls EMIFA CE3 Range B100 0000 - B1FF FFFF |
0184 82C8 | MAR178 | Controls EMIFA CE3 Range B200 0000 - B2FF FFFF |
0184 82CC | MAR179 | Controls EMIFA CE3 Range B300 0000 - B3FF FFFF |
0184 82D0 | MAR180 | Controls EMIFA CE3 Range B400 0000 - B4FF FFFF |
0184 82D4 | MAR181 | Controls EMIFA CE3 Range B500 0000 - B5FF FFFF |
0184 82D8 | MAR182 | Controls EMIFA CE3 Range B600 0000 - B6FF FFFF |
0184 82DC | MAR183 | Controls EMIFA CE3 Range B700 0000 - B7FF FFFF |
0184 82E0 | MAR184 | Controls EMIFA CE3 Range B800 0000 - B8FF FFFF |
0184 82E4 | MAR185 | Controls EMIFA CE3 Range B900 0000 - B9FF FFFF |
0184 82E8 | MAR186 | Controls EMIFA CE3 Range BA00 0000 - BAFF FFFF |
0184 82EC | MAR187 | Controls EMIFA CE3 Range BB00 0000 - BBFF FFFF |
0184 82F0 | MAR188 | Controls EMIFA CE3 Range BC00 0000 - BCFF FFFF |
0184 82F4 | MAR189 | Controls EMIFA CE3 Range BD00 0000 - BDFF FFFF |
0184 82F8 | MAR190 | Controls EMIFA CE3 Range BE00 0000 - BEFF FFFF |
0184 82FC | MAR191 | Controls EMIFA CE3 Range BF00 0000 - BFFF FFFF |
0184 8300 | MAR192 | Controls EMIFA CE4 Range C000 0000 - C0FF FFFF |
0184 8304 | MAR193 | Controls EMIFA CE4 Range C100 0000 - C1FF FFFF |
0184 8308 | MAR194 | Controls EMIFA CE4 Range C200 0000 - C2FF FFFF |
0184 830C | MAR195 | Controls EMIFA CE4 Range C300 0000 - C3FF FFFF |
0184 8310 | MAR196 | Controls EMIFA CE4 Range C400 0000 - C4FF FFFF |
0184 8314 | MAR197 | Controls EMIFA CE4 Range C500 0000 - C5FF FFFF |
0184 8318 | MAR198 | Controls EMIFA CE4 Range C600 0000 - C6FF FFFF |
0184 831C | MAR199 | Controls EMIFA CE4 Range C700 0000 - C7FF FFFF |
0184 8320 | MAR200 | Controls EMIFA CE4 Range C800 0000 - C8FF FFFF |
0184 8324 | MAR201 | Controls EMIFA CE4 Range C900 0000 - C9FF FFFF |
0184 8328 | MAR202 | Controls EMIFA CE4 Range CA00 0000 - CAFF FFFF |
0184 832C | MAR203 | Controls EMIFA CE4 Range CB00 0000 - CBFF FFFF |
0184 8330 | MAR204 | Controls EMIFA CE4 Range CC00 0000 - CCFF FFFF |
0184 8334 | MAR205 | Controls EMIFA CE4 Range CD00 0000 - CDFF FFFF |
0184 8338 | MAR206 | Controls EMIFA CE4 Range CE00 0000 - CEFF FFFF |
0184 833C | MAR207 | Controls EMIFA CE4 Range CF00 0000 - CFFF FFFF |
0184 8340 | MAR208 | Controls EMIFA CE5 Range D000 0000 - D0FF FFFF |
0184 8344 | MAR209 | Controls EMIFA CE5 Range D100 0000 - D1FF FFFF |
0184 8348 | MAR210 | Controls EMIFA CE5 Range D200 0000 - D2FF FFFF |
0184 834C | MAR211 | Controls EMIFA CE5 Range D300 0000 - D3FF FFFF |
0184 8350 | MAR212 | Controls EMIFA CE5 Range D400 0000 - D4FF FFFF |
0184 8354 | MAR213 | Controls EMIFA CE5 Range D500 0000 - D5FF FFFF |
0184 8358 | MAR214 | Controls EMIFA CE5 Range D600 0000 - D6FF FFFF |
0184 835C | MAR215 | Controls EMIFA CE5 Range D700 0000 - D7FF FFFF |
0184 8360 | MAR216 | Controls EMIFA CE5 Range D800 0000 - D8FF FFFF |
0184 8364 | MAR217 | Controls EMIFA CE5 Range D900 0000 - D9FF FFFF |
0184 8368 | MAR218 | Controls EMIFA CE5 Range DA00 0000 - DAFF FFFF |
0184 836C | MAR219 | Controls EMIFA CE5 Range DB00 0000 - DBFF FFFF |
0184 8370 | MAR220 | Controls EMIFA CE5 Range DC00 0000 - DCFF FFFF |
0184 8374 | MAR221 | Controls EMIFA CE5 Range DD00 0000 - DDFF FFFF |
0184 8378 | MAR222 | Controls EMIFA CE5 Range DE00 0000 - DEFF FFFF |
0184 837C | MAR223 | Controls EMIFA CE5 Range DF00 0000 - DFFF FFFF |
0184 8380 | MAR224 | Controls DDR2 CE0 Range E000 0000 - E0FF FFFF |
0184 8384 | MAR225 | Controls DDR2 CE0 Range E100 0000 - E1FF FFFF |
0184 8388 | MAR226 | Controls DDR2 CE0 Range E200 0000 - E2FF FFFF |
0184 838C | MAR227 | Controls DDR2 CE0 Range E300 0000 - E3FF FFFF |
0184 8390 | MAR228 | Controls DDR2 CE0 Range E400 0000 - E4FF FFFF |
0184 8394 | MAR229 | Controls DDR2 CE0 Range E500 0000 - E5FF FFFF |
0184 8398 | MAR230 | Controls DDR2 CE0 Range E600 0000 - E6FF FFFF |
0184 839C | MAR231 | Controls DDR2 CE0 Range E700 0000 - E7FF FFFF |
0184 83A0 | MAR232 | Controls DDR2 CE0 Range E800 0000 - E8FF FFFF |
0184 83A4 | MAR233 | Controls DDR2 CE0 Range E900 0000 - E9FF FFFF |
0184 83A8 | MAR234 | Controls DDR2 CE0 Range EA00 0000 - EAFF FFFF |
0184 83AC | MAR235 | Controls DDR2 CE0 Range EB00 0000 - EBFF FFFF |
0184 83B0 | MAR236 | Controls DDR2 CE0 Range EC00 0000 - ECFF FFFF |
0184 83B4 | MAR237 | Controls DDR2 CE0 Range ED00 0000 - EDFF FFFF |
0184 83B8 | MAR238 | Controls DDR2 CE0 Range EE00 0000 - EEFF FFFF |
0184 83BC | MAR239 | Controls DDR2 CE0 Range EF00 0000 - EFFF FFFF |
0184 83C0 - 0184 83FC | MAR240 to MAR255 | Reserved |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0184 6000 | - | Reserved |
0184 6004 | L2EDSTAT | L2 Error Detection Status Register |
0184 6008 | L2EDCMD | L2 Error Detection Command Register |
0184 600C | L2EDADDR | L2 Error Detection Address Register |
0184 6010 | L2EDEN0 | L2 Error Detection Enable Map 0 Register |
0184 6014 | L2EDEN1 | L2 Error Detection Enable Map 1 Register |
0184 6018 | L2EDCPEC | L2 Error Detection — Correctable Parity Error Count Register |
0184 601C | L2EDNPEC | L2 Error Detection — Non-Correctable Parity Error Count Register |
0184 6020 - 0184 6400 | - | Reserved |
0184 6404 | L1PEDSTAT | L1P Error Detection Status Register |
0184 6408 | L1PEDCMD | L1P Error Detection Command Register |
0184 640C | L1PEDADDR | L1P Error Detection Address Register |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0184 A000 | L2MPFAR | L2 memory protection fault address register |
0184 A004 | L2MPFSR | L2 memory protection fault status register |
0184 A008 | L2MPFCR | L2 memory protection fault command register |
0184 A00C - 0184 A0FF | - | Reserved |
0184 A100 | L2MPLK0 | L2 memory protection lock key bits [31:0] |
0184 A104 | L2MPLK1 | L2 memory protection lock key bits [63:32] |
0184 A108 | L2MPLK2 | L2 memory protection lock key bits [95:64] |
0184 A10C | L2MPLK3 | L2 memory protection lock key bits [127:96] |
0184 A110 | L2MPLKCMD | L2 memory protection lock key command register |
0184 A114 | L2MPLKSTAT | L2 memory protection lock key status register |
0184 A118 - 0184 A1FF | - | Reserved |
0184 A200 | L2MPPA0 | L2 memory protection page attribute register 0 |
0184 A204 | L2MPPA1 | L2 memory protection page attribute register 1 |
0184 A208 | L2MPPA2 | L2 memory protection page attribute register 2 |
0184 A20C | L2MPPA3 | L2 memory protection page attribute register 3 |
0184 A210 | L2MPPA4 | L2 memory protection page attribute register 4 |
0184 A214 | L2MPPA5 | L2 memory protection page attribute register 5 |
0184 A218 | L2MPPA6 | L2 memory protection page attribute register 6 |
0184 A21C | L2MPPA7 | L2 memory protection page attribute register 7 |
0184 A220 | L2MPPA8 | L2 memory protection page attribute register 8 |
0184 A224 | L2MPPA9 | L2 memory protection page attribute register 9 |
0184 A228 | L2MPPA10 | L2 memory protection page attribute register 10 |
0184 A22C | L2MPPA11 | L2 memory protection page attribute register 11 |
0184 A230 | L2MPPA12 | L2 memory protection page attribute register 12 |
0184 A234 | L2MPPA13 | L2 memory protection page attribute register 13 |
0184 A238 | L2MPPA14 | L2 memory protection page attribute register 14 |
0184 A23C | L2MPPA15 | L2 memory protection page attribute register 15 |
0184 A240 | L2MPPA16 | L2 memory protection page attribute register 16 |
0184 A244 | L2MPPA17 | L2 memory protection page attribute register 17 |
0184 A248 | L2MPPA18 | L2 memory protection page attribute register 18 |
0184 A24C | L2MPPA19 | L2 memory protection page attribute register 19 |
0184 A250 | L2MPPA20 | L2 memory protection page attribute register 20 |
0184 A254 | L2MPPA21 | L2 memory protection page attribute register 21 |
0184 A258 | L2MPPA22 | L2 memory protection page attribute register 22 |
0184 A25C | L2MPPA23 | L2 memory protection page attribute register 23 |
0184 A260 | L2MPPA24 | L2 memory protection page attribute register 24 |
0184 A264 | L2MPPA25 | L2 memory protection page attribute register 25 |
0184 A268 | L2MPPA26 | L2 memory protection page attribute register 26 |
0184 A26C | L2MPPA27 | L2 memory protection page attribute register 27 |
0184 A270 | L2MPPA28 | L2 memory protection page attribute register 28 |
0184 A274 | L2MPPA29 | L2 memory protection page attribute register 29 |
0184 A278 | L2MPPA30 | L2 memory protection page attribute register 30 |
0184 A27C | L2MPPA31 | L2 memory protection page attribute register 31 |
0184 A280 - 0184 A2FC(1) | - | Reserved |
0184 0300 - 0184 A3FF | - | Reserved |
0184 A400 | L1PMPFAR | L1 program (L1P) memory protection fault address register |
0184 A404 | L1PMPFSR | L1P memory protection fault status register |
0184 A408 | L1PMPFCR | L1P memory protection fault command register |
0184 A40C - 0184 A4FF | - | Reserved |
0184 A500 | L1PMPLK0 | L1P memory protection lock key bits [31:0] |
0184 A504 | L1PMPLK1 | L1P memory protection lock key bits [63:32] |
0184 A508 | L1PMPLK2 | L1P memory protection lock key bits [95:64] |
0184 A50C | L1PMPLK3 | L1P memory protection lock key bits [127:96] |
0184 A510 | L1PMPLKCMD | L1P memory protection lock key command register |
0184 A514 | L1PMPLKSTAT | L1P memory protection lock key status register |
0184 A518 - 0184 A5FF | - | Reserved |
0184 A600 - 0184 A63C(1) | - | Reserved |
0184 A640 | L1PMPPA16 | L1P memory protection page attribute register 16 |
0184 A644 | L1PMPPA17 | L1P memory protection page attribute register 17 |
0184 A648 | L1PMPPA18 | L1P memory protection page attribute register 18 |
0184 A64C | L1PMPPA19 | L1P memory protection page attribute register 19 |
0184 A650 | L1PMPPA20 | L1P memory protection page attribute register 20 |
0184 A654 | L1PMPPA21 | L1P memory protection page attribute register 21 |
0184 A658 | L1PMPPA22 | L1P memory protection page attribute register 22 |
0184 A65C | L1PMPPA23 | L1P memory protection page attribute register 23 |
0184 A660 | L1PMPPA24 | L1P memory protection page attribute register 24 |
0184 A664 | L1PMPPA25 | L1P memory protection page attribute register 25 |
0184 A668 | L1PMPPA26 | L1P memory protection page attribute register 26 |
0184 A66C | L1PMPPA27 | L1P memory protection page attribute register 27 |
0184 A670 | L1PMPPA28 | L1P memory protection page attribute register 28 |
0184 A674 | L1PMPPA29 | L1P memory protection page attribute register 29 |
0184 A678 | L1PMPPA30 | L1P memory protection page attribute register 30 |
0184 A67C | L1PMPPA31 | L1P memory protection page attribute register 31 |
0184 A680 - 0184 ABFF | - | Reserved |
0184 AC00 | L1DMPFAR | L1 data (L1D) memory protection fault address register |
0184 AC04 | L1DMPFSR | L1D memory protection fault status register |
0184 AC08 | L1DMPFCR | L1D memory protection fault command register |
0184 AC0C - 0184 ACFF | - | Reserved |
0184 AD00 | L1DMPLK0 | L1D memory protection lock key bits [31:0] |
0184 AD04 | L1DMPLK1 | L1D memory protection lock key bits [63:32] |
0184 AD08 | L1DMPLK2 | L1D memory protection lock key bits [95:64] |
0184 AD0C | L1DMPLK3 | L1D memory protection lock key bits [127:96] |
0184 AD10 | L1DMPLKCMD | L1D memory protection lock key command register |
0184 AD14 | L1DMPLKSTAT | L1D memory protection lock key status register |
0184 AD18 - 0184 ADFF | - | Reserved |
0184 AE00 - 0184 AE3C(2) | - | Reserved |
0184 AE40 | L1DMPPA16 | L1D memory protection page attribute register 16 |
0184 AE44 | L1DMPPA17 | L1D memory protection page attribute register 17 |
0184 AE48 | L1DMPPA18 | L1D memory protection page attribute register 18 |
0184 AE4C | L1DMPPA19 | L1D memory protection page attribute register 19 |
0184 AE50 | L1DMPPA20 | L1D memory protection page attribute register 20 |
0184 AE54 | L1DMPPA21 | L1D memory protection page attribute register 21 |
0184 AE58 | L1DMPPA22 | L1D memory protection page attribute register 22 |
0184 AE5C | L1DMPPA23 | L1D memory protection page attribute register 23 |
0184 AE60 | L1DMPPA24 | L1D memory protection page attribute register 24 |
0184 AE64 | L1DMPPA25 | L1D memory protection page attribute register 25 |
0184 AE68 | L1DMPPA26 | L1D memory protection page attribute register 26 |
0184 AE6C | L1DMPPA27 | L1D memory protection page attribute register 27 |
0184 AE70 | L1DMPPA28 | L1D memory protection page attribute register 28 |
0184 AE74 | L1DMPPA29 | L1D memory protection page attribute register 29 |
0184 AE78 | L1DMPPA30 | L1D memory protection page attribute register 30 |
0184 AE7C | L1DMPPA31 | L1D memory protection page attribute register 31 |
0184 AE80 - 0185 FFFF | - | Reserved |
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME |
---|---|---|
0182 0200 | EMCCPUARBE | EMC CPU Arbitration Control Register |
0182 0204 | EMCIDMAARBE | EMC IDMA Arbitration Control Register |
0182 0208 | EMCSDMAARBE | EMC Slave DMA Arbitration Control Register |
0182 020C | EMCMDMAARBE | EMC Master DMA Arbitration Control Register |
0182 0210 - 0182 02FF | - | Reserved |
0184 1000 | L2DCPUARBU | L2D CPU Arbitration Control Register |
0184 1004 | L2DIDMAARBU | L2D IDMA Arbitration Control Register |
0184 1008 | L2DSDMAARBU | L2D Slave DMA Arbitration Control Register |
0184 100C | L2DUCARBU | L2D User Coherence Arbitration Control Register |
0184 1010 - 0184 103F | - | Reserved |
0184 1040 | L1DCPUARBD | L1D CPU Arbitration Control Register |
0184 1044 | L1DIDMAARBD | L1D IDMA Arbitration Control Register |
0184 1048 | L1DSDMAARBD | L1D Slave DMA Arbitration Control Register |
0184 104C | L1DUCARBD | L1D User Coherence Arbitration Control Register |
Table 5-14 shows the memory map address ranges of the SM320C6457-HIREL device. The external memory configuration register address ranges in the SM320C6457-HIREL device begin at the hex address location 0x7000 0000 for EMIFA and hex address location 0x7800 0000 for DDR2 Memory Controller.
MEMORY BLOCK DESCRIPTION | BLOCK SIZE (BYTES) | HEX ADDRESS RANGE |
---|---|---|
Reserved | 8M | 0000 0000 - 007F FFFF |
L2 SRAM | 2M | 0080 0000 - 009F FFFF |
Reserved | 4M | 00A0 0000 - 00DF FFFF |
L1P SRAM | 32K | 00E0 0000 - 00E0 7FFF |
Reserved | 1M - 32K | 00E0 8000 - 00EF FFFF |
L1D SRAM | 32K | 00F0 0000 - 00F0 7FFF |
Reserved | 1M -32K | 00F0 8000 - 00FF FFFF |
Reserved | 8M | 0100 0000 - 017F FFFF |
C64x+ Megamodule Registers | 4M | 0180 0000 - 01BF FFFF |
Reserved | 12.5M | 01C0 0000 - 0287 FFFF |
HPI Control Registers | 256 | 0288 0000 - 0288 00FF |
Reserved | 2K - 256 | 0288 0100 - 0288 07FF |
Chip-Level Registers | 1K | 0288 0800 - 0288 0BFF |
Reserved | 253K | 0288 0C00 - 028B FFFF |
McBSP 0 Registers | 256 | 028C 0000 - 028C 00FF |
Reserved | 256K - 256 | 028C 0100 - 028F FFFF |
McBSP 1 Registers | 256 | 0290 0000 - 0290 00FF |
Reserved | 256K - 256 | 0290 0100 - 0293 FFFF |
Timer 0 Registers | 128 | 0294 0000 - 0294 007F |
Reserved | 256K - 128 | 0294 0080 - 0297 FFFF |
Timer 1 Registers | 128 | 0298 0000 - 0298 007F |
Reserved | 128K - 128 | 0298 0080 - 0299 FFFF |
PLL Controller (including Reset Controller) Registers | 512 | 029A 0000 - 029A 01FF |
Reserved | 384K - 512 | 029A 0200 - 029F FFFF |
EDMA3 Channel Controller Registers | 32K | 02A0 0000 - 02A0 7FFF |
Reserved | 96K | 02A0 8000 - 02A1 FFFF |
EDMA3 Transfer Controller 0 Registers | 1K | 02A2 0000 - 02A2 03FF |
Reserved | 31K | 02A2 0400 - 02A2 7FFF |
EDMA3 Transfer Controller 1 Registers | 1K | 02A2 8000 - 02A2 83FF |
Reserved | 31K | 02A2 8400 - 02A2 FFFF |
EDMA3 Transfer Controller 2 Registers | 1K | 02A3 0000 - 02A3 03FF |
Reserved | 31K | 02A3 0400 - 02A3 7FFF |
EDMA3 Transfer Controller 3 Registers | 1K | 02A3 8000 - 02A3 83FF |
Reserved | 31K | 02A3 8400 - 02A3 FFFF |
EDMA3 Transfer Controller 4 Registers | 1K | 02A4 0000 - 02A4 03FF |
Reserved | 31K | 02A4 0400 - 02A4 7FFF |
EDMA3 Transfer Controller 5 Registers | 1K | 02A4 8000 - 02A4 83FF |
Reserved | 479K | 02A4 8400 - 02AB FFFF |
Power / Sleep Controller (PSC) | 4K | 02AC 0000 - 02AC 0FFF |
Reserved | 60K | 02AC 1000 - 02AC FFFF |
Embedded Trace Buffer (ETB) | 8K | 02AD 0000 - 02AD 1FFF |
Reserved | 184K | 02AD 2000 - 02AF FFFF |
GPIO Registers | 256 | 02B0 0000 - 02B0 00FF |
Reserved | 16K - 256 | 02B0 0100 - 02B0 3FFF |
I2C Data and Control Registers | 128 | 02B0 4000 - 02B0 407F |
Reserved | 240K - 128 | 02B0 4080 - 02B3 FFFF |
UTOPIA Control Registers | 512 | 02B4 0000 - 02B4 01FF |
Reserved | 256K - 512 | 02B4 0200 - 02B7 FFFF |
VCP2 Control Registers | 256 | 02B8 0000 - 02B8 00FF |
Reserved | 128K - 256 | 02B8 0100 - 02B9 FFFF |
TCP2_A Control Registers | 256 | 02BA 0000 - 02BA 00FF |
TCP2_B Control Registers | 256 | 02BA 0100 - 02BA 01FF |
Reserved | 640K - 512 | 02BA 0200 - 02C3 FFFF |
SGMII Control | 256 | 02C4 0000 - 02C4 00FF |
Reserved | 256K - 256 | 02C4 0100 - 02C7 FFFF |
EMAC Control | 2K | 02C8 0000 - 02C8 07FF |
Reserved | 2K | 02C8 0800 - 02C8 0FFF |
EMAC Interrupt Controller | 256 | 02C8 1000 - 02C8 10FF |
Reserved | 2K - 256 | 02C8 1100 - 02C8 17FF |
MDIO Control Registers | 256 | 02C8 1800 - 02C8 18FF |
Reserved | 2K - 256 | 02C8 1900 - 02C8 1FFF |
EMAC Descriptor Memory | 8K | 02C8 2000 - 02C8 3FFF |
Reserved | 496K | 02C8 4000 - 02CF FFFF |
RapidIO Control Registers | 132K | 02D0 0000 - 02D2 0FFF |
Reserved | 892K | 02D2 1000 - 02DF FFFF |
RapidIO Descriptor Memory | 16K | 02E0 0000 - 02E0 3FFF |
Reserved | 1M - 16K | 02E0 4000 - 02EF FFFF |
Reserved | 1M | 02F0 0000 - 02FF FFFF |
Reserved | 208M | 0300 0000 - 0FFF FFFF |
Reserved | 512M | 1000 0000 - 2FFF FFFF |
McBSP 0 Data | 256 | 3000 0000 - 3000 00FF |
Reserved | 64M - 256 | 3000 0100 - 33FF FFFF |
McBSP 1 Data | 256 | 3400 0000 - 3400 00FF |
Reserved | 128M - 256 | 3400 0100 - 3BFF FFFF |
L3 ROM | 64K | 3C00 0000 - 3C00 FFFF |
Reserved | 16M - 64K | 3C01 0000 - 3CFF FFFF |
UTOPIA Receive (RX) Data | 128 | 3D00 0000 - 3D00 007F |
Reserved | 896 | 3D00 0080 - 3D00 03FF |
UTOPIA Transmit (TX) Data | 128 | 3D00 0400 - 3D00 047F |
Reserved | 304M - 1152 | 3D00 0480 - 4FFF FFFF |
TCP2_A Data | 1M | 5000 0000 - 500F FFFF |
TCP2_B Data | 1M | 5010 0000 - 501F FFFF |
Reserved | 126M | 5020 0000 - 57FF FFFF |
VCP2 Data | 64K | 5800 0000 - 5800 FFFF |
Reserved | 384M - 64K | 5801 0000 - 6FFF FFFF |
EMIFA (EMIF64) Configuration Registers | 256 | 7000 0000 - 7000 00FF |
Reserved | 128M - 256 | 7000 0100 - 77FF FFFF |
DDR2 EMIF Configuration Registers | 256 | 7800 0000 - 7800 00FF |
Reserved | 128M - 256 | 7800 0100 - 7FFF FFFF |
Reserved | 512M | 8000 0000 - 9FFF FFFF |
EMIFA CE2 Data -SBSRAM/Async | 8M | A000 0000 - A07F FFFF |
Reserved | 256M - 8M | A080 0000 - AFFF FFFF |
EMIFA CE3 Data -SBSRAM/Async | 8M | B000 0000 - B07F FFFF |
Reserved | 256M - 8M | B080 0000 - BFFF FFFF |
EMIFA CE4 Data -SBSRAM/Async | 8M | C000 0000 - C07F FFFF |
Reserved | 256M - 8M | C080 0000 - CFFF FFFF |
EMIFA CE5 Data -SBSRAM/Async | 8M | D000 0000 - D07F FFFF |
Reserved | 256M - 8M | D080 0000 - DFFF FFFF |
DDR2 EMIF CE0 Data | 512M | E000 0000 - FFFF FFFF |
On the C6457 device, certain device configurations like boot mode and endianess, are selected at device power-on reset. The status of the peripherals (enabled/disabled) is determined after device power-on reset. By default, the peripherals on the C6457 device are disabled and need to be enabled by software before being used.
Table 5-15 describes the C6457 device configuration pins. The logic level is latched at power-on reset to determine the device configuration. The logic level on the device configuration pins can be set by using external pullup/pulldown resistors or by using some control device (e.g., FPGA/CPLD) to intelligently drive these pins. When using a control device, care should be taken to ensure there is no contention on the lines when the device is out of reset. The device configuration pins are sampled during power-on reset and are driven after the reset is removed. To avoid contention, the control device must stop driving the device configuration pins of the DSP.
NOTE
If a configuration pin must be routed out from the device and it is not driven (Hi-Z state), the internal pullup/pulldown (IPU/IPD) resistor should not be relied upon. TI recommends the use of an external pullup/pulldown resistor. For more detailed information on pullup/pulldown resistors and situations in which external pullup/pulldown resistors are required, see Section 5.5.6.
CONFIGURATION PIN | NO. | IPD/IPU(2) | FUNCTIONAL DESCRIPTION |
---|---|---|---|
GPIO[0] | A5 | IPU | Device Endian mode (LENDIAN)
|
GPIO[4:1] | [B5, B4, D5, E5] | IPD | Boot Mode Selection (BOOTMODE [3:0])
|
GPIO[8:5] | [B25, F5, C5, F6] | IPD | Device Number (DEVNUM[3:0]) |
GPIO[13:9] | [C23, D24, C25, A25, C24] | IPD | Configuration General-Purpose Inputs (CFGGP[4:0])
|
GPIO[14] | D23 | IPD | HPI peripheral bus width select (HPIWIDTH)
|
GPIO[15] | F23 | IPD | EMIFA input clock source select (ECLKINSEL).
|
CORECLKSEL | AE6 | Core Clock Select
|
|
DDRCLKSEL | G6 | DDR Clock Select
|
Several of the peripherals on the C6457 are controlled by the Power Sleep Controller (PSC). By default, the SRIO, TCP2_A, TCP2_B, and VCP are held in reset and clock-gated. The memories in these modules are also in a low-leakage sleep mode. Software is required to turn these memories on. Then, the software enables the modules (turns on clocks and de-asserts reset) before these modules can be used.
In addition, the EMIFA, HPI, and UTOPIA come up clock-gated and held in reset. Memories in these modules are already enabled. Software is required to enable these modules before they are used as well.
If one of the above modules is used in the selected ROM boot mode, the ROM code will automatically enable the module.
All other modules come up enabled by default and there is no special software sequence to enable. For more detailed information on the PSC usage, see the TMS320C6457 DSP Power/Sleep Controller PSC User's Guide (SPRUGL4).
The C6457 device has a set of registers that are used to control the status of its peripherals. These registers are shown in Table 5-16 and described in the next sections.
HEX ADDRESS RANGE | ACRONYM | DESCRIPTION |
---|---|---|
0288 0818 | JTAGID | Parameters for DSP device ID. Also referred to as JTAG or BSDL ID. These are readable by the configuration bus and can be accessed via the JTAG and the CPU. |
0288 081C | - | Reserved |
0288 0820 | DEVSTAT | Stores parameters latched from configuration pins |
0288 0824 - 0288 0837 | - | Reserved |
0288 0838 | KICK0 | Two successive key writes are required to get write access to any of the device state control registers. KICK0 is the first key register. The written data must be 0x83E70B13 to unlock it and it must be written before the KICK1 register. Writing any other value will lock the device state control registers. |
0288 083C | KICK1 | KICK1 is the second key register to be unlocked in order to get write access to any of the device state control registers. The written data must be 0x95A4F1E0 to unlock it and it must be written after the KICK0 register. Writing any other value will lock the device state control registers. |
0288 0840 | DSP_BOOT _ADDR |
DSP boot address |
0288 0844 - 0288 090F | - | Reserved |
0288 0910 | DEVCFG | Parameters set through software for device configuration |
0288 0914 | MACID1 | EFUSE derived MAC address for C6457 |
0288 0918 | MACID2 | EFUSE derived MAC address for C6457 |
0288 0922 - 0288 091B | - | Reserved |
0288 091C | PRI_ALLOC | Sets priority for Master peripherals |
0288 0920 | WDRSTSEL | Reset select for Watchdog (Timer1) |
The device status register depicts the device configuration selected upon power-on reset. Once set, these bits will remain set until a power-on reset. For the actual register bit names and their associated bit field descriptions, see Figure 5-7 and Table 5-18.
Table 5-17 shows the parameters that are set through software to configure different components on the device. The configuration is done through the device configuration DEVCFG register, which is one-time writeable through software. The register is reset on all hard resets and is locked after the first write.
FIELD | RESET | DESCRIPTION | SETTINGS |
---|---|---|---|
Device Configuration 1 Register Fields | |||
CLKS0 | 0b | McBSP0 CLKS Select |
|
CLKS1 | 0b | McBSP1 CLKS Select |
|
SYSCLKOUTEN | 1b | SYSCLKOUT Enable |
|
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved |
R-0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ECLKINSEL | HPIWIDTH | CFGGP | DEVNUM | BOOTMODE | LENDIAN |
0 | 0 | R-n | R | R | R-1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Acronym | Description |
---|---|---|
31:16 | Reserved | Reserved. Read only, writes have no effect. |
15 | ECLKINSEL | EMIFA input clock select — shows the status of what clock mode is enabled or disabled for EMIFA.
|
14 | HPIWIDTH | HPI bus width control bit — shows the status of whether the HPI bus operates in 32-bit mode or in 16-bit mode.
|
13:9 | CFGGP[4:0] | Used as general-purpose inputs for configuration purposes. These pins are latched at power-on reset. These values can be used by software routines for boot operations. |
8:5 | DEVNUM[3:0] | Device number. |
4:1 | BOOTMODE[3:0] | Determines the boot method for the device. For more information on bootmode, see Section 5.7.2.
|
0 | LENDIAN | Device Endian mode (LENDIAN) — Shows the status of whether the system is operating in Big Endian mode or Little Endian mode (default). 0 = System is operating in Big Endian mode 1 = System is operating in Little Endian mode (default) |
The JTAG ID register is a read-only register that identifies to the customer the JTAG/Device ID. For the C6457 device, the JTAG ID register resides at address location 0x0288 0818. For the actual register bit names and their associated bit field descriptions, see Figure 5-8 and Table 5-19.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
VARIANT | PART NUMBER (16-bit) |
R-0000 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PART NUMBER (Continued) | MANUFACTURER | LSB |
R-0000 0000 1001 0110b | 0000 0010 111b | R-1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Acronym | Value | Description |
---|---|---|---|
31:28 | VARIANT | 0000 | Variant (4-Bit) value. The value of this field depends on the silicon revision being used. |
27:12 | PART NUMBER | 0000 0000 1001 0110b | Part Number for boundary scan |
11:1 | MANUFACTURER | 0000 0010 111b | Manufacturer |
0 | LSB | 1b | This bit is read as a 1 for C6457 |
Proper board design should ensure that input pins to the C6457 device always be at a valid logic level and not floating. This may be achieved via pullup/pulldown resistors. The C6457 device features internal pullup (IPU) and internal pulldown (IPD) resistors on most pins to eliminate the need, unless otherwise noted, for external pullup/pulldown resistors.
An external pullup/pulldown resistor needs to be used in the following situations:
For the device configuration pins (listed in Table 5-15), if they are both routed out and are not driven (in Hi-Z state), it is strongly recommended that an external pullup/pulldown resistor be implemented. Although, internal pullup/pulldown resistors exist on these pins and they may match the desired configuration value, providing external connectivity can help ensure that valid logic levels are latched on these device configuration pins. In addition, applying external pullup/pulldown resistors on the device configuration pins adds convenience to the user in debugging and flexibility in switching operating modes.
Tips for choosing an external pullup/pulldown resistor:
For most systems:
For more detailed information on input current (II), and the low-level/high-level input voltages (VIL and VIH) for the C6457 device, see Section 4.4.
To determine which pins on the C6457 device include internal pullup/pulldown resistors, see Table 3-2.
On the C6457 device, the C64x+ Megamodule, the EDMA3 transfer controllers, and the system peripherals are interconnected through two switch fabrics. The switch fabrics allow for low-latency, concurrent data transfers between master peripherals and slave peripherals; for example, through a switch fabric the CPU can send data to the Viterbi co-processor (VCP2) without affecting a data transfer between the HPI and the DDR2 memory controller. The switch fabrics also allow for seamless arbitration between the system masters when accessing system slaves.
Two types of buses exist in the C6457 device: data buses and configuration buses. Some C6457 peripherals have both a data bus and a configuration bus interface, while others only have one type of interface. Furthermore, the bus interface width and speed varies from peripheral to peripheral. Configuration buses are mainly used to access the register space of a peripheral and the data buses are used mainly for data transfers. However, in some cases, the configuration bus is also used to transfer data. For example, data is transferred to the VCP2 and TCP2 via their configuration bus. Similarly, the data bus can also be used to access the register space of a peripheral. For example, the EMIFA and DDR2 memory controller registers are accessed through their data bus interface.
The C64x+ Megamodule, the EDMA3 traffic controllers, and the various system peripherals can be classified into two categories: masters and slaves.
Masters are capable of initiating read and write transfers in the system and do not rely on the EDMA3 for their data transfers. Slaves on the other hand rely on the EDMA3 to perform transfers to and from them. Examples of masters include the EDMA3 traffic controllers, SRIO, EMAC, and HPI. Examples of slaves include the McBSP, UTOPIA, and I2C.
The C6457 device contains two switch fabrics through which masters and slaves communicate. The data switch fabric, known as the data switched central resource (SCR), is a high-throughput interconnect mainly used to move data across the system (for more information, see Section 5.6.2). The data SCR connects masters to slaves via 128-bit data buses running at a SYSCLK4 frequency (SYSCLK4 is generated from PLL controller). Peripherals that have a 128-bit data bus interface running at this speed can connect directly to the data SCR; other peripherals require a bridge.
The configuration switch fabric, also known as the configuration switch central resource (SCR), is mainly used by the C64x+ Megamodule to access peripheral registers (for more information, see Section 5.6.3). The configuration SCR connects C64x+ Megamodule to slaves via 32-bit configuration buses running at a SYSCLK4 frequency (SYSCLK4 is generated from PLL controller). As with the data SCR, some peripherals require the use of a bridge to interface to the configuration SCR. Note that the data SCR also connects to the configuration SCR.
Bridges perform a variety of functions:
For example, the EMIFA requires a bridge to convert its 64-bit data bus interface into a 128-bit interface so that it can connect to the data SCR. In the case of the TCP2 and VCP2, a bridge is required to connect the data SCR to the 64-bit configuration bus interface.
Note that some peripherals can be accessed through the data SCR and also through the configuration SCR.
Figure 5-9 shows the connection between slaves and masters through the data switched central resource (SCR). Masters are shown on the left and slaves on the right. The data SCR connects masters to slaves via 128-bit data buses running at a SYSCLK4 frequency. SYSCLK4 is supplied by the PLL controller and is fixed at a frequency equal to the CPU frequency divided by 3.
Masters are shown on the left and slaves on the right. The data SCR connects masters to slaves via 128-bit data buses running at a SYSCLK4 frequency. SYSCLK4 is supplied by the PLL controller and is fixed at a frequency equal to the CPU frequency divided by 3.
Some peripherals and the C64x+ Megamodule have both slave and master ports. Note that each EDMA3 transfer controller has an independent connection to the data SCR.
The Serial RapidIO (SRIO) peripheral has two connections to the data SCR. The first connection is used when descriptors are being fetched from system memory. The other connection is used for all other data transfers.
Note that masters can access the configuration SCR through the data SCR. The configuration SCR is described in Section 5.6.3.
Not all masters on the C6457 DSP may connect to all slaves. Allowed connections are summarized in Table 5-20.
VCP2 | TCP2_A | TCP2_B | McBSPs | L3 ROM | UTOPIA | CONFIGURATION SCR | DDR2 MEMORY CONTROLLER | EMIFA | MEGAMODULE | |
---|---|---|---|---|---|---|---|---|---|---|
TC0 | Y | Y | Y | N | N | N | N | Y | Y | Y |
TC1 | N | N | Y | Y | Y | N | N | Y | Y | Y |
TC2 | N | N | N | Y | Y | Y | Y | Y | Y | Y |
TC3 | N | N | N | N | N | Y | Y | Y | Y | Y |
TC4 | N | N | N | N | N | N | Y | Y | Y | Y |
TC5 | N | N | N | N | N | N | Y | Y | Y | Y |
EMAC | N | N | N | N | N | N | N | Y | Y | Y |
HPI | N | N | N | N | N | N | Y | Y | Y | Y |
SRIO(1) | N | N | N | N | N | N | Y | Y | Y | Y |
MEGAMODULE | Y | Y | Y | Y | Y | Y | N | Y | Y | N |
Figure 5-10 shows the connection between the C64x+ Megamodule and the configuration switched central resource (SCR). The configuration SCR is mainly used by the C64x+ Megamodule to access peripheral registers. The data SCR also has a connection to the configuration SCR which allows masters to access most peripheral registers. The only registers not accessible by the data SCR through the configuration SCR are the device configuration registers and the PLL controller registers; these can only be accessed by the C64x+ Megamodule.
The configuration SCR uses 32-bit configuration buses running at SYSCLK4 frequency. SYSCLK4 is supplied by the PLL controller and is fixed at a frequency equal to the CPU frequency divided by 3.
On the C6457 device, bus priority is programmable for each master. The register bit fields and default priority levels for C6457 bus masters are shown in Table 5-21.
BUS MASTER | DEFAULT PRIORITY LEVEL | PRIORITY CONTROL |
---|---|---|
EDMA3TC0 | 0 | QUEPRI.PRIQ0 (EDMA3 register) |
EDMA3TC1 | 0 | QUEPRI.PRIQ1 (EDMA3 register) |
EDMA3TC2 | 0 | QUEPRI.PRIQ2 (EDMA3 register) |
EDMA3TC3 | 0 | QUEPRI.PRIQ3 (EDMA3 register) |
EDMA3TC4 | 0 | QUEPRI.PRIQ4 (EDMA3 register) |
EDMA3TC5 | 0 | QUEPRI.PRIQ5 (EDMA3 register) |
EMAC | 1 | PRI_ALLOC.EMAC |
SRIO (Data Access) | 0 | PER_SET_CNTL.CBA_TRANS_PRI (SRIO register) |
SRIO (Descriptor Access) | 1 | PRI_ALLOC.SRIO_CPPI |
HPI | 2 | PRI_ALLOC.HOST |
C64x+ Megamodule (MDMA port) | 7 | MDMAARBE.PRI (C64x+ Megamodule Register) |
The priority levels should be tuned to obtain the best system performance for a particular application. Lower values indicate higher priorities. For some masters, the priority values are programmed at the system level by configuring the PRI_ALLOC register. Details on the PRI_ALLOC register are shown in Figure 5-11 and Table 5-22. The C64x+ megamodule, SRIO, and EDMA masters contain registers that control their own priority values.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved |
R-0000 0000 0000 0000 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | HPI | SRIO_CPPI | EMAC |
R-0000 000 | R/W-010 | R/W-001 | R/W-001 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Acronym | Value | Description |
---|---|---|---|
31:16 | Reserved | 0000 0000 0000 0000 | Reserved. |
15:9 | Reserved | 0000 000 | Reserved. |
8:6 | HOST | 010 | Priority of the HPI peripheral. |
5:3 | SRIO_CPPI | 001 | Priority of the Serial RapidIO when accessing descriptors from system memory. This priority is set in the peripheral, itself. |
2:0 | EMAC | 001 | Priority of the EMAC peripheral. |
The priority is enforced when several masters in the system are vying for the same endpoint. Note that the configuration SCR port on the data SCR is considered a single endpoint meaning priority will be enforced when multiple masters try to access the configuration SCR. Priority is also enforced on the configuration SCR side when a master (through the data SCR) tries to access the same endpoint as the C64x+ megamodule.
In the PRI_ALLOC register, the HOST field applies to the priority of the HPI peripheral. The EMAC fields specify the priority of the EMAC peripheral. The SRIO_CPPI field is used to specify the priority of the Serial RapidIO when accessing descriptors from system memory. The priority for Serial RapidIO data accesses is set in the peripheral itself.
The device supports several boot processes, which leverage the internal boot ROM. Most boot processes are software driven, using the BOOTMODE[3:0] device configuration inputs to determine the software configuration that must be completed. From a hardware perspective, there are two possible boot modes:
The boot process performed by the C64x+ Megamodule in public ROM boot and secure ROM boot are determined by the BOOTMODE[3:0] value in the DEVSTAT register. The C64x+ Megamodule reads this value, and then executes the associated boot process in software. Table 5-23 shows the supported boot modes.
MODE NAME | BOOTMODE[3:0] | DESCRIPTION |
---|---|---|
No Boot | 0000b | No Boot |
I2C Master Boot A | 0001b | Slave I2C address is 0x50. The C64x+ Megamodule configures I2C, acts as a master to the I2C bus and copies data from an I2C EEPROM or a device acting as an I2C slave to the DSP using a predefined boot table format. The destination address and length are contained within the boot table. |
I2C Master Boot B | 0010b | Similar to I2C boot A except the slave I2C address is 0x51. |
I2C Slave Boot | 0011b | The C64x+ Megamodule configures I2C and acts as a slave and will accept data and code section packets through the I2C interface. It is required that an I2C master is present in the system. |
HPI Boot | 0100b | Host boot. |
EMIFA Boot | 0101b | External memory boot from ACE3 space (0xB0000000 address). |
EMAC Master Boot | 0110b | TI Ethernet Boot. The C64x+ Megamodule configures EMAC and EDMA, if required, and brings the code image into the internal on-chip memory via the protocol defined by the boot method (EMAC bootloader). |
EMAC Slave Boot | 0111b | |
EMAC Forced-Mode Boot | 1000b | |
Reserved | 1001b | Reserved |
RapidIO Boot (Config 0) |
1010b | The C64x+ Megamodule configures the SRIO and an external host loads the application via SRIO peripheral, using directIO protocol. A doorbell interrupt is used to indicate that the code has been loaded. For more details on the RapidIO configurations, see Table 5-24. |
RapidIO Boot (Config 1) |
1011b | |
RapidIO Boot (Config 2) |
1100b | |
RapidIO Boot (Config 3) |
1101b |
The C64x+ Megamodule configures Serial RapidIO, EMAC, and EDMA, if required, and brings the code image into the internal on-chip memory via the protocol defined by the boot method (SRIO EMAC bootloader).
SRIO BOOT MODE | SERDES CLOCK | LINK RATE | SRIO BOOT CONFIGURATION |
---|---|---|---|
Bootmode 10 - Config 0 | 125 MHz | 1.25 Gbps | Four 1× SRIO links |
Bootmode 11 - Config 1 | 125 MHz | 3.125 Gbps | One 4× SRIO link |
Bootmode 12 - Config 2 | 156.25 MHz | 1.25 Gbps | One 4× SRIO link |
Bootmode 13 - Config 3 | 156.25 MHz | 3.125 Gbps | One 4× SRIO link |
All the other BOOTMODE[3:0] modes are reserved.
Any of the boot modes can be used to download a second-level bootloader. A second-level bootloader allows for any level of customization to current boot methods as well as the definition of a completely customized boot.
The boot sequence is a process by which the DSP's internal memory is loaded with program and data sections. The DSP's internal registers are programmed with predetermined values. The boot sequence is started automatically after each power-on reset, warm reset, and system reset. A local reset to an individual C64x+ Megamodule should not affect the state of the hardware boot controller on the device. For more details on the initiators of the resets, see Section 4.7.3.
The SM320C6457-HIREL supports several boot processes begins execution at the ROM base address, which contains the bootloader code necessary to support various device boot modes. The boot processes are software driven; using the BOOTMODE[3:0] device configuration inputs to determine the software configuration that must be completed.
On the C6457 device, there are two Rake Search Accelerators (RSAs). These RSAs are connected directly to the C64x+ CPU. The RSA is an extension of the C64x+ CPU. The CPU performs send/receive to the RSAs via the .L and .S functional units.