JAJSEA4A September 2017 – December 2017 SN55HVD233-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SUBGROUP(2) | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output |
V(RS) = 0 V, see Figure 15 | [9, 10, 11] | 35 | 85 | ns | |
RS with 10 kΩ to ground, see Figure 15 | [9, 10, 11] | 70 | 125 | ||||
RS with 50 kΩ to ground, see Figure 15 | [9, 10, 11] | 500 | 870 | ||||
tPHL | Propagation delay time, high-to-low-level output |
V(RS) = 0 V, see Figure 15 | [9, 10, 11] | 70 | 120 | ns | |
RS with 10 kΩ to ground, see Figure 15 | [9, 10, 11] | 130 | 180 | ||||
RS with 50 kΩ to ground, see Figure 15 | [9, 10, 11] | 870 | 1200 | ||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | V(RS) = 0 V, see Figure 15 | 35 | ns | |||
RS with 10 kΩ to ground, see Figure 15 | 60 | ||||||
RS with 50 kΩ to ground, see Figure 15 | 370 | ||||||
tr | Differential output signal rise time | V(RS) = 0 V, see Figure 15 | [9, 10, 11] | 20 | 70 | ns | |
tf | Differential output signal fall time | [9, 10, 11] | 20 | 70 | ns | ||
tr | Differential output signal rise time | RS with 10 kΩ to ground, see Figure 15 | [9, 10, 11] | 30 | 135 | ns | |
tf | Differential output signal fall time | [9, 10, 11] | 30 | 135 | ns | ||
tr | Differential output signal rise time | RS with 50 kΩ to ground, see Figure 15 | [9, 10, 11] | 350 | 1400 | ns | |
tf | Differential output signal fall time | [9, 10, 11] | 350 | 1400 | ns | ||
ten(s) | Enable time from standby to dominant | See Figure 19 | [9, 10, 11] | 0.6 | 1.5 | μs |