4 改訂履歴
Changes from B Revision (July 2019) to C Revision
- Added UNIT V to EN, CLK Voltage specification in Absolute Maximum Ratings tableGo
- Changed '<' or 'less than' sign to '≤' or 'less than or equal' sign in VCC range description at multiple location for better clarityGo
- Added Revision History comments for data sheet Revision BGo
- Added 'Power up time' or tPWRUP specification for two VCC TEST CONDITIONSGo
Changes from A Revision (April 2019) to B Revision
- Split 'Soft-start time' or tSS specification for SN6505A-Q1 and SN6505B-Q1Go
Changes from * Revision (November 2018) to A Revision
- Changed デバイスのステータスを「量産データ」に Go
- Added DA2303-AL transformer to Table 9 tableGo
- Added DA2304-AL transformer to Table 9 tableGo