JAJSGJ1H November 2002 – November 2018 SN65HVD233 , SN65HVD234 , SN65HVD235
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH | Propagation delay time,
low-to-high-level output |
RS at 0 V, See Figure 15 | 35 | 85 | ns | |
| RS with 10 kΩ to ground, See Figure 15 | 70 | 125 | ||||
| RS with 100 kΩ to ground, See Figure 15 | 500 | 870 | ||||
| tPHL | Propagation delay time,
high-to-low-level output |
RS at 0 V, See Figure 15 | 70 | 120 | ns | |
| RS with 10 kΩ to ground, See Figure 15 | 130 | 180 | ||||
| RS with 100 kΩ to ground, See Figure 15 | 870 | 1200 | ||||
| tsk(p) | Pulse skew (|tPHL – tPLH|) | RS at 0 V, See Figure 15 | 35 | ns | ||
| RS with 10 kΩ to ground, See Figure 15 | 60 | |||||
| RS with 100 kΩ to ground, See Figure 15 | 370 | |||||
| tr | Differential output signal rise time | RS at 0 V, See Figure 15 | 20 | 70 | ns | |
| tf | Differential output signal fall time | 20 | 70 | |||
| tr | Differential output signal rise time | RS with 10 kΩ to ground, See Figure 15 | 30 | 135 | ns | |
| tf | Differential output signal fall time | 30 | 135 | |||
| tr | Differential output signal rise time | RS with 100 kΩ to ground, See Figure 15 | 350 | 1400 | ns | |
| tf | Differential output signal fall time | 350 | 1400 | |||
| ten(s) | Enable time from standby to dominant | See Figure 19 and Figure 20 | 0.6 | 1.5 | μs | |
| ten(z) | Enable time from sleep to dominant | 1 | 5 | |||