SLLSEA2D December   2011  – May 2015 SN65HVD255 , SN65HVD256 , SN65HVD257

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Options
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
    6. 7.6 Power Dissipation
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 TXD Dominant Timeout (DTO)
      2. 9.3.2 RXD Dominant Timeout (SN65HVD257)
      3. 9.3.3 Thermal Shutdown
      4. 9.3.4 Undervoltage Lockout
      5. 9.3.5 FAULT Pin (SN65HVD257)
      6. 9.3.6 Unpowered Device
      7. 9.3.7 Floating Pins
      8. 9.3.8 CAN Bus Short-Circuit Current Limiting
    4. 9.4 Device Functional Modes
      1. 9.4.1 Operating Modes
      2. 9.4.2 Can Bus States
      3. 9.4.3 Normal Mode
      4. 9.4.4 Silent Mode
      5. 9.4.5 Digital Inputs and Outputs
        1. 9.4.5.1 5-V VCC Only Devices (SN65HVD255 and SN65HVD257)
        2. 9.4.5.2 5-V VCC With VRXD RXD Output Supply Devices (SN65HVD256)
        3. 9.4.5.3 5-V VCC with FAULT Open-Drain Output Device (SN65HVD257)
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Bus Loading, Length, and Number of Nodes
    2. 10.2 Typical Applications
      1. 10.2.1 Typical 5-V Microcontroller Application
        1. 10.2.1.1 Design Requirements
          1. 10.2.1.1.1 CAN Termination
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Example: Functional Safety Using the SN65HVD257 in a Redundant Physical Layer CAN Network Topology
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical 3.3-V Microcontroller Application
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay Times and Fast Loop Times for Enhanced Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No Load)
    • Power Up and Power Down With Glitch-Free Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

2 Applications

  • 1-Mbps Operation in Highly Loaded CAN Networks Down to 10-kbps Networks Using TXD DTO
  • Industrial Automation, Control, Sensors, and Drive Systems
  • Building, Security, and Climate Control Automation
  • Telecom Base Station Status and Control
  • SN65HVD257: Functional Safety With Redundant and Multitopology CAN networks
  • CAN Bus Standards Such as CANopen, DeviceNet, NMEA2000, ARNIC825, ISO11783, and CANaerospace

3 Description

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of
1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN65HVD255
SN65HVD256
SN65HVD257
SOIC (8) 4.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Block Diagram

SN65HVD255 SN65HVD256 SN65HVD257 fbd_257_llsea2.gif
A. Pin 5 function is device dependent; NC on the SN65HVD255 device, VRXD for RXD output level-shifting device on the SN65HVD256 device, and FAULT Output on the SN65HVD257 device.
B. RXD logic output is driven to 5-V VCC on
5-V only supply devices (SN65HVD255, SN65HVD257) and driven to VRXD on the output level-shifting device (SN65HVD256).
C. RXD (Receiver) Dominant State Time Out is a device-dependent option available only on the SN65HVD257 device.