JAJSP94G January 1994 – October 2022 SN65LBC179 , SN75LBC179
PRODUCTION DATA
PACKAGE | THERMAL MODEL |
TA < 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|---|
D | Low K(1) | 526 mW | 5.0 mW/°C | 301 mW | 226 mW |
882 mW | 8.4 mW/°C | 504 mW | 378 mW | ||
P | High K(2) | 840 mW | 8.0 mW/°C | 480 mW | 360 mW |