JAJST34A June 2003 – February 2024 SN74AHC4066
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74AHC4066 device is a silicon-gate CMOS quadruple analog switch designed for 1V to 6V VCC operation. It is designed to handle both analog and digital signals. Each switch permits signals with amplitudes of up to 6V (peak) to be transmitted in either direction. A high-level voltage applied to the control pin C enables the respective switch to begin propagating signals across the device.