JAJST34A June 2003 – February 2024 SN74AHC4066
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||||
ron | On-state switch resistance | IT = –1mA, VI =
0 to VCC, VC = VIH (see Figure 6-1) |
2.3V | 38 | 180 | 225 | Ω | ||||
3V | 29 | 150 | 190 | ||||||||
4.5V | 21 | 75 | 100 | ||||||||
ron(p) | Peak on-state resistance | IT = –1mA VI = VCC to GND VC = VIH |
2.3V | 143 | 500 | 600 | Ω | ||||
3V | 57 | 180 | 225 | ||||||||
4.5V | 31 | 100 | 125 | ||||||||
Δron | Difference in on-state resistance between switches | IT = –1mA VI = VCC to GND VC = VIH |
2.3V |
6 |
30 | 40 | Ω | ||||
3V |
3 |
20 | 30 | ||||||||
4.5V | 2 | 15 | 20 | ||||||||
IIH IIL |
Control input current | VC = 0 or VCC | 5.5 | ±0.1 | ±1 | µA | |||||
Is(off) | Off-state switch leakage current | VI = VCC and VO = GND, or VI = GND and VO = VCC, VC = VIL (see Figure 6-2) |
5.5V | ±0.1 | ±1 | µA | |||||
Is(on) | On-state switch leakage current | VI = VCC or GND, VC = VIH (see Figure 6-3) |
5.5V | ±0.1 | ±1 | µA | |||||
ICC | Supply current | VI = VCC or GND | 5.5V | 20 | µA | ||||||
CiC | Control input capacitance | 1.5 | pF | ||||||||
CiO | Switch input/output capacitance | 5.5 | pF | ||||||||
CF | Feed-through capacitance | 0.5 | pF |