JAJSQF5 may 2023 SN74AHCT02-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 2.4 | 5.5 | 1 | 6.5 | ns | |
tPHL | 3.5 | 5.5 | 1 | 6.5 | |||||
tPLH | A or B | Y | CL = 50 pF | 3.4 | 7.5 | 1 | 8.5 | ns | |
tPHL | 4.5 | 7.5 | 1 | 8.5 |