JAJSQP7 july 2023
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –55°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | |||||
tPLH | A or B | B or A | CL = 15 pF | 4.5 | 7.7 | 1 | 10 | ns |
tPHL | 4.5 | 7.7 | 1 | 10 | ||||
tPZH | OE | A or B | CL = 15 pF | 8.9 | 13.8 | 1 | 16 | ns |
tPZL | 8.9 | 13.8 | 1 | 16 | ||||
tPHZ | OE | A or B | CL = 15 pF | 9.2 | 14.4 | 1 | 16.5 | ns |
tPLZ | 9.2 | 14.4 | 1 | 16.5 | ||||
tPLH | A or B | B or A | CL = 50 pF | 5.3 | 8.7 | 1 | 11 | ns |
tPHL | 5.3 | 8.7 | 1 | 11 | ||||
tPZH | OE | A or B | CL = 50 pF | 9.7 | 14.8 | 1 | 17 | ns |
tPZL | 9.7 | 14.8 | 1 | 17 | ||||
tPHZ | OE | A or B | CL = 50 pF | 10 | 15.4 | 1 | 17.5 | ns |
tPLZ | 10 | 15.4 | 1 | 17.5 | ||||
tsk(o) | CL = 50 pF | 1 | ns |