JAJSPJ3S october 1995 – july 2023 SN54AHCT245 , SN74AHCT245
PRODMIX
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHCT245
–55°C TO 125°C |
SN74AHCT245 –40°C TO 85°C |
Recommended SN74AHCT245 –40°C TO 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | B or A | CL = 15 pF | 4.5(1) | 7.7(1) | 1(1) | 10(1) | 1 | 8.5 | 1 | 10 | ns |
tPHL | 4.5(1) | 7.7(1) | 1(1) | 10(1) | 1 | 8.5 | 1 | 10 | ||||
tPZH | OE | A or B | CL = 15 pF | 8.9(1) | 13.8(1) | 1(1) | 16(1) | 1 | 15 | 1 | 16 | ns |
tPZL | 8.9(1) | 13.8(1) | 1(1) | 16(1) | 1 | 15 | 1 | 16 | ||||
tPHZ | OE | A or B | CL = 15 pF | 9.2(1) | 14.4(1) | 1(1) | 16.5(1) | 1 | 15.5 | 1 | 16.5 | ns |
tPLZ | 9.2(1) | 14.4(1) | 1(1) | 16.5(1) | 1 | 15.5 | 1 | 16.5 | ||||
tPLH | A or B | B or A | CL = 50 pF | 5.3 | 8.7 | 1 | 11 | 1 | 9.5 | 1 | 11 | ns |
tPHL | 5.3 | 8.7 | 1 | 11 | 1 | 9.5 | 1 | 11 | ||||
tPZH | OE | A or B | CL = 50 pF | 9.7 | 14.8 | 1 | 17 | 1 | 16 | 1 | 17 | ns |
tPZL | 9.7 | 14.8 | 1 | 17 | 1 | 16 | 1 | 17 | ||||
tPHZ | OE | A or B | CL = 50 pF | 10 | 15.4 | 1 | 17.5 | 1 | 16.5 | 1 | 17.5 | ns |
tPLZ | 10 | 15.4 | 1 | 17.5 | 1 | 16.5 | 1 | 17.5 | ||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |