JAJSI03K June 2004 – May 2020 SN74AUP1G32
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | 0.8 V | 21 | ns | ||||
1.2 V ± 0.1 V | 1.5 | 8.5 | 15.4 | 1 | 18.4 | ||||
1.5 V ± 0.1 V | 1 | 6.2 | 10.4 | 0.5 | 12 | ||||
1.8 V ± 0.15 V | 1 | 5 | 8.1 | 0.5 | 9.6 | ||||
2.5 V ± 0.2 V | 1 | 3.6 | 5.5 | 0.5 | 6.6 | ||||
3.3 V ± 0.3 V | 1 | 2.9 | 4.4 | 0.5 | 5 |