SCES644D MARCH   2006  â€“ December 2015 SN74AUP1G74

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics, TA = 25°C
    6. 6.6  Electrical Characteristics, TA = -40°C to +85°C
    7. 6.7  Timing Requirements
    8. 6.8  Switching Characteristics, CL = 5 pF
    9. 6.9  Switching Characteristics, CL = 10 pF
    10. 6.10 Switching Characteristics, CL = 15 pF
    11. 6.11 Switching Characteristics, CL = 30 pF
    12. 6.12 Operating Characteristics
    13. 6.13 Typical Characteristics
  7. 7 Parameter Measurement Information 
    1. 7.1 Propagation Delays, Setup and Hold Times, and Pulse Width)
    2. 7.2 Enable and Disable Times
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
    2. 9.2 Typical Power Button Circuit
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 4.6 V
VI Input voltage(2) –0.5 4.6 V
VO Voltage applied to any output in the high-impedance or power-off state(2) –0.5 4.6 V
VO Output voltage in the high or low state(2) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±20 mA
Continuous current through VCC or GND ±50 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions(1)

MIN MAX UNIT
VCC Supply voltage 0.8 3.6 V
VIH High-level input voltage VCC = 0.8 V VCC V
VCC = 1.1 V to 1.95 V 0.7 × VCC
VCC = 2.3 V to 2.7 V 1.6
VCC = 3 V to 3.6 V 2
VIL Low-level input voltage VCC = 0.8 V 0 V
VCC = 1.1 V to 1.95 V 0.3 × VCC
VCC = 2.3 V to 2.7 V 0.7
VCC = 3 V to 3.6 V 0.9
VI Input voltage 0 3.6 V
VO Output voltage 0 VCC V
IOH High-level output current VCC = 0.8 V –20 μA
VCC = 1.1 V –1.1 mA
VCC = 1.4 V –1.7
VCC = 1.65 –1.9
VCC = 2.3 V –3.1
VCC = 3 V –4
IOL Low-level output current VCC = 0.8 V 20 μA
VCC = 1.1 V 1.1 mA
VCC = 1.4 V 1.7
VCC = 1.65 V 1.9
VCC = 2.3 V 3.1
VCC = 3 V 4
Δt/Δv Input transition rise or fall rate VCC = 0.8 V to 3.6 V 200 ns/V
TA Operating free-air temperature –40 85 °C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See the TI application report, Implications of Slow or Floating CMOS Inputs, SCBA004.

6.4 Thermal Information

THERMAL METRIC(1) SN74AUP1G74 UNIT
DCU
(VSSOP)
DQE
(X2SON)
RSE
(UQFN)
YFP/YZP
(DSBGA)
8 PINS 8 PINS 8 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance 227 261 253 102 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics, TA = 25°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOH IOH = –20 μA 0.8 V to 3.6 V VCC – 0.1 V
IOH = –1.1 mA 1.1 V 0.7 × VCC
IOH = –1.7 mA 1.4 V 1.11
IOH = –1.9 mA 1.65 V 1.32
IOH = –2.3 mA 2.3 V 2.05
IOH = –3.1 mA 1.9
IOH = –2.7 mA 3 V 2.72
IOH = –4 mA 2.6
VOL IOL = 20 μA 0.8 V to 3.6 V 0.1 V
IOL = 1.1 mA 1.1 V 0.3 × VCC
IOL = 1.7 mA 1.4 V 0.31
IOL = 1.9 mA 1.65 V 0.31
IOL = 2.3 mA 2.3 V 0.31
IOL = 3.1 mA 0.44
IOL = 2.7 mA 3 V 0.31
IOL = 4 mA 0.44
II A or B input VI = GND to 3.6 V 0 V to 3.6 V 0.1 μA
Ioff VI or VO = 0 V to 3.6 V 0 V 0.2 μA
ΔIoff VI or VO = 0 V to 3.6 V 0 V to 0.2 V 0.2 μA
ICC VI = GND or (VCC to 3.6 V),
IO = 0
0.8 V to 3.6 V 0.5 μA
ΔICC VI = VCC – 0.6 V(1), IO = 0 3.3 V 40 μA
Ci VI = VCC or GND 0 V 1.5 pF
3.6 V 1.5
Co VO = GND 0 V 3 pF
(1) One input at VCC – 0.6 V, other input at VCC or GND

6.6 Electrical Characteristics, TA = –40°C to +85°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOH IOH = –20 μA 0.8 V to 3.6 V VCC – 0.1 V
IOH = –1.1 mA 1.1 V 0.7 × VCC
IOH = –1.7 mA 1.4 V 1.03
IOH = –1.9 mA 1.65 V 1.3
IOH = –2.3 mA 2.3 V 1.97
IOH = –3.1 mA 1.85
IOH = –2.7 mA 3 V 2.67
IOH = –4 mA 2.55
VOL IOL = 20 μA 0.8 V to 3.6 V 0.1 V
IOL = 1.1 mA 1.1 V 0.3 × VCC
IOL = 1.7 mA 1.4 V 0.37
IOL = 1.9 mA 1.65 V 0.35
IOL = 2.3 mA 2.3 V 0.33
IOL = 3.1 mA 0.45
IOL = 2.7 mA 3 V 0.33
IOL = 4 mA 0.45
II A or B input VI = GND to 3.6 V 0 V to 3.6 V 0.5 μA
Ioff VI or VO = 0 V to 3.6 V 0 V 0.6 μA
ΔIoff VI or VO = 0 V to 3.6 V 0 V to 0.2 V 0.6 μA
ICC VI = GND or (VCC to 3.6 V),
IO = 0
0.8 V to 3.6 V 0.9 μA
ΔICC VI = VCC – 0.6 V(1), IO = 0 3.3 V 50 μA
Ci VI = VCC or GND 0 V pF
3.6 V
Co VO = GND 0 V pF
(1) One input at VCC – 0.6 V, other input at VCC or GND

6.7 Timing Requirements

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
VCC MIN(1) TYP(2) MAX(1) UNIT
fclock Clock frequency 0.8 V 21 MHz
1.2 V ± 0.1 V 40
1.5 V ± 0.1 V 50
1.8 V ± 0.15 V 60
2.5 V ± 0.2 V 90
3.3 V ± 0.3 V 90
tw Pulse duration CLK high or low 0.8 V 3.5 ns
1.2 V ± 0.1 V 2
1.5 V ± 0.1 V 2
1.8 V ± 0.15 V 2
2.5 V ± 0.2 V 2
3.3 V ± 0.3 V 2
PRE or CLR low 0.8 V 4.5
1.2 V ± 0.1 V 2
1.5 V ± 0.1 V 2
1.8 V ± 0.15 V 2
2.5 V ± 0.2 V 2
3.3 V ± 0.3 V 2
tsu Setup time before CLK↑ Data high 0.8 V 3 ns
1.2 V ± 0.1 V 1.3
1.5 V ± 0.1 V 1
1.8 V ± 0.15 V 1
2.5 V ± 0.2 V 0.5
3.3 V ± 0.3 V 0.5
Data low 0.8 V 1
1.2 V ± 0.1 V 1.2
1.5 V ± 0.1 V 1
1.8 V ± 0.15 V 1
2.5 V ± 0.2 V 1
3.3 V ± 0.3 V 1
PRE or CLR inactive 0.8 V 1
1.2 V ± 0.1 V 0.5
1.5 V ± 0.1 V 0.5
1.8 V ± 0.15 V 0.5
2.5 V ± 0.2 V 0.5
3.3 V ± 0.3 V 0.5
th Hold time, data after CLK↑ 0.8 V 0 ns
1.2 V ± 0.1 V 0
1.5 V ± 0.1 V 0
1.8 V ± 0.15 V 0
2.5 V ± 0.2 V 0
3.3 V ± 0.3 V 0
(1) Minimum and maximum values are for TA = –40°C to +85°C
(2) Typicals are for TA = 25°C

6.8 Switching Characteristics, CL = 5 pF

over recommended operating free-air temperature range, CL = 5 pF (unless otherwise noted) (see Figure 3 and Figure 4)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
fmax 0.8 V TA = 25°C 60 MHz
1.2 V ± 0.1 V TA = 25°C 80
TA = –40°C to 85°C 60
1.5 V ± 0.1 V TA = 25°C 125
TA = –40°C to 85°C 90
1.8 V ± 0.15 V TA = 25°C 150
TA = –40°C to 85°C 120
2.5 V ± 0.2 V TA = 25°C 180
TA = –40°C to 85°C 160
3.3 V ± 0.3 V TA = 25°C 190
TA = –40°C to 85°C 180
tpd CLK Q 0.8 V TA = 25°C 31 ns
1.2 V ± 0.1 V TA = 25°C 2 10 20
TA = –40°C to 85°C 2.7 20.4
1.5 V ± 0.1 V TA = 25°C 2 6 12
TA = –40°C to 85°C 1.9 12.4
1.8 V ± 0.15 V TA = 25°C 2 5 9
TA = –40°C to 85°C 1.4 9.5
2.5 V ± 0.2 V TA = 25°C 2 3 6
TA = –40°C to 85°C 1.1 6.2
3.3 V ± 0.3 V TA = 25°C 2 3 4
TA = –40°C to 85°C 1 4.7
Q 0.8 V TA = 25°C 28
1.2 V ± 0.1 V TA = 25°C 2 9 19
TA = –40°C to 85°C 2.4 19
1.5 V ± 0.1 V TA = 25°C 2 6 11
TA = –40°C to 85°C 1.6 11.8
1.8 V ± 0.15 V TA = 25°C 2 5 9
TA = –40°C to 85°C 1.3 9
2.5 V ± 0.2 V TA = 25°C 2 3 6
TA = –40°C to 85°C 1.1 6
3.3 V ± 0.3 V TA = 25°C 2 3 4
TA = –40°C to 85°C 1 4.6
PRE or CLR Q or Q 0.8 V TA = 25°C 26
1.2 V ± 0.1 V TA = 25°C 2 9 20
TA = –40°C to 85°C 2 20
1.5 V ± 0.1 V TA = 25°C 2 6 12
TA = –40°C to 85°C 1.5 13
1.8 V ± 0.15 V TA = 25°C 2 5 9
TA = –40°C to 85°C 1.3 10
2.5 V ± 0.2 V TA = 25°C 2 3 6
TA = –40°C to 85°C 1 7
3.3 V ± 0.3 V TA = 25°C 2 3 5
TA = –40°C to 85°C 1 5

6.9 Switching Characteristics, CL = 10 pF

over recommended operating free-air temperature range, CL = 10 pF (unless otherwise noted) (see Figure 3 and Figure 4)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
fmax 0.8 V TA = 25°C 46 MHz
1.2 V ± 0.1 V TA = 25°C 65
TA = –40°C to 85°C 50
1.5 V ± 0.1 V TA = 25°C 95
TA = –40°C to 85°C 55
1.8 V ± 0.15 V TA = 25°C 110
TA = –40°C to 85°C 60
2.5 V ± 0.2 V TA = 25°C 170
TA = –40°C to 85°C 130
3.3 V ± 0.3 V TA = 25°C 180
TA = –40°C to 85°C 160
tpd CLK Q 0.8 V TA = 25°C 33 ns
1.2 V ± 0.1 V TA = 25°C 2 10 22
TA = –40°C to 85°C 3.4 21.8
1.5 V ± 0.1 V TA = 25°C 2 7 13
TA = –40°C to 85°C 2.4 13.5
1.8 V ± 0.15 V TA = 25°C 2 6 10
TA = –40°C to 85°C 1.9 10.4
2.5 V ± 0.2 V TA = 25°C 2 4 6
TA = –40°C to 85°C 1.5 7
3.3 V ± 0.3 V TA = 25°C 2 3 5
TA = –40°C to 85°C 1.2 5.3
Q 0.8 V TA = 25°C 30
1.2 V ± 0.1 V TA = 25°C 2 10 20
TA = –40°C to 85°C 3 20.3
1.5 V ± 0.1 V TA = 25°C 2 7 12
TA = –40°C to 85°C 2.2 12.8
1.8 V ± 0.15 V TA = 25°C 2 5 9
TA = –40°C to 85°C 1.8 9.9
2.5 V ± 0.2 V TA = 25°C 2 4 6
TA = –40°C to 85°C 1.3 6.7
3.3 V ± 0.3 V TA = 25°C 2 3 5
TA = –40°C to 85°C 1.1 5.2
PRE or CLR Q or Q 0.8 V TA = 25°C 29
1.2 V ± 0.1 V TA = 25°C 2 10 21
TA = –40°C to 85°C 2 21.4
1.5 V ± 0.1 V TA = 25°C 2 7 13
TA = –40°C to 85°C 2 13.8
1.8 V ± 0.15 V TA = 25°C 2 5 10
TA = –40°C to 85°C 2 10.8
2.5 V ± 0.2 V TA = 25°C 2 4 7
TA = –40°C to 85°C 1.5 7.4
3.3 V ± 0.3 V TA = 25°C 2 3 5
TA = –40°C to 85°C 1.5 5.8

6.10 Switching Characteristics, CL = 15 pF

over recommended operating free-air temperature range, CL = 15 pF (unless otherwise noted) (see Figure 3 and Figure 4)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
fmax 0.8 V TA = 25°C 41 MHz
1.2 V ± 0.1 V TA = 25°C 75
TA = –40°C to 85°C 50
1.5 V ± 0.1 V TA = 25°C 95
TA = –40°C to 85°C 55
1.8 V ± 0.15 V TA = 25°C 100
TA = –40°C to 85°C 60
2.5 V ± 0.2 V TA = 25°C 150
TA = –40°C to 85°C 130
3.3 V ± 0.3 V TA = 25°C 200
TA = –40°C to 85°C 160
tpd CLK Q 0.8 V TA = 25°C 35 ns
1.2 V ± 0.1 V TA = 25°C 2 12 23.1
TA = –40°C to 85°C 4.1 23.2
1.5 V ± 0.1 V TA = 25°C 2 8 14.1
TA = –40°C to 85°C 2.9 14.6
1.8 V ± 0.15 V TA = 25°C 2 6 10.7
TA = –40°C to 85°C 2.4 11.3
2.5 V ± 0.2 V TA = 25°C 2 4 7
TA = –40°C to 85°C 1.9 7.6
3.3 V ± 0.3 V TA = 25°C 2 4 5.4
TA = –40°C to 85°C 1.6 5.9
Q 0.8 V TA = 25°C 32
1.2 V ± 0.1 V TA = 25°C 2 11 21.8
TA = –40°C to 85°C 3.7 21.8
1.5 V ± 0.1 V TA = 25°C 2 7 13.5
TA = –40°C to 85°C 2.6 14
1.8 V ± 0.15 V TA = 25°C 2 6 10.4
TA = –40°C to 85°C 2.2 10.9
2.5 V ± 0.2 V TA = 25°C 2 4 7.1
TA = –40°C to 85°C 1.7 7.5
3.3 V ± 0.3 V TA = 25°C 2 3 5.4
TA = –40°C to 85°C 1.4 5.8
PRE or CLR Q or Q 0.8 V TA = 25°C 31
1.2 V ± 0.1 V TA = 25°C 2 11 23
TA = –40°C to 85°C 2 22.9
1.5 V ± 0.1 V TA = 25°C 2 7 14
TA = –40°C to 85°C 2 14.9
1.8 V ± 0.15 V TA = 25°C 2 6 11
TA = –40°C to 85°C 2 11.7
2.5 V ± 0.2 V TA = 25°C 2 4 7
TA = –40°C to 85°C 2 8.1
3.3 V ± 0.3 V TA = 25°C 2 4 6
TA = –40°C to 85°C 1.5 6.4

6.11 Switching Characteristics, CL = 30 pF

over recommended operating free-air temperature range, CL = 30 pF (unless otherwise noted) (see Figure 3 and Figure 4)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA MIN TYP MAX UNIT
fmax 0.8 V TA = 25°C 21 MHz
1.2 V ± 0.1 V TA = 25°C 50
TA = –40°C to 85°C 40
1.5 V ± 0.1 V TA = 25°C 60
TA = –40°C to 85°C 50
1.8 V ± 0.15 V TA = 25°C 75
TA = –40°C to 85°C 70
2.5 V ± 0.2 V TA = 25°C 100
TA = –40°C to 85°C 90
3.3 V ± 0.3 V TA = 25°C 100
TA = –40°C to 85°C 90
tpd CLK Q 0.8 V TA = 25°C 32 ns
1.2 V ± 0.1 V TA = 25°C 3 14 27
TA = –40°C to 85°C 5.9 27
1.5 V ± 0.1 V TA = 25°C 3 10 17
TA = –40°C to 85°C 4.4 17.2
1.8 V ± 0.15 V TA = 25°C 3 8 13
TA = –40°C to 85°C 3.6 13.4
2.5 V ± 0.2 V TA = 25°C 3 6 9
TA = –40°C to 85°C 3 9.2
3.3 V ± 0.3 V TA = 25°C 3 5 7
TA = –40°C to 85°C 2.6 7.2
Q 0.8 V TA = 25°C 40
1.2 V ± 0.1 V TA = 25°C 3 13 26
TA = –40°C to 85°C 5.5 25.9
1.5 V ± 0.1 V TA = 25°C 3 9 16
TA = –40°C to 85°C 4.1 16.8
1.8 V ± 0.15 V TA = 25°C 3 7 13
TA = –40°C to 85°C 3.5 13.2
2.5 V ± 0.2 V TA = 25°C 3 5 9
TA = –40°C to 85°C 2.7 9.2
3.3 V ± 0.3 V TA = 25°C 3 5 7
TA = –40°C to 85°C 2.4 7.2
PRE or CLR Q or Q 0.8 V TA = 25°C 38
1.2 V ± 0.1 V TA = 25°C 3 13 26
TA = –40°C to 85°C 3 27
1.5 V ± 0.1 V TA = 25°C 3 9 17
TA = –40°C to 85°C 3 17.4
1.8 V ± 0.15 V TA = 25°C 3 8 13
TA = –40°C to 85°C 3 14
2.5 V ± 0.2 V TA = 25°C 3 6 9
TA = –40°C to 85°C 3 10
3.3 V ± 0.3 V TA = 25°C 3 5 7
TA = –40°C to 85°C 2.5 8

6.12 Operating Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS VCC TYP UNIT
Cpd Power dissipation capacitance f = 10 MHz 0.8 V 5.5 pF
1.2 V ± 0.1 V 5.5
1.5 V ± 0.1 V 5.5
1.8 V ± 0.15 V 5.5
2.5 V ± 0.2 V 5.5
3.3 V ± 0.3 V 5.5

6.13 Typical Characteristics

SN74AUP1G74 auplow_1_ces644.gif
(1) Single, dual and triple gates
Figure 1. Static Power Consumption
for AUP Devices (µA)
SN74AUP1G74 auplow_2_ces644.gif
(1) Single, dual and triple gates
Figure 2. Dynamic Power Consumption
for AUP Devices (pF)