7.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate
Over the Full 1.2V to 3.6V Power-Supply Range
Both VCCA and VCCB can be
supplied at any voltage from 1.2V to 3.6V making the device suitable for translating
between any of the low voltage nodes (1.2V, 1.8V, 2.5V, and 3.3V).