JAJSGR5B August 2009 – January 2019 SN74CBTLV1G125-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | VCC = 3 V, II = –18 mA | –1.2 | V | |||||
| II | VCC = 3.6 V, VI = VCC or GND | ±1 | μA | |||||
| Ioff | VCC = 0, VI or VO = 0 to 3.6 V, OE = 3.6 V | 15 | μA | |||||
| VCC = 0, VI or VO = 0 to 3.6 V, OE = 0 V | 100 | |||||||
| ICC | VCC = 3.6 V, VI = VCC or GND | 10 | μA | |||||
| ΔICC(2) | Control inputs | VCC = 3.6 V, One input at 3 V, Other inputs at VCC or GND | 300 | μA | ||||
| Ci | Control inputs | VI = 3 V or 0 | 2.5 | pF | ||||
| Cio(OFF) | VO = 3 V or 0, OE = VCC | 7 | pF | |||||
| ron(3) | VCC = 2.3 V,
TYP at VCC = 2.5 V |
VI = 0 | II = 32 mA | 7 | 10 | Ω | ||
| II = 24 mA | 7 | 10 | ||||||
| VI = 1.7 V, | II = 15 mA | 15 | 25 | |||||
| VCC = 3 V | VI = 0 | II = 32 mA | 5 | 7 | ||||
| II = 24 mA | 5 | 7 | ||||||
| VI = 2.4 V, | II = 15 mA | 10 | 15 | |||||