JAJSON0F December 1982 – May 2022 SN54HC244 , SN74HC244
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | –0.5 | 7 | V | |
Input clamp current, IIK | VI < 0 or VI > VCC(2) | ±20 | mA | |
Output clamp current, IOK | VO < 0 or VO > VCC(2) | ±20 | mA | |
Continuous output current, IO | VO = 0 or VCC | ±35 | mA | |
Continuous current through VCC or GND | ±70 | mA | ||
Junction Temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |