JAJSNM0A July 2022 – December 2022 SN74LV165A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITION | 25°C | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLK high or low | 4 | 4 | ns | ||
SH/ LD low | 5 | 6 | |||||
tsu | Setup time | SH/ LD high before CLK↑ | 4 | 4 | ns | ||
SER before CLK↑ | 4 | 4 | |||||
CLK INH before CLK↑ | 3.5 | 3.5 | |||||
Data before SH/ LD↑ | 5 | 5 | |||||
th | Hold time | SER data after CLK↑ | 0.5 | 0.5 | ns | ||
Parallel data after SH/ LD↑ | 1 | 1 | |||||
SH/ LD high after CLK↑ | 0.5 | 0.5 |