JAJSOT8D November 2013 – February 2024 SN74LV1T86
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.6 | 5.5 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.8 V | –3 | mA | |
VCC = 2.5 V | –5 | ||||
VCC = 3.3 V | –7 | ||||
VCC = 5.0 V | –8 | ||||
IOL | Low-level output current | VCC = 1.8 V | 3 | mA | |
VCC = 2.5 V | 5 | ||||
VCC = 3.3 V | 7 | ||||
VCC = 5.0 V | 8 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V | 20 | ns/V | |
VCC = 3.3 V or 2.5 V | 20 | ||||
VCC = 5.0 V | 20 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |