JAJSOT8D November 2013 – February 2024 SN74LV1T86
PRODUCTION DATA
INPUT(1) (LOWER LEVEL INPUT) |
OUTPUT(2) (VCC CMOS) |
|
---|---|---|
A | B | Y |
L | L | L |
L | H | H |
H | L | H |
H | H | L |
SUPPLY VCC = 3.3 V | ||
A | B | Y |
VIH(min) = 1.35 V VIL(max) = 0.08 V |
VOH(min) = 2.9 V VOL(max) = 0.2 V |