JAJSJ22G October 2009 – September 2021 SN74LVC1G74
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | VCC = 3.3 V | VCC = 5 V | ||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 80 | 175 | 175 | 200 | 175 | 200 | MHz | ||||||||
tpd | CLK | Q | 4.8 | 13.4 | 2.2 | 7.1 | 2.2 | 5.9 | 1.4 | 4.1 | 2.2 | 7.9 | 1.4 | 6.1 | ns |
Q | 6 | 14.4 | 3 | 7.7 | 2.6 | 6.2 | 1.6 | 4.4 | 2.6 | 8.2 | 1.6 | 6.4 | |||
PRE or CLR low | Q or Q | 4.4 | 12.9 | 2.3 | 7 | 1.7 | 5.9 | 1.6 | 4.1 | 1.7 | 7.9 | 1.6 | 6.1 |