JAJSME7 April 2022 SN74LXCH1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1 | 57 | 1 | 21 | 1 | 17 | 1 | 13 | 1 | 12 | 1 | 11 | ns | ||||||
-40°C to 125°C | 1 | 36 | 1 | 21 | 1 | 17 | 1 | 14 | 1 | 12 | 1 | 11 | |||||||||||
B | A | -40°C to 85°C | 1 | 47 | 1 | 19 | 1 | 15 | 1 | 12 | 1 | 11 | 1 | 11 | |||||||||
-40°C to 125°C | 1 | 33 | 1 | 20 | 1 | 16 | 1 | 13 | 1 | 12 | 1 | 11 | |||||||||||
tdis | Disable time | DIR | A | -40°C to 85°C | 1 | 12 | 1 | 12 | 1 | 21 | 1 | 12 | 1 | 15 | 1 | 12 | ns | ||||||
-40°C to 125°C | 1 | 12 | 1 | 12 | 1 | 20 | 1 | 12 | 1 | 12 | 1 | 12 | |||||||||||
DIR | B | -40°C to 85°C | 1 | 57 | 1 | 30 | 4 | 25 | 3 | 20 | 3 | 19 | 2 | 17 | |||||||||
-40°C to 125°C | 11 | 50 | 9 | 31 | 8 | 27 | 6 | 21 | 6 | 20 | 4 | 18 | |||||||||||
ten | Enable time | DIR | A | -40°C to 85°C | 8 | 98 | 6 | 42 | 8 | 34 | 7 | 27 | 7 | 25 | 5 | 23 | ns | ||||||
-40°C to 125°C | 18 | 73 | 15 | 44 | 13 | 36 | 11 | 29 | 11 | 27 | 9 | 24 | |||||||||||
DIR | B | -40°C to 85°C | 6 | 62 | 4 | 28 | 3 | 24 | 3 | 20 | 2 | 19 | 2 | 18 | |||||||||
-40°C to 125°C | 9 | 43 | 7 | 28 | 6 | 25 | 5 | 21 | 4 | 20 | 4 | 19 |