JAJSRO4D September 1991 – October 2023 SN75ALS173
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1B | 1 | I | Channel 1 Differential Receiver Inverting Input |
1A | 2 | I | Channel 1 Differential Receiver Non-Inverting Input |
1Y | 3 | O | Channel 1 Single Ended Output |
G | 4 | I | Active High Enable |
2Y | 5 | O | Channel 2 Single Ended Output |
2A | 6 | I | Channel 2 Differential Receiver Non-Inverting Input |
2B | 7 | I | Channel 2 Differential Receiver Inverting Input |
GND | 8 | GND | Device GND |
3B | 9 | I | Channel 3 Differential Receiver Inverting Input |
3A | 10 | I | Channel 3 Differential Receiver Non-Inverting Input |
3Y | 11 | O | Channel 3 Single Ended Output |
G | 12 | I | Active Low Enable |
4Y | 13 | O | Channel 4 Single Ended Output |
4A | 14 | I | Channel 4 Differential Receiver Non-Inverting Input |
4B | 15 | I | Channel 4 Differential Receiver Inverting Input |
VCC | 16 | PWR | Device VCC (4.75 V to 5.25 V) |