JAJSNO5 December 2023 TAC5242
ADVANCE INFORMATION
The TAC5242 is a stereo, high-performance audio Codec that supports sample rates of up to 192 kHz. The device can be configured by controlling the Pins MD0 to MD5 and can support 1.8/3.3V AVDD along with flexible Digital interfaces of I2S/TDM/LJF. The device supports stereo high dynamic range ADC with differential and single ended input support along with 2 channel differential, single ended or psuedo differential output with options for headphone and lineout drive capabilities.