SLAS898B January   2014  – April 2015 TAS2552

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements/Timing Diagrams
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  General I2C Operation
      2. 7.3.2  Single-Byte and Multiple-Byte Transfers
      3. 7.3.3  Single-Byte Write
      4. 7.3.4  Multiple-Byte Write and Incremental Multiple-Byte Write
      5. 7.3.5  Single-Byte Read
      6. 7.3.6  Multiple-Byte Read
      7. 7.3.7  PLL
      8. 7.3.8  Gain Settings
      9. 7.3.9  Class-D Edge Rate Control
      10. 7.3.10 Battery Tracking AGC
      11. 7.3.11 Configurable Boost Current Limit (ILIM)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Audio Digital I/O Interface
        1. 7.4.1.1 Right-Justified Mode
        2. 7.4.1.2 Left-Justified Mode
        3. 7.4.1.3 I2S Mode
        4. 7.4.1.4 Audio Data Serial Interface Timing (I2S, Left-Justified, Right-Justified Modes)
        5. 7.4.1.5 DSP Mode
        6. 7.4.1.6 DSP Timing
      2. 7.4.2 TDM Mode
      3. 7.4.3 PDM Mode
        1. 7.4.3.1 DOUT Timing - PDM Output Mode
    5. 7.5 Register Map
      1. 7.5.1  Register Map Summary
      2. 7.5.2  Register 0x00: Device Status Register
      3. 7.5.3  Register 0x01: Configuration Register 1
      4. 7.5.4  Register 0x02: Configuration Register 2
      5. 7.5.5  Register 0x03: Configuration Register 3
      6. 7.5.6  Register 0x04: DOUT Tristate Mode
      7. 7.5.7  Register 0x05: Serial Interface Control Register 1
      8. 7.5.8  Register 0x06: Serial Interface Control Register 2
      9. 7.5.9  Register 0x07: Output Data Register
      10. 7.5.10 Register 0x08: PLL Control Register 1
      11. 7.5.11 Register 0x09: PLL Control Register 2
      12. 7.5.12 Register 0x0A: PLL Control Register 3
      13. 7.5.13 Register 0x0B: Battery Tracking Inflection Point Register
      14. 7.5.14 Register 0x0C: Battery Tracking Slope Control Register
      15. 7.5.15 Register 0x0D: Reserved Register
      16. 7.5.16 Register 0x0E: Battery Tracking Limiter Attack Rate and Hysteresis Time
      17. 7.5.17 Register 0x0F: Battery Tracking Limiter Release Rate
      18. 7.5.18 Register 0x10: Battery Tracking Limiter Integration Count Control
      19. 7.5.19 Register 0x11: PDM Configuration Register
      20. 7.5.20 Register 0x12: PGA Gain Register
      21. 7.5.21 Register 0x13: Class-D Edge Rate Control Register
      22. 7.5.22 Register 0x14: Boost Auto-Pass Through Control Register
      23. 7.5.23 Register 0x15: Reserved Register
      24. 7.5.24 Register 0x16: Version Number
      25. 7.5.25 Register 0x17: Reserved Register
      26. 7.5.26 Register 0x18: Reserved Register
      27. 7.5.27 Register 0x19: VBAT Data Register
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Application - Digital Audio Input
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Audio Input/Output
          2. 8.2.1.2.2 Mono/Stereo Configuration
          3. 8.2.1.2.3 Boost Converter Passive Devices
          4. 8.2.1.2.4 EMI Passive Devices
          5. 8.2.1.2.5 Miscellaneous Passive Devices
        3. 8.2.1.3 Application Performance Plots
      2. 8.2.2 Typical Application - Analog Audio Input
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Audio Input/Output
        3. 8.2.2.3 Application Performance Plots
      3. 8.2.3 Typical Application - Maximum Output Power, Analog Audio Input
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Performance Plots
    3. 8.3 Initialization
  9. Power Supply Recommendations
    1. 9.1 Power Supplies
    2. 9.2 Power Supply Sequencing
    3. 9.3 Boost Supply Details
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Package Dimensions
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Analog or Digital Input Mono Boosted Class-D Amplifier
  • 4.0 W into 8 Ω Load from 4.2 V Supply (1% THD+N)
  • Efficiency of 85% at Rated Power
  • I2S, Left-Justified, Right-Justified, DSP, PDM, and TDM Input and Output Interface
  • Input Sample Rates from 8 kHz to 192 kHz
  • High Efficiency Class-G Boost Converter
    • Automatically Adjusts Class-D Supply
  • Built-In Speaker Sense
    • Measures Speaker Current and Voltage
    • Measures VBAT and VBOOST Voltages
  • Built-In Automatic Gain Control (AGC)
    • Limits Battery Current Consumption
  • Adjustable Class-D Switching Edge-Rate Control
  • Power Supplies
    • Boost Input: 3.0 V to 5.5 V
    • Analog: 1.65 V to 1.95 V
    • Digital I/O: 1.5 V to 3.6 V
  • Thermal and Short-Circuit Protection
  • I2C Interface for Register Control
  • Stereo Configuration Using Two TAS2552s
    • I2C Address Select Terminal (ADDR)
  • 2.855 mm x 2.575 mm, 0.4 mm Pitch 30-Ball WCSP

2 Applications

  • Mobile Phones
  • PND
  • Portable Audio Docks
  • Tablets
  • Gaming Devices

3 Description

The TAS2552 is a high efficiency Class-D audio power amplifier with advanced battery current management and an integrated Class-G boost converter. The device constantly measures the current and voltage across the load and provides a digital stream of this information.

The Class-G boost converter generates the Class-D amplifier supply rail. During low Class-D output power, the boost improves efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When high power audio is required, the boost quickly activates to provide significantly louder audio than a stand-alone amplifier connected directly to the battery.

The AGC automatically adjusts Class-D gain to reduce battery current at end-of-charge voltages, preventing output clipping, distortion and early system shutdown. The fixed gain is adjustable via I2C. The gain range is -7 dB to +24 dB in 1 dB steps.

In addition to a differential mono analog input, the TAS2552 has built-in a 16-bit D/A converter used with a digital input. Moving the D/A converter from the digital host processor into the integrated amplifier process provides better dynamic performance at lower system cost. Additionally, since the PCB routing is digital rather than analog, sensitivity to external perturbations such as GSM frame-rate noise is decreased at the system level.

Device Information

ORDER NUMBER PACKAGE BODY SIZE
TAS2552YFF WCSP (30) 2.855 mm x 2.575 mm
TAS2552 Func_Block_Diagram_2_las898.gif

4 Revision History

Changes from A Revision (February 2014) to B Revision

  • Added clarification on EN Pin Function and ConfigurationGo
  • Changed VBAT MAX = 2.45 V. Added footnote to avoid VBAT reset.Go
  • Added ​clarification on wait time regarding DEV_RESET RegisterGo
  • Added clarification on VBAT reset range for normal operation mode.Go

Changes from * Revision (January 2014) to A Revision

  • Changed from Product Preview to Production Data Go