JAJSKP7 December 2020 TAS5822M
PRODUCTION DATA
The device supports industry-standard audio data formats, including standard I2S, left-justified, right-justified and TDM/DSP data. Data formats are selected via Register (Register Address 0x33-D[5:4]). If the high width of LRCLK(FS) in TDM/DSP mode is less than 8 cycles of SCLK(BCLK), the register (Register Address 0x33-D[3:2]) should set to 01. All formats require binary two's complement, MSB-first audio data; up to 32-bit audio data is accepted. All the data formats, word length and clock rate supported by this device are shown in Table 1. The data formats are detailed in Figure 1 through Figure 6. The word length are selected via Register (Register Address 0x33-D[1:0]).Default setting is I2S and 24 bit word length.
For TDM Mode, the offsets of data are selected via Register (Register Address 0x33-D[7-6]) and Register (Register Address 0x34-D[7:0]).
LRCLK(FS) | TDM Slots | Notes | ||
---|---|---|---|---|
48kHz | 16 | Each Slots's position (offset) can be set by Register 51 (Register address 0x33) and Register 52 (Register address 0x34). | ||
96kHz | 8 |