JAJSM70A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All communications to the TAS6424E-Q1 are through the I2C protocol. A system controller can communicate with the device through the SDA pins and SCL pins. The device is an I2C secondary and requires a primary. The device cannot generate an I2C clock or initiate a transaction. The maximum clock speed accepted by the device is 400 kHz. If multiple TAS6424E-Q1devices are on the same I2C bus, the I2C address must be different for each device. Up to four TAS6424E-Q1 devices can be on the same I2C bus.
The I2C bus is shared internally.
Complete any internal operations, such as load diagnostics, before reading the registers for the results.