JAJSPM2E April 2009 – January 2023 TCA6408A
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | STANDARD MODE I2C BUS | FAST MODE I2C BUS | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| tiv | Interrupt valid time | P-Port | INT | 4 | 4 | μs | ||
| tir | Interrupt reset delay time | SCL | INT | 4 | 4 | μs | ||
| tpv | Output data valid | SCL | P7–P0 | 400 | 400 | ns | ||
| tps | Input data setup time | P-Port | SCL | 0 | 0 | ns | ||
| tph | Input data hold time | P-Port | SCL | 300 | 300 | ns | ||