JAJSFN8A June 2018 – February 2022 TCA9517-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP(5) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLZ | Propagation delay | SDAB, SCLB(3) (see Figure 8-4) | SDAA, SCLA(3) (see Figure 8-4) | 141 | 250 | ns | |||
SDAA, SCLA(2) (see Figure 8-3) | SDAB, SCLB(2) (see Figure 8-3) | 74 | 110 | ||||||
tPZL | Propagation delay | SDAB, SCLB | SDAA, SCLA | VCCA ≤ 2.7 V (see Figure 8-2) | 76(6) | 110 | ns | ||
VCCA ≥ 3 V (see Figure 8-2) | 95 | 290 | |||||||
SDAA, SCLA(2) (see Figure 8-3) | SDAB, SCLB(2) (see Figure 8-3) | 107 | 230 | ||||||
tTLH | Transition time | B-side to A side | 80% | 20% | VCCA ≤ 2.7 V (see Figure 8-3) | 12 | ns | ||
VCCA ≥ 3 V (see Figure 8-3) | 42 | ||||||||
A side to B-side (see Figure 8-2) | 125 | ||||||||
tTHL | Transition time | B-side to A side | 80% | 20% | VCCA ≤ 2.7 V (see Figure 8-3) | 67(6) | 200 | ns | |
VCCA ≥ 3 V (see Figure 8-3) | 86 | 240 | |||||||
A side to B-side (see Figure 8-2) | 48 | 120 |