JAJSD14B March 2017 – February 2020 TCA9803
PRODUCTION DATA.
The TCA980x family has an integrated current source on the B side. By using an integrated current source, the device is able to measure current to determine if an external device is pulling down on the bus or not. This innovative detection method removes the need for a static voltage offset on the B side.