JAJSD14B March 2017 – February 2020 TCA9803
PRODUCTION DATA.
The system designer must first select the correct variant of the TCA980x family for the load. In order to do this, the information in Table 10 and Table 11 must be known. The setup in Figure 34 is used for these example design requirements.
Parameter | Description | Acceptable Range | Example Value/Target |
---|---|---|---|
CL | Load capacitance (bus capacitance) on B-side | up to 400 pF | 300 pF |
tr | Rise time | up to 300 ns | ≤ 200 ns |
VCCA | VCCA supply voltage | 0.8 V-3.6 V | 1.65 V |
VCCB | VCCB supply voltage | 1.65 V-3.6 V | 3.3 V |
fSCL | I2C clock frequency | 400 kHz |
Parameter | Description | Acceptable Range | Example Value/Target |
---|---|---|---|
CL | Load capacitance (bus capacitance) on B-side | up to 400 pF | 100 pF |
tr | Rise time | up to 300 ns | ≤ 250 ns |
VCCA | VCCA supply voltage | 0.8 V-3.6 V | 3.3 V |
VCCB | VCCB supply voltage | 1.65 V-3.6 V | 1.65 V |
fSCL | I2C clock frequency | 400 kHz |