JAJSNH9 December 2021 TCAN1167-Q1
PRODUCTION DATA
Pin | TYPE | Description | |
---|---|---|---|
Name | NO. | ||
TXD | 1 | Digital | CAN transmit data input, integrated pull-up |
GND | 2 | GND | Ground connection |
VCCOUT | 3 | Supply | 5-V LDO regulated output voltage |
RXD | 4 | Digital | CAN receive data output |
nRST | 5 | Digital | Reset input/output |
SDO | 6 | Digital | SPI data output |
INH | 7 | High Voltage | Inhibit pin to control system voltage regulators and supplies, high voltage |
SCLK | 8 | Digital | SPI clock input |
WAKE | 9 | High Voltage | Reverse-blocked WAKE input terminal |
VSUP | 10 | Supply | Reverse-blocked battery supply input |
SDI | 11 | Digital | SPI data input |
CANL | 12 | Bus IO | Low-level CAN bus input/output line |
CANH | 13 | Bus IO | High-level CAN bus input/output line |
nCS | 14 | Digital | SPI chip select (active low) |