SPRS969G August 2016 – November 2019 TDA2EG-17
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUES | DESCRIPTION | |
---|---|---|---|---|
SYMBOLIZATION | ORDERABLE | |||
a | Device evolution stage | X | Contact TI | Prototype |
P | Preproduction (production test flow, no reliability data) | |||
BLANK | Production | |||
BBBBB(3) | Base production part number | TDA2E | ADAS 2nd Generation Entry Tier | |
I | Device Identity | V | Scene Viewing | |
G | GFX enabled | |||
r | Device revision | BLANK | SR 1.0 | |
A | SR 2.0 | |||
B | SR 2.1 | |||
z | Device Speed | D | Indicates the speed grade for each of the cores in the device. For more information see Table 3-1, Device Comparison. | |
H | ||||
Y | Device type | BLANK | General purpose (Prototype and Production) | |
E | Emulation (E) devices | |||
D | High security prototype devices with TI Development keys (D) | |||
S | High-Security device, Secure Boot Supported | |||
T | Temperature | Q | Full temp range: -40°C to 125°C | |
PPP | Package designator | CBD | S-PBGA-N538 (17mm × 17mm) Package | |
c | Carrier designator | N/A | BLANK | Tray |
N/A | R | Tape & Reel | ||
Q1 | Automotive Designator | BLANK | Not meeting automotive qualification | |
Q1 | Meeting Q100 equal requirements, with exceptions as specified in DM. | |||
XXXXXXX | Lot Trace Code | As marked | N/A | |
YYY | Production Code, For TI use only | As marked | N/A | |
ZZZ | Production Code, For TI use onl | As marked | N/A | |
O | Pin one designator | As marked | N/A | |
G1 | ECAT—Green package designator | As marked | N/A |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.