JAJSGK9F December 2015 – May 2019 TDA2HG , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Video Input Port (VIP) section of the device TRM.
CAUTION
The I/O timings provided in Section 7Timing Requirements and Switching Characteristics are applicable for all combinations of signals for vin1, vin5 and vin6. However, the timings are valid only for vin2, vin3, and vin4 if signals within a single IOSET are used. The IOSETs are defined in the Table 7-4, Table 7-5 and Table 7-6.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Video Input 1 (VIP1) | |||
| vin1a_clk0 | Video Input 1 Port A Clock input.Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. | I | AG8 |
| vin1a_de0 | Video Input 1 Port A Data Enable input | I | AD9 |
| vin1a_fld0 | Video Input 1 Port A Field ID input | I | AF9 |
| vin1a_hsync0 | Video Input 1 Port A Horizontal Sync input | I | AE9 |
| vin1a_vsync0 | Video Input 1 Port A Vertical Sync input | I | AF8 |
| vin1a_d0 | Video Input 1 Port A Data input | I | AE8 |
| vin1a_d1 | Video Input 1 Port A Data input | I | AD8 |
| vin1a_d2 | Video Input 1 Port A Data input | I | AG7 |
| vin1a_d3 | Video Input 1 Port A Data input | I | AH6 |
| vin1a_d4 | Video Input 1 Port A Data input | I | AH3 |
| vin1a_d5 | Video Input 1 Port A Data input | I | AH5 |
| vin1a_d6 | Video Input 1 Port A Data input | I | AG6 |
| vin1a_d7 | Video Input 1 Port A Data input | I | AH4 |
| vin1a_d8 | Video Input 1 Port A Data input | I | AG4 |
| vin1a_d9 | Video Input 1 Port A Data input | I | AG2 |
| vin1a_d10 | Video Input 1 Port A Data input | I | AG3 |
| vin1a_d11 | Video Input 1 Port A Data input | I | AG5 |
| vin1a_d12 | Video Input 1 Port A Data input | I | AF2 |
| vin1a_d13 | Video Input 1 Port A Data input | I | AF6 |
| vin1a_d14 | Video Input 1 Port A Data input | I | AF3 |
| vin1a_d15 | Video Input 1 Port A Data input | I | AF4 |
| vin1a_d16 | Video Input 1 Port A Data input | I | AF1 |
| vin1a_d17 | Video Input 1 Port A Data input | I | AE3 |
| vin1a_d18 | Video Input 1 Port A Data input | I | AE5 |
| vin1a_d19 | Video Input 1 Port A Data input | I | AE1 |
| vin1a_d20 | Video Input 1 Port A Data input | I | AE2 |
| vin1a_d21 | Video Input 1 Port A Data input | I | AE6 |
| vin1a_d22 | Video Input 1 Port A Data input | I | AD2 |
| vin1a_d23 | Video Input 1 Port A Data input | I | AD3 |
| vin1b_hsync1 | Video Input 1 Port B Horizontal Sync input | I | N6/ AD9 |
| vin1b_vsync1 | Video Input 1 Port B Vertical Sync input | I | AF9 |
| vin1b_fld1 | Video Input 1 Port B Field ID input | I | AE9 |
| vin1b_de1 | Video Input 1 Port B Data Enable input | I | AF8/ M4 |
| vin1b_clk1 | Video Input 1 Port B Clock input | I | AH7 |
| vin1b_d0 | Video Input 1 Port B Data input | I | AF4/ AD3 |
| vin1b_d1 | Video Input 1 Port B Data input | I | AF3/ AD2 |
| vin1b_d2 | Video Input 1 Port B Data input | I | AF6/ AE6 |
| vin1b_d3 | Video Input 1 Port B Data input | I | AF2/ AE2 |
| vin1b_d4 | Video Input 1 Port B Data input | I | AG5/ AE1 |
| vin1b_d5 | Video Input 1 Port B Data input | I | AG3/ AE5 |
| vin1b_d6 | Video Input 1 Port B Data input | I | AG2/ AE3 |
| vin1b_d7 | Video Input 1 Port B Data input | I | AG4/ AF1 |
| Video Input 2 (VIP1) | |||
| vin2a_clk0 | Video Input 2 Port A Clock input. | I | E1 / V1 |
| vin2a_de0 | Video Input 2 Port A Data Enable input | I | G2 / V7 |
| vin2a_fld0 | Video Input 2 Port A Field ID input | I | G2 / H7 / W2 |
| vin2a_hsync0 | Video Input 2 Port A Horizontal Sync input | I | G1 / U7 |
| vin2a_vsync0 | Video Input 2 Port A Vertical Sync input | I | G6 / V6 |
| vin2a_d0 | Video Input 2 Port A Data input | I | F2 / U4 |
| vin2a_d1 | Video Input 2 Port A Data input | I | F3 / V2 |
| vin2a_d2 | Video Input 2 Port A Data input | I | D1 / Y1 |
| vin2a_d3 | Video Input 2 Port A Data input | I | E2 / W9 |
| vin2a_d4 | Video Input 2 Port A Data input | I | D2 / V9 |
| vin2a_d5 | Video Input 2 Port A Data input | I | F4 / U5 |
| vin2a_d6 | Video Input 2 Port A Data input | I | C1 / V5 |
| vin2a_d7 | Video Input 2 Port A Data input | I | E4 / V4 |
| vin2a_d8 | Video Input 2 Port A Data input | I | F5 / V3 |
| vin2a_d9 | Video Input 2 Port A Data input | I | E6 / Y2 |
| vin2a_d10 | Video Input 2 Port A Data input | I | D3 / U6 |
| vin2a_d11 | Video Input 2 Port A Data input | I | F6 / U3 |
| vin2a_d12 | Video Input 2 Port A Data input | I | D5 |
| vin2a_d13 | Video Input 2 Port A Data input | I | C2 |
| vin2a_d14 | Video Input 2 Port A Data input | I | C3 |
| vin2a_d15 | Video Input 2 Port A Data input | I | C4 |
| vin2a_d16 | Video Input 2 Port A Data input | I | B2 |
| vin2a_d17 | Video Input 2 Port A Data input | I | D6 |
| vin2a_d18 | Video Input 2 Port A Data input | I | C5 |
| vin2a_d19 | Video Input 2 Port A Data input | I | A3 |
| vin2a_d20 | Video Input 2 Port A Data input | I | B3 |
| vin2a_d21 | Video Input 2 Port A Data input | I | B4 |
| vin2a_d22 | Video Input 2 Port A Data input | I | B5 |
| vin2a_d23 | Video Input 2 Port A Data input | I | A4 |
| vin2b_clk1 | Video Input 2 Port B Clock input | I | AB5/ H7 |
| vin2b_de1 | Video Input 2 Port B Data Enable input | I | AB8/ G2 |
| vin2b_fld1 | Video Input 2 Port B Field ID input | I | G2 |
| vin2b_hsync1 | Video Input 2 Port B Horizontal Sync input | I | AC5/ G1 |
| vin2b_vsync1 | Video Input 2 Port B Vertical Sync input | I | AB4/ G6 |
| vin2b_d0 | Video Input 2 Port B Data input | I | AD6/ A4 |
| vin2b_d1 | Video Input 2 Port B Data input | I | AC8/ B5 |
| vin2b_d2 | Video Input 2 Port B Data input | I | AC3/ B4 |
| vin2b_d3 | Video Input 2 Port B Data input | I | AC9/ B3 |
| vin2b_d4 | Video Input 2 Port B Data input | I | AC6/ A3 |
| vin2b_d5 | Video Input 2 Port B Data input | I | AC7/ C5 |
| vin2b_d6 | Video Input 2 Port B Data input | I | AC4/ D6 |
| vin2b_d7 | Video Input 2 Port B Data input | I | AD4/ B2 |
| Video Input 3 (VIP2) | |||
| vin3a_clk0 | Video Input 3 Port A Clock input | I | B11/ AH7/ P1 |
| vin3a_de0 | Video Input 3 Port A Data Enable input | I | N9/ B3/ B10 |
| vin3a_fld0 | Video Input 3 Port A Field ID input | I | P9/ B4/ D11 |
| vin3a_hsync0 | Video Input 3 Port A Horizontal Sync input | I | N7/ B5/ C11 |
| vin3a_vsync0 | Video Input 3 Port A Vertical Sync input | I | R4/ A4/ E11 |
| vin3a_d0 | Video Input 3 Port A Data input | I | M6/ AF1/ B7 |
| vin3a_d1 | Video Input 3 Port A Data input | I | M2/ AE3/ B8 |
| vin3a_d2 | Video Input 3 Port A Data input | I | L5/ AE5/ A7 |
| vin3a_d3 | Video Input 3 Port A Data input | I | M1/ AE1/ A8 |
| vin3a_d4 | Video Input 3 Port A Data input | I | L6/ AE2/ C9 |
| vin3a_d5 | Video Input 3 Port A Data input | I | L4/ AE6/ A9 |
| vin3a_d6 | Video Input 3 Port A Data input | I | L3/ AD2/ B9 |
| vin3a_d7 | Video Input 3 Port A Data input | I | L2/ AD3/ A10 |
| vin3a_d8 | Video Input 3 Port A Data input | I | L1/ B2/ E8 |
| vin3a_d9 | Video Input 3 Port A Data input | I | K2/ D6/ D9 |
| vin3a_d10 | Video Input 3 Port A Data input | I | J1/ C5/ D7 |
| vin3a_d11 | Video Input 3 Port A Data input | I | J2/ A3/ D8 |
| vin3a_d12 | Video Input 3 Port A Data input | I | H1/ B3/ A5 |
| vin3a_d13 | Video Input 3 Port A Data input | I | J3/ B4/ C6 |
| vin3a_d14 | Video Input 3 Port A Data input | I | H2/ B5/ C8 |
| vin3a_d15 | Video Input 3 Port A Data input | I | H3/ A4/ C7 |
| vin3a_d16 | Video Input 3 Port A Data input | I | R6/ F11 |
| vin3a_d17 | Video Input 3 Port A Data input | I | T9/ G10 |
| vin3a_d18 | Video Input 3 Port A Data input | I | T6/ F10 |
| vin3a_d19 | Video Input 3 Port A Data input | I | T7/ G11 |
| vin3a_d20 | Video Input 3 Port A Data input | I | P6/ E9 |
| vin3a_d21 | Video Input 3 Port A Data input | I | R9/ F9 |
| vin3a_d22 | Video Input 3 Port A Data input | I | R5/ F8 |
| vin3a_d23 | Video Input 3 Port A Data input | I | P5/ E7 |
| vin3b_clk1 | Video Input 3 Port B Clock input | I | P7/ M4 |
| vin3b_de1 | Video Input 3 Port B Data Enable input | I | N6 |
| vin3b_fld1 | Video Input 3 Port A Field ID input | I | M4 |
| vin3b_hsync1 | Video Input 3 Port A Horizontal Sync input | I | H5 |
| vin3b_vsync1 | Video Input 3 Port A Vertical Sync input | I | H6 |
| vin3b_d0 | Video Input 3 Port B Data input | I | K7 |
| vin3b_d1 | Video Input 3 Port B Data input | I | M7 |
| vin3b_d2 | Video Input 3 Port B Data input | I | J5 |
| vin3b_d3 | Video Input 3 Port B Data input | I | K6 |
| vin3b_d4 | Video Input 3 Port B Data input | I | J7 |
| vin3b_d5 | Video Input 3 Port B Data input | I | J4 |
| vin3b_d6 | Video Input 3 Port B Data input | I | J6 |
| vin3b_d7 | Video Input 3 Port B Data input | I | H4 |
| Video Input 4 (VIP2) | |||
| vin4a_clk0 | Video Input 4 Port A Clock input | I | P4/ B26/ B11 |
| vin4a_de0 | Video Input 4 Port A Data Enable input | I | H6/ C23/ B10/ P7 |
| vin4a_fld0 | Video Input 4 Port A Field ID input | I | J7/ F21/ P9/ D11 |
| vin4a_hsync0 | Video Input 4 Port A Horizontal Sync input | I | R3/ E21/ C11/ P7 |
| vin4a_vsync0 | Video Input 4 Port A Vertical Sync input | I | T2/ F20/ E11/ N1 |
| vin4a_d0 | Video Input 4 Port A Data input | I | R6/ B7/ B14 |
| vin4a_d1 | Video Input 4 Port A Data input | I | T9/ B8/ J14 |
| vin4a_d2 | Video Input 4 Port A Data input | I | T6/ A7/ G13 |
| vin4a_d3 | Video Input 4 Port A Data input | I | T7/ A8/ J11 |
| vin4a_d4 | Video Input 4 Port A Data input | I | P6/ C9/ E12 |
| vin4a_d5 | Video Input 4 Port A Data input | I | R9/ A9/ F13 |
| vin4a_d6 | Video Input 4 Port A Data input | I | R5/ B9/ C12 |
| vin4a_d7 | Video Input 4 Port A Data input | I | P5/ A10/ D12 |
| vin4a_d8 | Video Input 4 Port A Data input | I | E8/ U2/ E15 |
| vin4a_d9 | Video Input 4 Port A Data input | I | D9/ U1/ A20 |
| vin4a_d10 | Video Input 4 Port A Data input | I | D7/ P3/ B15 |
| vin4a_d11 | Video Input 4 Port A Data input | I | D8/ R2/ A15 |
| vin4a_d12 | Video Input 4 Port A Data input | I | A5/ K7/ D15 |
| vin4a_d13 | Video Input 4 Port A Data input | I | C6/ M7/ B16 |
| vin4a_d14 | Video Input 4 Port A Data input | I | C8/ J5/ B17 |
| vin4a_d15 | Video Input 4 Port A Data input | I | C7/ K6/ A17 |
| vin4a_d16 | Video Input 4 Port A Data input | I | C18/ F11 |
| vin4a_d17 | Video Input 4 Port A Data input | I | A21/ G10 |
| vin4a_d18 | Video Input 4 Port A Data input | I | G16/ F10 |
| vin4a_d19 | Video Input 4 Port A Data input | I | D17/ G11 |
| vin4a_d20 | Video Input 4 Port A Data input | I | AA3/ E9 |
| vin4a_d21 | Video Input 4 Port A Data input | I | AB9/ F9 |
| vin4a_d22 | Video Input 4 Port A Data input | I | AB3/ F8 |
| vin4a_d23 | Video Input 4 Port A Data input | I | AA4/ E7 |
| vin4b_clk1 | Video Input 4 Port B Clock input | I | N9/ V1 |
| vin4b_de1 | Video Input 4 Port B Data Enable input | I | P9/ V7 |
| vin4b_fld1 | Video Input 4 Port B Field ID input | I | P4/ W2 |
| vin4b_hsync1 | Video Input 4 Port B Horizontal Sync input | I | N7/ U7 |
| vin4b_vsync1 | Video Input 4 Port B Vertical Sync input | I | R4/ V6 |
| vin4b_d0 | Video Input 4 Port B Data input | I | R6/ U4 |
| vin4b_d1 | Video Input 4 Port B Data input | I | T9/ V2 |
| vin4b_d2 | Video Input 4 Port B Data input | I | T6/ Y1 |
| vin4b_d3 | Video Input 4 Port B Data input | I | T7/ W9 |
| vin4b_d4 | Video Input 4 Port B Data input | I | P6/ V9 |
| vin4b_d5 | Video Input 4 Port B Data input | I | R9/ U5 |
| vin4b_d6 | Video Input 4 Port B Data input | I | R5/ V5 |
| vin4b_d7 | Video Input 4 Port B Data input | I | P5/ V4 |
| Video Input 5 (VIP3) | |||
| vin5a_clk0 | Video Input 5 Port A Clock input | I | AC5 |
| vin5a_de0 | Video Input 5 Port A Data Enable input | I | AB4 |
| vin5a_fld0 | Video Input 5 Port A Field ID input | I | C17 |
| vin5a_hsync0 | Video Input 5 Port A Horizontal Sync input | I | AB8 |
| vin5a_vsync0 | Video Input 5 Port A Vertical Sync input | I | AB5 |
| vin5a_d0 | Video Input 5 Port A Data input | I | AD6 |
| vin5a_d1 | Video Input 5 Port A Data input | I | AC8 |
| vin5a_d2 | Video Input 5 Port A Data input | I | AC3 |
| vin5a_d3 | Video Input 5 Port A Data input | I | AC9 |
| vin5a_d4 | Video Input 5 Port A Data input | I | AC6 |
| vin5a_d5 | Video Input 5 Port A Data input | I | AC7 |
| vin5a_d6 | Video Input 5 Port A Data input | I | AC4 |
| vin5a_d7 | Video Input 5 Port A Data input | I | AD4 |
| vin5a_d8 | Video Input 5 Port A Data input | I | AA4 |
| vin5a_d9 | Video Input 5 Port A Data input | I | AB3 |
| vin5a_d10 | Video Input 5 Port A Data input | I | AB9 |
| vin5a_d11 | Video Input 5 Port A Data input | I | AA3 |
| vin5a_d12 | Video Input 5 Port A Data input | I | D17 |
| vin5a_d13 | Video Input 5 Port A Data input | I | G16 |
| vin5a_d14 | Video Input 5 Port A Data input | I | A21 |
| vin5a_d15 | Video Input 5 Port A Data input | I | C18 |
| Video Input 6 (VIP3) | |||
| vin6a_clk0 | Video Input 6 Port A Clock input | I | E17 |
| vin6a_de0 | Video Input 6 Port A Data Enable input | I | D14 |
| vin6a_fld0 | Video Input 6 Port A Field ID input | I | C14 |
| vin6a_hsync0 | Video Input 6 Port A Horizontal Sync input | I | F12 |
| vin6a_vsync0 | Video Input 6 Port A Vertical Sync input | I | G12 |
| vin6a_d0 | Video Input 6 Port A Data input | I | C17/ D18 |
| vin6a_d1 | Video Input 6 Port A Data input | I | B19 |
| vin6a_d2 | Video Input 6 Port A Data input | I | F15 |
| vin6a_d3 | Video Input 6 Port A Data input | I | B18 |
| vin6a_d4 | Video Input 6 Port A Data input | I | A16 |
| vin6a_d5 | Video Input 6 Port A Data input | I | C15 |
| vin6a_d6 | Video Input 6 Port A Data input | I | A18 |
| vin6a_d7 | Video Input 6 Port A Data input | I | A19 |
| vin6a_d8 | Video Input 6 Port A Data input | I | F14 |
| vin6a_d9 | Video Input 6 Port A Data input | I | G14 |
| vin6a_d10 | Video Input 6 Port A Data input | I | A13 |
| vin6a_d11 | Video Input 6 Port A Data input | I | E14 |
| vin6a_d12 | Video Input 6 Port A Data input | I | A12 |
| vin6a_d13 | Video Input 6 Port A Data input | I | B13 |
| vin6a_d14 | Video Input 6 Port A Data input | I | A11 |
| vin6a_d15 | Video Input 6 Port A Data input | I | B12 |