JAJSGK9F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 8-52 shows the required placement for the Device as well as the DDR2 devices. The dimensions for this figure are defined in Table 8-34. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space. For a 16-bit DDR memory system, the high-word DDR2 device is omitted from the placement.
Figure 8-52 Device and DDR2 Device Placement | NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| KOD21 | X1 | 2000 | Mils | |
| KOD22 | Y1 | 500 | Mils | |
| KOD23 | Y2 | 1300 | Mils | |
| KOD24 | DDR2 keepout region (1) | |||
| KOD25 | Clearance from non-DDR2 signal to DDR2 keepout region (2)(3) | 4 | W |