4 Revision History
Changes from July 22, 2021 to August 27, 2021 (from Revision I (July 2021) to Revision J (August 2021))
-
グローバル:「 DMIPS 」の参照を削除Go
- (Device Comparison): Deleted "MCU Island with Lockstep Arm
Cortex-R5Fs" row, as info in Lockstep and Safety Targeted rows. Go
- (Pin Attributes): Updated Buffer Types for MCU_PORz and PORz to FS
ResetGo
- Updated USB0/1_RCALIB note to indicate the pin must be connected
with an external resistor to VSS even when unused.Go
- Updated REXT pin note to show it should always be connected through
an external resistor to VSS, even when unusedGo
- Added clarification notes to MMC1_SDCD and MMC2_SDCD signals about
pulled down requirementGo
- Updated CSI0 Signal Descriptions and CSI1 Signal
Descriptions to show the RCALIB pins must be connected to VSS through
the external resistor even when unused.Go
- (DSI_TX0 Signal Descriptions): Updated RCALIB pin description to show
the pin must be connected to VSS through an external resistor even when
unused.Go
- Added note indicting power balls should be connected to voltage
specified in Recommended Operating Conditions when
unusedGo
- Added SERDES[0:4]_REXT rows in Connections for Unused Pins,
these pins need to be connected to VSS when unusedGo
- Showed VMON balls should be connected to PWR if unused in
Connections for Unused Pins. Also added note specifying MMC1_SDCD and
MMC2_SDCD should be pulled down to function properly Go
- Showed CSI[1:0]_RXRCALIB, DSI_TXRCALIB, USB[1:0]_RCALIB pins should
be connected to VSS is unused in Connections for Unused
Pins
Go
- Updated Specifications and removed note saying specifications
are preliminaryGo
- (Speed Grade Maximum Frequency): Updated/Changed LPDDR4 frequency
for L and E speed grades from "4266" and "3733" MT/s to "3733" and
"3200" MT/s, respectivelyGo
- (Electrical Characteristics tables): Added FS Reset Electrical
Characteristics TableGo
- (SERDES Electrical Characteristics): Added SERDES REFCLK electrical
characteristics table; the limits are only applicable when internal termination
is enabled. Added compliance notes to industrial specs related to USB, SGMII,
QSGMII, UFS, DP, eDP, and LPDDR4. Go
- (GPMC and NOR Flash — Sync Burst Read — 4x16–bit): Updated figure for
GPMC_WAIT[j] signal (F21, F22)Go
- (GPMC and Multiplexed NOR Flash — Sync Burst Write): Updated figure for
GPMC_WAIT[j] signal (F21, F22)Go
- (McSPI): Updated output load limit for SPI_CLK.Go
- (Timing and Switching Characteristics): Updated MMC1, MMC2 SDR12, SDR25,
SDR50, SDR104 switching characteristics parameters to show data is launched off of rising
edgeGo
- (OSPI Switching Characteristics Table - Data
Training): Updated cycle time for CLK to 6 ns (1.8 V) from
6.02 ns and 7.5 ns (3.3 V) from 7.52 ns for both SDR and
DDR.Go
- (OSPI Switching Characteristics - No Data Training SDR Mode ):
Updated 3.3 V cycle time to 7.5 ns from 7.52 ns.Go
Changes from July 19, 2021 to July 21, 2021 (from Revision H (July 2021) to Revision I (July 2021))
- (Nomenclature Description): Added device type "P" and
"R"Go
Changes from April 1, 2021 to July 19, 2021 (from Revision G (April 2021) to Revision H (July 2021))
- (特長):デバイスのセキュリティおよび安全 / ASIL
は特定の型番のバリアントに対するものであることを明確化する記述を追加Go
- 「概要」セクションを更新Go
- (機能ブロック図):画像を更新Go
- (Device Comparison): Removed XJ721EGALF from table note 7 to make
the note generic. Added rows and footnotes clarifying certain safety and
security feature are available on select part number variantsGo
- (Related Products): Updated link and description for Software
Development KitGo
- (Pin Attributes): Added the secondary pin multiplexing functions for
the SERDES and controlled by CTRLMMR regsGo
- (CPSW2G): Added a Note with a reference to the CPTS Signal
Descriptions table, as part of the SubsystemGo
- (Signal Descriptions): Added note to clarify CPTS signal
connectionGo
- (Signal Descriptions): Moved MCU CPTS signals from CPSW2G to CPTS
section. Moved SYNCn_OUT signals from SYSTEM to CPTS section. Updated both sets
of signal descriptions.Go
- Updated description for
VDDA_ADC0/1 to reference internal tie to VREFPGo
- Added note indicting power balls should be connected to voltage
specified in Recommended Operating Conditions when
unusedGo
- (Pin Multiplexing): Updated PADCONFIG address column to show actual address
values instead of offset valuesGo
- (Abs Max Ratings): Added Latch-Up Performance parameter
valuesGo
- (Recommended Operating Conditions): Updated min voltage limit for
VDDS_DDR rails to 1.06 V. Updated description for VDD_CPU AVS Range Go
- (Speed Grade Maximum Frequency): Updated/Changed E speed grade,
increasing R5FSS0/1 from "750MHz" to "1000MHz"Go
- (MLB Electrical Characteristics table): Updated IOL/IOH=6 mA;
VILSS=0.3*VDDIO; VIH=0.75*VDDIO. Added slew rate informationGo
- (Electrical Characteristics tables): Updated eMMC PHY VILSS, VIHSS,
VOL, VOH, IOL, IOH limits.Go
- (Electrical Characteristics tables): Update ADC leakage for VSS to
show negative currentGo
- (Electrical Characteristics tables): Removed HFOSC/LFOSC leakage
current parameter. Removed I2C slew rate parameter. Removed SDIO and LVCMOS slew
rate.Go
- Removed leakage current parameter for VPP_CORE,
VPP_MCUGo
- Updated Power Supply Sequencing SectionGo
- (Input and Output Clocks / Oscillators):Updated "Input Clocks
Interface" imageGo
- (WKUP_OSC0 Crystal Electrical Characteristics): Updated/Changed
Cshunt, ESRxtal = 80 Ω from "24MHz" to now "25
MHz"Go
- (OSC1 Crystal Electrical Characteristics): Updated/Changed
Cshunt, ESRxtal = 80 Ω from "24MHz" to now "25
MHz"Go
- Added WKUP_LFOSC0 startup
time limiGo
- (Device Module Clock Frequencies): Renamed title and added references
to TRM/DM sections describing module clock and frequencies.Go
- (ATCLK[x] Switching Characteristics):
Updated/Changed table information and associated ATCLK[x]
Timing figure.Go
- Updated CSI-2 max freq supportGo
- (GPMC): Added IOSET information for GPMC0 signalsGo
- (I3C): Updated parameter names from "D#" to "OD#" and updated images
new names and corected/deleted some timings.Go
- (McASP Timing Conditions): Updated td(Trace Delay) parameter
limitsGo
- (McSPI): Added IOSET information for MCU_SPI0 and
MCU_SPI1.Go
- (MMC1/2 - SD/SDIO Interface): Added UHS-I SDR104 support as well as
corresponding Timing Switching CharacteristicsGo
- Added note clarifying I/O timing is not applicable when OSPI is used
with data training Go
- (OSPI DDR Timing): Removed internal loopback and internal pad
loopback mode limits from OSPI timing tablesGo
- (Detailed Description): Added power supply description and described
how common power supply types can be grouped.Go
- (External Oscillator): Added reference to Clock Specifications
section.Go
- (20210706): Updated Reset section descriptionGo
- (LPDDR4 Board Design and Layout Guidelines): Updated ulink and title to be
Jacinto 7 LPDDR guidelinesGo
- (Nomenclature Description): Removed XJ721EGALF from table note 4 to
make the note genericGo