JAJSDS8C September   2017  – May 2019 TDP142

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
      2.      ディスプレイ
  4. 4 改訂履歴
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Supply Characteristics
    6. 6.6  DC Electrical Characteristics
    7. 6.7  AC Electrical Characteristics
    8. 6.8  Timing Requirements
    9. 6.9  Switching Characteristics
    10. 6.10 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DisplayPort
      2. 8.3.2 4-level Inputs
      3. 8.3.3 Receiver Linear Equalization
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device Configuration in GPIO Mode
      2. 8.4.2 Device Configuration In I2C Mode
      3. 8.4.3 Linear EQ Configuration
      4. 8.4.4 Operation Timing – Power Up
    5. 8.5 Programming
    6. 8.6 Register Maps
      1. 8.6.1 General Register (address = 0x0A) [reset = 00000001]
        1. Table 6. General Registers
      2. 8.6.2 DisplayPort Control/Status Registers (address = 0x10) [reset = 00000000]
        1. Table 7. DisplayPort Control/Status Registers (0x10)
      3. 8.6.3 DisplayPort Control/Status Registers (address = 0x11) [reset = 00000000]
        1. Table 8. DisplayPort Control/Status Registers (0x11)
      4. 8.6.4 DisplayPort Control/Status Registers (address = 0x12) [reset = 00000000]
        1. Table 9. DisplayPort Control/Status Registers (0x12)
      5. 8.6.5 DisplayPort Control/Status Registers (address = 0x13) [reset = 00000000]
        1. Table 10. DisplayPort Control/Status Registers (0x13)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Source Application Implementation
        1. 9.2.1.1 Design Requirement
        2. 9.2.1.2 Detail Design Procedure
      2. 9.2.2 Sink Application Implementation
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 関連リンク
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Pin Configuration and Functions

RNQ Package
40-Pin (WQFN)
Top View

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
VCC 1, 6, 20, 28 P 3.3-V Power Supply.
DPEQ1 2 4 Level I DisplayPort Receiver EQ control. This along with DPEQ0 will select the DisplayPort receiver equalization gain. Refer to Table 2 for equalization settings.
RSVD1 3 I Reserved.(1)
RSVD2 4 O Reserved.(1)
RSVD3 5 O Reserved.(1)
RSVD4 7 I Reserved.(1)
RSVD5 8 I Reserved.(1)
INDP0p 9 I DP Differential positive input for DisplayPort Lane 0.
INDP0n 10 I DP Differential negative input for DisplayPort Lane 0.
A0 11 4 Level I When I2C_EN = 0, leave the pin unconnected. When I2C_EN is not ‘0’, this pin will also set the TDP142 I2C address. See Table 4. If I2C_EN = “F”, then this pin must be set to “F” or “0”.
INDP1p 12 Diff I DP Differential positive input for DisplayPort Lane 1.
INDP1n 13 Diff I DP Differential negative input for DisplayPort Lane 1.
DPEQ0/A1 14 4 Level I DisplayPort Receiver EQ control. This along with DPEQ1 will select the DisplayPort receiver equalization gain. Refer to Table 2 for equalization settings. When I2C_EN is not ‘0’, this pin will also set the TDP142 I2C address. See Table 4.
INDP2p 15 Diff I DP Differential positive input for DisplayPort Lane 2.
INDP2n 16 Diff I DP Differential negative input for DisplayPort Lane 2.
I2C_EN 17 4 Level I I2C Programming Mode or GPIO Programming Select. I2C is only disabled when this pin is ‘0".
0 = GPIO mode (I2C disabled).
R = TI Test Mode (I2C enabled at 3.3 V).
F = I2C enabled at 1.8 V.
1 = I2C enabled at 3.3 V.
INDP3p 18 Diff I DP Differential positive input for DisplayPort Lane 3.
INDP3n 19 Diff I DP Differential negative input for DisplayPort Lane 3.
TEST1/SCL 21 2 Level I When I2C_EN=’0’, pull down with 10k or directly connect to ground. Otherwise this pin is I2C clock. . When used for I2C clock pullup to I2C master's VCC I2C supply.
TEST2/SDA 22 2 Level I When I2C_EN=’0’ , pull down with 10k or directly connect to ground. Otherwise this pin is I2C data. When used for I2C data pullup to I2C master's VCC I2C supply.
DPEN/HPDIN 23 2 Level I
(Failsafe)
(PD)
DP Enable Pin. When I2C_EN = ‘0’, this pin will enable or disable DisplayPort functionality. Otherwise, when I2C_EN is not "0", DisplayPort functionality is enabled and disabled through I2C registers.
L = DisplayPort Disabled. (Pull-down with 10k resistor)
H = DisplayPort Enabled. (Pull-up with10k resistor)
When I2C_EN is not "0" this pin is an input for Hot Plug Detect (HPD) received from DisplayPort sink. When this HPDIN is low for greater than 2 ms, all DisplayPort lanes are disabled.
AUXp 24 I/O, CMOS This pin along with AUXN is used by the TDP142 for AUX snooping. See the Application and Implementation section for more detail.
AUXn 25 I/O, CMOS This pin along with AUXP is used by the TDP142 for AUX snooping. See the Application and Implementation section for more detail.
RSVD6 26 I/O, CMOS Reserved.(1)
RSVD7 27 I/O, CMOS Reserved.(1)
SNOOPENZ/RSVD8 29(2) I/O
(PD)
When I2C_EN ! = 0, this pin is reserved. When I2C_EN = 0 , this pin is SNOOPENZ (L = AUX snoop enabled and H = AUX snoop disabled with all lanes active).
OUTDP3p 30 Diff O DP Differential positive output for DisplayPort Lane 3.
OUTDP3n 31 Diff O DP Differential negative output for DisplayPort Lane 3.
HPDIN/RSVD9 32(2) I/O
(PD)
When I2C_EN ! = 0, this pin is reserved. When I2C_EN = 0, this pin is an input for Hot Plug Detect received from DisplayPort sink. When HPDIN is low for greater than 2ms, all DisplayPort lanes are disabled.
OUTDP2p 33 Diff O DP Differential positive output for DisplayPort Lane 2.
OUTDP2n 34 Diff O DP Differential negative output for DisplayPort Lane 2.
RSVD10 35 I Reserved.(1)
OUTDP1n 36 Diff O DP Differential negative output for DisplayPort Lane 1.
OUTDP1p 37 Diff O DP Differential positive output for DisplayPort Lane 1.
RSVD11 38 I Reserved.(1)
OUTDP0n 39 Diff O DP Differential negative output for DisplayPort Lane 0.
OUTDP0p 40 Diff O DP Differential positive output for DisplayPort Lane 0.
GND Thermal Pad G Ground.
Leave unconnected on PCB.
Not a fail-safe I/O. Actively driving pin high while VCC is removed results in leakage voltage on VCC pins.