JAJSQY1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tDTEN | Driver terminal Termination resistor turn-on time | MODE2, MODE1, MODE0 = 011; VIO = 3 to 3.6 V, DIR = GND, VR2R1 = 2 V, VR1 = 0 V; See Figure 6-10 | 1000 | 2200 | ns | ||
tDTZ | Driver terminal Termination resistor turn-off time | MODE2, MODE1, MODE0 = 011; VIO = 3 to 3.6 V, DIR = GND, VR2R1 = 2 V, VR1 = 0 V; See Figure 6-10 | 2000 | 7200 | ns | ||
tRTEN | Receiver terminal Termination resistor turn-on time | MODE2, MODE1, MODE0 = 011; VIO = 3 to 3.6 V, VR3R4 = 2 V, VR4 = 0 V; See Figure 6-10 | 1000 | 2200 | ns | ||
tRTZ | Receiver terminal Termination resistor turn-off time | MODE2, MODE1, MODE0 = 011; VIO = 3 to 3.6 V, VR3R4 = 2 V, VR4 = 0 V; See Figure 6-10 | 2000 | 7200 | ns |