JAJSJD1D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| V(L+) | Supply voltage | 7 | 24 | 36 | V | |
| V(VCC_IN) | Logic level input voltage (TIOL112 only) | 3.3 V configuration | 3 | 3.3 | 3.6 | V |
| 5 V configuration | 4.5 | 5 | 5.5 | V | ||
| RSET | External resistor for CQ current limit | 0 | 110 | kΩ | ||
| 1/tBIT | Data rate (Communication mode) | 250 | kbps | |||
| I(VCC_OUT) | LDO output current (TIOL1123(L), TIOL1125 only) | 20 | mA | |||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Junction temperature | 150 | °C | |||