JAJSJD1D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| DRIVER | |||||||||
| tPLH, tPHL | Driver propagation delay | See Figure 7-1 See Figure 7-2 See Figure 7-3 RL = 2 kΩ CL = 5 nF R(SET) = 10 kΩ |
600 | 1200 | ns | ||||
| tP(skew) | Driver propagation delay skew. |tPLH - tPHL | | 75 | ns | ||||||
| tPZH, tPZL | Driver enable delay | 4 | µs | ||||||
| tPHZ, tPLZ | Driver disable delay | 4 | µs | ||||||
| tr, tf | Driver output rise, fall time | 200 | 700 | ns | |||||
| |tr – tf| | Difference in rise and fall time | 50 | ns | ||||||
| tWU1 | Wake-up recognition begin | See Figure 7-5 | 45 | 60 | 75 | µs | |||
| tWU2 | Wake-up recognition end | 85 | 100 | 145 | µs | ||||
| tpWAKE | Wake-up output delay | 150 | µs | ||||||
| tSC | Current fault blanking time | 175 | 200 | µs | |||||
| tpSC | Current fault indication delay | 280 | µs | ||||||
| tWUL | Wake output pulse duration on wake detection in EN=L mode | See Figure 7-6 | 175 | 225 | 285 | µs | |||
| tSCEN | Current fault driver re-enable wait time | 15 | ms | ||||||
| t(UVLO) | CQ re-enable delay after UVLO (1) | V(UVLO) rising threshold crossing time to CQ enable time | 10 | 30 | 50 | ms | |||
| RECEIVER | |||||||||
| tND | Noise suppression time (2) | 250 | ns | ||||||
| tPLH, tPHL | Receiver propagation delay | See Figure 7-4 15-pF load on RX, | 150 | 300 | ns | ||||