SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±1 | ±4 | mV | |||
TA = –40°C to 125°C | ±5 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±2 | µV/℃ | |||
PSRR | Input offset voltage versus power supply | VS = 5 V to 40 V, VCM = VS / 2 | TA = –40°C to 125°C | ±1 | ±10 | μV/V | |
Channel separation | f = 0 Hz | 10 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±1 | ±120 | pA | |||
DCK and DBV packages | ±1 | ±300 | pA | ||||
TA = –40°C to 125°C (1) | ±5 | nA | |||||
IOS | Input offset current | ±0.5 | ±120 | pA | |||
DCK and DBV packages | ±0.5 | ±250 | pA | ||||
TA = –40°C to 125°C (1) | ±5 | nA | |||||
NOISE | |||||||
EN | Input voltage noise | f = 0.1 Hz to 10 Hz | 9.2 | μVPP | |||
1.4 | µVRMS | ||||||
eN | Input voltage noise density | f = 1 kHz | 37 | nV/√Hz | |||
f = 10 kHz | 21 | ||||||
iN | Input current noise | f = 1 kHz | 80 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (VCC–) + 1.5 | (VCC+) | V | |||
CMRR | Common-mode rejection ratio | VS = 40 V, (VCC–) + 2.5 V < VCM < (VCC+) – 1.5 V | 100 | 105 | dB | ||
CMRR | Common-mode rejection ratio | TA = –40°C to 125°C | 95 | dB | |||
CMRR | Common-mode rejection ratio | VS = 40 V, (VCC–) + 2.5 V < VCM < (VCC+) | 90 | 105 | dB | ||
CMRR | Common-mode rejection ratio | TA = –40°C to 125°C | 80 | dB | |||
INPUT CAPACITANCE | |||||||
ZID | Differential | 100 || 2 | MΩ || pF | ||||
ZICM | Common-mode | 6 || 1 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 40 V, VCM = VS / 2, (VCC–) + 0.3 V < VO < (VCC+) – 0.3 V |
TA = –40°C to 125°C | 118 | 125 | dB | |
AOL | Open-loop voltage gain | VS = 40 V, VCM = VS / 2, RL = 2 kΩ, (VCC–) + 1.2 V < VO < (VCC+) – 1.2 V | TA = –40°C to 125°C | 115 | 120 | dB | |
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 5.25 | MHz | ||||
SR | Slew rate | VS = 40 V, G = +1, CL = 20 pF | 20 | V/μs | |||
tS | Settling time | To 0.1%, VS = 40 V, VSTEP = 10 V , G = +1, CL = 20 pF | 0.63 | μs | |||
To 0.1%, VS = 40 V, VSTEP = 2 V , G = +1, CL = 20 pF | 0.56 | ||||||
To 0.01%, VS = 40 V, VSTEP = 10 V , G = +1, CL = 20 pF | 0.91 | ||||||
To 0.01%, VS = 40 V, VSTEP = 2 V , G = +1, CL = 20 pF | 0.48 | ||||||
Phase margin | G = +1, RL = 10kΩ, CL = 20 pF | 56 | ° | ||||
Overload recovery time | VIN × gain > VS | 300 | ns | ||||
THD+N | Total harmonic distortion + noise | VS = 40 V, VO = 6 VRMS, G = +1, f = 1 kHz | 0.00012 | % | |||
EMIRR | EMI rejection ratio | f = 1 GHz | 53 | dB | |||
OUTPUT | |||||||
Voltage output swing from rail | Positive rail headroom | VS = 40 V, RL = 10 kΩ | 115 | 210 | mV | ||
VS = 40 V, RL = 2 kΩ | 520 | 965 | |||||
Negative rail headroom | VS = 40 V, RL = 10 kΩ | 105 | 215 | ||||
VS = 40 V, RL = 2 kΩ | 500 | 1030 | |||||
ISC | Short-circuit current | ±26 | mA | ||||
CLOAD | Capacitive load drive | 300 |
pF | ||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A | 125 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 937.5 | 1125 | µA | ||
IO = 0 A, (TL081H) | 960 | 1156 | |||||
IO = 0 A | TA = –40°C to 125°C | 1130 | |||||
IO = 0 A, (TL082H) | 1143 | ||||||
IO = 0 A, (TL081H) | 1160 | ||||||
Turn-On Time | At TA = 25°C, VS = 40 V, VS ramp rate >
0.3 V/µs |
60 | μs |