SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TL08xH (TL081H, TL082H, and TL084H) family of devices are the next-generation versions of the industry-standard TL08x (TL081, TL082, and TL084) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/μs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL08xH devices to be used in the most rugged and demanding applications.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TL081x | PDIP (8) | 9.59 mm × 6.35 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
SO (8) | 6.20 mm × 5.30 mm | |
SOIC (8) | 4.90 mm × 3.90 mm | |
SOT-23 (5) | 1.60 mm × 1.20 mm | |
TL082x | PDIP (8) | 9.59 mm × 6.35 mm |
SO (8) | 6.20 mm × 5.30 mm | |
SOIC (8) | 4.90 mm × 3.90 mm | |
SOT-23 (8) | 2.90 mm × 1.60 mm | |
TSSOP (8) | 4.40 mm × 3.00 mm | |
TL082M | CDIP (8) | 9.59 mm × 6.67 mm |
LCCC (20) | 8.89 mm × 8.89 mm | |
TL084x | PDIP (14) | 19.30 mm × 6.35 mm |
SO (14) | 10.30 mm × 5.30 mm | |
SOIC (14) | 8.65 mm × 3.91 mm | |
SOT-23 (14) | 4.20 mm × 2.00 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm | |
TL084M | CDIP (14) | 19.56 mm × 6.92 mm |
LCCC (20) | 8.89 mm × 8.89 mm |