JAJSKZ7C June 2009 – February 2021 TLC59025
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Ileak | Output leakage current | VOH = 17 V | TA = 25°C | 0.5 | μA | ||
TA = 125°C | 2 | ||||||
VOH | High-level output voltage | SDO, IOL = –1 mA | VDD – 0.4 | V | |||
VOL | Low-level output voltage | SDO, IOH = 1 mA | 0.4 | V | |||
IO(1) | Output current 1 | VOUT = 0.6 V, Rext = 1440 Ω | 13 | mA | |||
Output current error, die-die | IOL = 13 mA, VO = 0.6 V, Rext = 1440 Ω, TA = 25°C | ±3% | ±6% | ||||
Output current error, channel-to-channel | IOL = 13 mA, VO = 0.6 V, Rext = 1440 Ω, TA = 25°C | ±1.5% | ±5% | ||||
IO(2) | Output current 2 | VO = 0.8 V, Rext = 720 Ω | 26 | mA | |||
Output current error, die-die | IOL = 26 mA, VO = 0.8 V, Rext = 720 Ω, TA = 25°C | ±3% | ±6% | ||||
Output current error, channel-to-channel | IOL = 26 mA, VO = 0.8 V, Rext = 720 Ω, TA = 25°C | ±1.5% | ±5% | ||||
IOUT vs VOUT | Output current vs output voltage regulation | VO = 1 V to 3 V, IO = 13 mA | ±0.1 | %/V | |||
VDD = 3.0 V to 5.5 V, IO = 13 mA to 45 mA | ±1 | ||||||
Pullup resistance | OE | 500 | kΩ | ||||
Pulldown resistance | LE | 500 | kΩ | ||||
Tsd | Overtemperature shutdown (1) | 150 | 175 | 200 | °C | ||
Thys | Restart temperature hysteresis | 15 | °C | ||||
IDD | Supply current | Rext = Open | 7 | 10 | mA | ||
Rext = 1440 Ω | 9 | 12 | |||||
Rext = 720 Ω | 11 | 13 | |||||
CIN | Input capacitance | VI = VDD or GND, CLK, SDI, SDO, OE | 10 | pF |