JAJSKZ7C June 2009 – February 2021 TLC59025
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLK | 3 | I | Clock input for data shift on rising edge |
GND | 1 | — | Ground for control logic and current sink |
LE | 4 | I | Data strobe input Serial data is transferred to the respective latch when LE is high. The data is latched when LE goes low. LE has an internal pulldown resistor. |
OE | 21 | I | Output enable When OE is active (low), the output drivers are enabled. When OE is high, all output drivers are turned OFF (blanked). OE has an internal pullup resistor. |
OUT0 | 5 | O | Constant-current output |
OUT1 | 6 | O | Constant-current output |
OUT2 | 7 | O | Constant-current output |
OUT3 | 8 | O | Constant-current output |
OUT4 | 9 | O | Constant-current output |
OUT5 | 10 | O | Constant-current output |
OUT6 | 11 | O | Constant-current output |
OUT7 | 12 | O | Constant-current output |
OUT8 | 13 | O | Constant-current output |
OUT9 | 14 | O | Constant-current output |
OUT10 | 15 | O | Constant-current output |
OUT11 | 16 | O | Constant-current output |
OUT12 | 17 | O | Constant-current output |
OUT13 | 18 | O | Constant-current output |
OUT14 | 19 | O | Constant-current output |
OUT15 | 20 | O | Constant-current output |
R-EXT | 23 | I | Input used to connect an external resistor (Rext) for setting output currents |
SDI | 2 | I | Serial-data input to the Shift register |
SDO | 22 | O | Serial-data output to the following SDI of next driver IC or to the microcontroller |
VDD | 24 | — | Supply voltage |