JAJSL93B March 2021 – February 2024 TLIN2029A-Q1
PRODUCTION DATA
When the TLIN2029A-Q1 is transitioning
from normal to sleep or standby modes the device needs the time
tMODE_CHANGE to allow the change to fully
propagate from the EN pin through the device into the new state. When transitioning
from sleep or standby to normal mode the device needs tMODE_CHANGE plus
tNOMINT.